Here’s the page we think you wanted. See search results instead:

 

Parla con un Esperto

GSM, GPRS, EGPRS & EDGE/Evo

GSM is a vast, rapidly expanding and successful technology. The initial data limitations were superseded by the release of GPRS in 2000. This packet-switched functionality allows mobile handset users to use the internet. GSM was the first digital cellular system. EGPRS,EDGE, and EDGE/Evo, collectively referred to as 2.5G wireless technologies provide upgrade paths for 2G (2nd generation) wireless technologies to achieve higher data rates. EDGE/Evo is the latest extension to the GSM mobile telephony standard. With a software upgrade and a new device for the user, data rates can be boosted to speeds approaching 1 Mbps. These technologies have been deployed around the world.
 

Although the technology is mature the demand for commercial products is still high. Thus developers, verification engineers and manufacturing managers for GSM, GPRS, EGPRS and EDGE cellular systems must deliver quality, cost effective products to the market quickly. As a world leader in test and measurement solutions, Keysight Technologies offers an extensive set of modeling, development and test tools that help ensure the quality of systems and components. Accelerate Wireless Design and Test with Flexible, High-Performance Platforms

Explore YouTube Videos 

  • no image available E6640A EXM Wireless Test Set 
    no image available

    E6640A EXM Wireless Test Set

    The E6640A EXM wireless test set scales with your production needs and is in sync with the latest cellular and WLAN chipsets. It delivers the speed, accuracy, and port density you need to ramp up rapidly and optimize full-volume manufacturing.

  • no image available E6650A EXF Wireless Test Set for Femtocell 
    no image available

    E6650A EXF Wireless Test Set for Femtocell

    The E6650A EXF is dedicated to femtocell manufacturing and is validated with the latest cellular and WLAN chipsets. It also delivers the speed, performance and scalability you need to ramp up rapidly and lower your cost of test.

  • no image available V9071B GSM/EDGE/Evo Measurement Application for EXM and EXF 
    no image available

    V9071B GSM/EDGE/Evo Measurement Application for EXM and EXF

    V9071B GSM/EDGE/Evo measurement application provides analysis of GSM, GPRS, and EDGE evolution (EGPR32) signals used in multi-format devices and femtocells. Use with the EXM wireless test set or EXF wireless test set for femtocell.

  • U9071A GSM/EDGE U9071A GSM/EDGE/Evo Measurement Application for EXT 
    U9071A GSM/EDGE

    U9071A GSM/EDGE/Evo Measurement Application for EXT

    The U9071A GSM/EDGE measurement application provides analysis of GSM, (E) GPRS, and E-EDGE signals with world-class test speed for test development and volume production for non-signaling test in cellular and wireless device manufacturing.

  • E5061B E6617A Multiport Adapter for EXT 
    E5061B

    E6617A Multiport Adapter for EXT

    The E6617A Multiport Adapter extends EXT to eight fully calibrated RFIO interfaces and four GPS ports, enables parallel device test without extra hardware fixture.

  • Sequence Studio Screen Shot U9066A Sequence Studio for EXT 
    Sequence Studio Screen Shot

    U9066A Sequence Studio for EXT

    The graphical Sequence Studio software dramatically simplifies test plan calibration, verification development, troubleshooting and reduces the need for test programming support.

  • E1968A GSM/GPRS mobile test application E1968A GSM/GPRS/EGPRS Mobile Test Application 
    E1968A GSM/GPRS mobile test application

    E1968A GSM/GPRS/EGPRS Mobile Test Application

    GSM/GPRS mobile test application

  • E6701F E6701E with the 8960 test set for GSM GPRS EGPRS 3GPP mobile test E6705A GSM/GPRS/EGPRS Encryption Functionality for Mobile Test 
    E6701F E6701E with the 8960 test set for GSM GPRS EGPRS 3GPP mobile test

    E6705A GSM/GPRS/EGPRS Encryption Functionality for Mobile Test

    The Keysight E6705A GSM/GPRS/EGPRS Encryption software is used with the E6701F/E6704A lab application software on the 8960 to test mobile devices employing ciphering.

  • N9071A EDGE Evolution 32QAM HSR EVM image N9071A GSM/EDGE/Evo Measurement Application 
    N9071A EDGE Evolution 32QAM HSR EVM image

    N9071A GSM/EDGE/Evo Measurement Application

    N9071A GSM/EDGE/EDGE Evolution measurement application provides 3GPP GERAN standard-based transmitter testers with 1-button RF measurements for R&D through manufacturing of base and mobile station devices.

  • E6701G with the 8960 test set for GSM GPRS EGPRS 3GPP mobile test E6701I GSM/GPRS Lab Application 
    E6701G with the 8960 test set for GSM GPRS EGPRS 3GPP mobile test

    E6701I GSM/GPRS Lab Application

    The E6701I lab application provides base station emulation, and RF parametric and functional tests for cellular and wireless device design and verification for GSM/GPRS/EGPRS/E-EDGE.

  • E6607A EXT Wireless Communications Test Set E6607B EXT Wireless Communications Test Set 
    E6607A EXT Wireless Communications Test Set

    E6607B EXT Wireless Communications Test Set

    The E6607B EXT is a one-box test set integrating an innovative test sequencer, vector signal analyzer, vector signal generator, and multi-port RF hardware in a single box for non-signaling test in cellular and wireless device manufacturing.

  • no image available E6607C EXT Multiport Wireless Communications Test Set 
    no image available

    E6607C EXT Multiport Wireless Communications Test Set

    The EXT-C is an innovative one-box test set integrating a multiport adapter, test sequencer, vector signal analyzer, and vector signal generator in a single box for cost-effective high throughput non-signaling test in cellular device manufacturing.

  • no image available E6618A Multiport Adapter for E6630A 
    no image available

    E6618A Multiport Adapter for E6630A

    The E6618A multiport adapter extends E6630A to up to sixteen fully calibrated RFIO interfaces and eight GNSS output ports, enables parallel device test without extra hardware fixture.

  • E6785H with the 8960 test set for GSM GPRS EGPRS 3GPP mobile test E6785J Fast Switching Lab Application 
    E6785H with the 8960 test set for GSM GPRS EGPRS 3GPP mobile test

    E6785J Fast Switching Lab Application

    E6785J fast switching mobile lab application

  • no image available Y9071B GSM/EDGE/Evo Measurement and Waveform Application for EXM 
    no image available

    Y9071B GSM/EDGE/Evo Measurement and Waveform Application for EXM

    Y9071B GSM/EDGE/Evo measurement and waveform application provides analysis and unlimited waveforms of GSM, GPRS, and EDGE evolution (EGPR32) signals used in multi-format devices. Use with EXM wireless test set.

  • no image available Mobile Communications DC Sources (45 W, 100 W): 663xx Series 
    no image available

    Mobile Communications DC Sources (45 W, 100 W): 663xx Series

    These products are ideal for testing digital wireless communications products due to power output and instantaneous peak measurement capability.

  • no image available RF & Microwave Test Accessories 
    no image available

    RF & Microwave Test Accessories

    Keysight provides a wide range of test accessories to meet your specific application. Learn about the latest new products and support information for switches, attenuators, amplifiers, detectors and many more.

  • no image available PXI Signal Generator (Signal Sources) 
    no image available

    PXI Signal Generator (Signal Sources)

    PXI Signal Generators (Signal Sources) provide Keysight quality and performance in the PXI form factor to address your RF design and test challenges in design, DVT and manufacturing

  • no image available Passive Network Monitoring Systems 
    no image available

    Passive Network Monitoring Systems

    Passively monitor hybrid and complex evolving networks for Lawful Intercept, Location or Multi-Technology survey

  • no image available Nemo Wireless Network Solutions 
    no image available

    Nemo Wireless Network Solutions

    Cutting-edge network RF measurement and analytics solutions under the Nemo brand; applicable to a wide range of customers including mobile operators, network equipment manufacturers, service contractors and regulatory bodies.

  • no image available PNA Network Analyzers, 300 kHz to 1.1 THz 
    no image available

    PNA Network Analyzers, 300 kHz to 1.1 THz

    PNA-L is a general-purpose network analyzer, PNA is the highest performing suitable for passive and active device test, and PNA-X is Keysight's most advanced and flexible enabling linear and nonlinear device characterization in a single instrument.

  • no image available PXI Signal Generators (Signal Sources) 
    no image available

    PXI Signal Generators (Signal Sources)

    PXI Signal Generators (Signal Sources) provide Keysight quality and performance in the PXI form factor to address your RF design and test challenges in design, DVT and manufacturing