Contact an Expert

GSM, GPRS, EGPRS & EDGE/Evo

GSM is a vast, rapidly expanding and successful technology. The initial data limitations were superseded by the release of GPRS in 2000. This packet-switched functionality allows mobile handset users to use the internet. GSM was the first digital cellular system. EGPRS,EDGE, and EDGE/Evo, collectively referred to as 2.5G wireless technologies provide upgrade paths for 2G (2nd generation) wireless technologies to achieve higher data rates. EDGE/Evo is the latest extension to the GSM mobile telephony standard. With a software upgrade and a new device for the user, data rates can be boosted to speeds approaching 1 Mbps. These technologies have been deployed around the world.
 

Although the technology is mature the demand for commercial products is still high. Thus developers, verification engineers and manufacturing managers for GSM, GPRS, EGPRS and EDGE cellular systems must deliver quality, cost effective products to the market quickly. As a world leader in test and measurement solutions, Keysight Technologies offers an extensive set of modeling, development and test tools that help ensure the quality of systems and components. Accelerate Wireless Design and Test with Flexible, High-Performance Platforms

Explore YouTube Videos 

1-25 of 59

Sort:
N9071A and W9071A GSM/EDGE/EVO X-Series Measurement Application - Technical Overview 
An overview of the GSM/EDGE/EVO (N/W9071A) X-Series measurement applications.

Technical Overview 2015-03-24

PDF PDF 3.94 MB
E6640A EXM Wireless Test Set - Flyer  
The EXM wireless test set is scalable to meet your production needs. It delivers the speed, accuracy and port density you need to ramp up rapidly and optimize full-volume manufacturing.

Promotional Materials 2015-02-23

PDF PDF 1.40 MB
E6640A EXM Wireless Test Set - Configuration Guide  
This configuration guide explains how to order or upgrade the E6640A EXM wireless test set, enabling you to scale the test solution to ramp up rapidly and optimize full-volume manufacturing.

Configuration Guide 2015-01-12

E6701K GSM/GPRS and E6704A EGPRS Lab Applications - Technical Overview 
This technical overview provides a brief overview and some specifications for the E6701I GSM/GPRS lab application and E6704A EGPRS lab application for the 8960 (E5515C/E) wireless communications test set.

Technical Overview 2015-01-06

PDF PDF 1.60 MB
E1969A TD-SCDMA_GSM Fast Switch Test Application - Technical Overview 
This technical overview provides the specifications for the E6702F cdma2000, IS-95, and AMPS lab application to verify and ensure the quality of RF performance of these devices.

Technical Overview 2014-12-02

PDF PDF 705 KB
GSM/GPRS/EGPRS Applications Feature Comparison 
This table compares key features present in the 8960 GSM/GPRS/EGPRS Test and Lab Application products. Click the link at the top of the Release Notes to view.

Selection Guide 2014-11-06

PDF PDF 113 KB
E6568F UMTS/LTE/LTE-A Wireless Test Manager - Technical Overview 
This technical overview lists the test supported by the E6567F wireless test manager including transmitter and receiver tests for LTE-A, LTE, W-CDMA, HSPA, HSPA+, DC-HSDPA, GSM, GPRS and EGPRS.

Technical Overview 2014-09-24

Solutions and Measurement Tools for Use in Average Power and Envelope Tracking Design - Application  
This app note provides an outline of the techniques involved and the solutions Agilent provides for RF, baseband and system developers.

Application Note 2014-08-02

E1968A GSM/GPRS/EGPRS Test Application - Technical Overview 
This technical overview for the E1968A test application highlights key benefits, functionality, operating modes, and technical specifications.

Technical Overview 2014-05-19

PDF PDF 1.27 MB
Accelerate PXI VSA Measurements with X-Series Measurement Applications for Modular Instrument 
This brochure describes the modular X-Series measurement applications which increase the efficiency and capability of the PXI VSA for specific communications standards

Brochure 2014-03-06

PDF PDF 1.31 MB
E6640A EXM Wireless Test Set Ready for Volume Production of LTE-A, 802.11ac WLAN Devices 
Agilent Technologies today announced the E6640A EXM wireless test set, which offers breakthrough manufacturing-test scalability in technology coverage, performance and capacity to test up to 32 cellular and wireless-connectivity devices in parallel.

Press Materials 2014-02-13

 
Measuring the Burst Time-Gated Power Signal of Wireless Technologies Using Keysight Power Sensors 
Measuring pulse, burst, or modulated signals for wireless technologies such as TDMA, GSM, WLAN, WiMAX, and LTE is very important because it is part of functionality testing and power amplifier module verification during the manufacturing process.

Application Note 2013-07-08

Incremental Redundancy in EGPRS 
Incremental redundancy is implemented in EGPRS systems to achieve maximum efficiency in over-the-air interface... WirelessDesignMagazine.com article by Paul Mercy. Feb 2005. Acrobat PDF.

Article 2013-04-02

 
EXT Wireless Communications Test Set Non-signaling Test Overview 
This application note explains how non-signaling test methods make it possible for manufacturers to reduce both test times and test equipment costs across a range of wireless technologies

Application Note 2012-08-01

PDF PDF 290 KB
Agilent Technologies Announces Wireless Communications Test Set with Innovative Multiport Adapter 
Agilent Technologies introduced the E6607B EXT wireless communications test set and companion E6617A multiport adapter. Optimized for non-signaling testing, the EXT/MPA combination increases test throughput and reduces the cost of test in the manufacturing of current- and next-generation smartphones and tablets that contain multiformat and multiband technologies.

Press Materials 2012-08-01

 
Greater insight. Greater confidence. Accelerate next-generation wireless - Brochure 
This brochure speaks to Keysight's Cellular from products, to experts to knowledge library and how Keysight gives you greater insight and greater confidence into Cellular.

Brochure 2012-05-31

PDF PDF 1.11 MB
Spectrum and Signal Analyzer Measurements and Noise Application Note 1303 
Noise is the classical limitation of electronics. In this application note, the characteristics of noise and its direct measurement are discussed in detail.

Application Note 2012-05-04

Agilent Technologies Introduces 6-GHz Signal Generators with Industry-Best Performance 
Today's aerospace/defense environment requires enhanced radar performance to detect weak signals at long distances. To provide the pure and precise signals needed to test these designs, the MXG uses an innovative triple-loop synthesizer to deliver phase noise performance of -146 dBc/Hz at 1 GHz and 20 kHz offset. For developers of radar components such as mixers and analog-to-digital converters, the MXG also features industry-leading spurious performance of -96 dBc at 1 GHz.

Press Materials 2012-05-01

 
High-Speed Data Throughput Test 
Ensure a quality user experience by fully testing the packet data performance of your wireless device early in the design cycle. The 8960 offers the highest 2G/3G/3.5G data rates and real-world testing to find issues sooner and resolve them faster!

Feature Story 2011-11-29

 
The Most Comprehensive Test Solution for GSM/GPRS/EGPRS Wireless Devices - Brochure 
This photocard highlights Keysight's affordable, integrated solution for performing fast UE connectivity measurements of GSM, GPRS, and EGPRS devices.

Brochure 2010-12-10

PDF PDF 140 KB
8PSK Modulation Accuracy Measurement Graphics 

Feature Story 2010-10-12

 
Agilent Technologies Now Supports Real-Time Fading with PXB and Wireless Communications Test Set  
Agilent Technologies Inc. (NYSE: A) today introduced a real-time 2G/3G fading solution that features a direct digital connection between the N5106A PXB baseband generator and channel emulator and E5515C 8960 wireless communications test set.

Press Materials 2010-09-28

 
Functional A-GPS Receiver Test Using the 8960 and E4438C - Application Note  
This application note describes a test system that uses and 8960 Wireless Communications Test Set in conjunction with an E4438C ESG Vector Signal

Application Note 2009-11-24

U2000 Series USB Power Sensor GSM Timeslot Burst Power Measurement - Application Note 
The demo guide explains the simplest steps to measure burst, modulated and pulse signals using the cost effective U2000 Series USB power sensor.

Application Note 2009-10-06

PDF PDF 545 KB
3GPP Long Term Evolution: System Overview, Product Development and Test Challenges -Application Note 
This application note focuses on LTE and includes content on system overview, product development and test challenges of this new wireless communications technology.

Application Note 2009-09-08

1 2 3 Next