Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

1xEV-DO Test

High Rate Packet Data System is the official name of the packet data system associated with cdma2000®. However, at the 3GPP2 standards committee, the name used to describe the system was 1x Evolution Data Only, or 1xEV-DO, a name that has been attached to this system throughout the industry.

1xEV-DO requires a network operator to dedicate a single CDMA channel (1.25 MHz) exclusively to packet data traffic. The system uses the same chip rate and emission filters as are used in cdma2000 and IS-95 CDMA systems, so it is spectrally identical to the legacy systems.

Choose Keysight for a complete portfolio of test equipment solutions that are fast, accurate, flexible, and cost-effective. Keysight helps you get your product to market fast, while protecting your bottom line. Accelerate Wireless Design and Test with Flexible, High-Performance Platforms

Explore YouTube Videos 

  • no image available E6640A EXM Wireless Test Set 
    no image available

    E6640A EXM Wireless Test Set

    The E6640A EXM wireless test set scales with your production needs and is in sync with the latest cellular and WLAN chipsets. It delivers the speed, accuracy, and port density you need to ramp up rapidly and optimize full-volume manufacturing.

  • no image available V9076B 1xEV-DO Measurement Application for EXM 
    no image available

    V9076B 1xEV-DO Measurement Application for EXM

    V9076B 1xEV-DO measurement application provides analysis of 1xEV-DO signals used in multi-format devices. Use with the EXM wireless test set.

  • U9076A 1xEV-DO Measurement Application U9076A 1xEV-DO Measurement Application for EXT 
    U9076A 1xEV-DO Measurement Application

    U9076A 1xEV-DO Measurement Application for EXT

    The U9076A 1xEV-DO measurement application provides analysis of 1xEV-DO signals with world-class test speed for test development and volume production for non-signaling test in cellular and wireless device manufacturing.

  • E5061B E6617A Multiport Adapter for EXT 
    E5061B

    E6617A Multiport Adapter for EXT

    The E6617A Multiport Adapter extends EXT to eight fully calibrated RFIO interfaces and four GPS ports, enables parallel device test without extra hardware fixture.

  • Sequence Studio Screen Shot U9066A Sequence Studio for EXT 
    Sequence Studio Screen Shot

    U9066A Sequence Studio for EXT

    The graphical Sequence Studio software dramatically simplifies test plan calibration, verification development, troubleshooting and reduces the need for test programming support.

  • E1966A 1xEV-DO Terminal Test Application E1966A 1xEV-DO Terminal Test Application 
    E1966A 1xEV-DO Terminal Test Application

    E1966A 1xEV-DO Terminal Test Application

    The E1966A test application provides base station emulation, and RF parametric and functional tests in cellular and wireless device design and manufacturing for 1xEV-DO.

  • E1966A E1976A 1xEV-DO Factory Test Mode Mobile Test Application 
    E1966A

    E1976A 1xEV-DO Factory Test Mode Mobile Test Application

    E1976A 1xEV-DO Factory Test Mode Test Application is the subset of the E1966A 1xEV-DO Mobile Test Application

  • N9076A Demodulated bit view presents 1 frame 16 slots with different modulation scheme N9076A 1xEV-DO Measurement Application 
    N9076A Demodulated bit view presents 1 frame 16 slots with different modulation scheme

    N9076A 1xEV-DO Measurement Application

    N9076A 1xEV-DO 3GPP2 (Rel.0, Rev.A/B) standard compliant measurement application provides 1-button RF conformance measurements for R&D through manufacturing of RF transmitters.

  • no image available E6706D 1xEV-DO Lab Application 
    no image available

    E6706D 1xEV-DO Lab Application

    Keysight’s E6706D lab application software runs on the industry standard 8960 (E5515C) wireless communications test set providing network emulation and mobile device design, integration, and validation test tools designed for wireless developers.

  • Option B7W 1xEVDO simultaneous measurements image 89601B-B7W 1x-EVDO Modulation Analysis 
    Option B7W 1xEVDO simultaneous measurements image

    89601B-B7W 1x-EVDO Modulation Analysis

    89600 VSA software Option B7W provides advanced tools to demodulate and analyze 1xEV-DO signals

  • W9076A-1xEV-DO W9076A 1xEV-DO Measurement Application for CXA 
    W9076A-1xEV-DO

    W9076A 1xEV-DO Measurement Application for CXA

    W9076A 1xEV-DO 3GPP2 (Rel.0, Rev.A/B) standard-compliant measurement application provides 1-button RF conformance measurements for R&D through manufacturing of RF transmitters.

  • E6706E E6706E 1xEV-DO Lab Application 
    E6706E

    E6706E 1xEV-DO Lab Application

    The E6706E lab application provides base station emulation, and RF parametric and functional tests for cellular and wireless device design and verification for 1xEV-DO.

  • E6607A EXT Wireless Communications Test Set E6607B EXT Wireless Communications Test Set 
    E6607A EXT Wireless Communications Test Set

    E6607B EXT Wireless Communications Test Set

    The E6607B EXT is a one-box test set integrating an innovative test sequencer, vector signal analyzer, vector signal generator, and multi-port RF hardware in a single box for non-signaling test in cellular and wireless device manufacturing.

  • no image available E6607C EXT Multiport Wireless Communications Test Set 
    no image available

    E6607C EXT Multiport Wireless Communications Test Set

    The EXT-C is an innovative one-box test set integrating a multiport adapter, test sequencer, vector signal analyzer, and vector signal generator in a single box for cost-effective high throughput non-signaling test in cellular device manufacturing.

  • no image available E6618A Multiport Adapter for E6630A 
    no image available

    E6618A Multiport Adapter for E6630A

    The E6618A multiport adapter extends E6630A to up to sixteen fully calibrated RFIO interfaces and eight GNSS output ports, enables parallel device test without extra hardware fixture.

  • no image available Y9076B 1xEV-DO Measurement and Waveform Application for EXM 
    no image available

    Y9076B 1xEV-DO Measurement and Waveform Application for EXM

    Y9076B 1xEV-DO measurement and waveform application provides analysis of 1xEV-DO signals used in multi-format devices. Use with the EXM wireless test set.

  • Standard Design Verification and Conformance System GS-8800 Series RF Design Verification and Conformance Test Systems 
    Standard Design Verification and Conformance System

    GS-8800 Series RF Design Verification and Conformance Test Systems

    GS-8800 pre-conformance testing for wireless appliance manufacturing reduces capital cost and allows validation of your design prior to full conformance testing.

  • E1991B E1991B Test Application Suite 
    E1991B

    E1991B Test Application Suite

    E1991B test application suite for the 8960 Series 10 test set delivers the most popular wireless formats in one easy-to-order model number.

  • no image available N5884A 1xEV-DO Enhanced Wireless Test Manager 
    no image available

    N5884A 1xEV-DO Enhanced Wireless Test Manager

    The N5884A Enhanced Wireless Test Manager for 1xEV-DO technology is a powerful, flexible standard platform with user-friendly features, created for use by R&D test engineers.

  • N7601B Signal Studio for cdma2000/1xEV-DO N7601B Signal Studio for cdma2000®/1xEV-DO 
    N7601B Signal Studio for cdma2000/1xEV-DO

    N7601B Signal Studio for cdma2000®/1xEV-DO

    N7601B Signal Studio enables creation of IS-95A, cdma2000 and 1xEV-DO waveforms for components/transmitters, waveforms with transport-channel coding for receivers, and real-time uplink IS-95A and cdma2000 signals for closed-loop BTS receiver testing.

  • no image available RF & Microwave Test Accessories 
    no image available

    RF & Microwave Test Accessories

    Keysight provides a wide range of test accessories to meet your specific application. Learn about the latest new products and support information for switches, attenuators, amplifiers, detectors and many more.

  • no image available PXI Signal Generator (Signal Sources) 
    no image available

    PXI Signal Generator (Signal Sources)

    PXI Signal Generators (Signal Sources) provide Keysight quality and performance in the PXI form factor to address your RF design and test challenges in design, DVT and manufacturing

  • no image available PNA Network Analyzers, 300 kHz to 1.1 THz 
    no image available

    PNA Network Analyzers, 300 kHz to 1.1 THz

    PNA-L is a general-purpose network analyzer, PNA is the highest performing suitable for passive and active device test, and PNA-X is Keysight's most advanced and flexible enabling linear and nonlinear device characterization in a single instrument.

  • no image available PXI Signal Generators (Signal Sources) 
    no image available

    PXI Signal Generators (Signal Sources)

    PXI Signal Generators (Signal Sources) provide Keysight quality and performance in the PXI form factor to address your RF design and test challenges in design, DVT and manufacturing