您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

1xEV-DO 測試

高速率封包資料系統是與 cdma2000® 有關之封包資料系統的正式名稱。不過,在 3GPP2 標準委員會中,該名稱是僅用來描述系統為 1x 評估資料,或 1xEV-DO,這個名稱在整個業界已經與此系統無法分開了。

1xEV-DO 需要網路業者提供單一 CDMA 通道 (1.25 MHz) 專供封包資料流量使用。該系統使用與 cdma2000 和 IS-95 CDMA 系統中所使用的相同晶片率與輻射濾波器,因此在頻譜上與舊型系統相同。

選擇是德的測試設備解決方案完整產品組合,不僅快速、準確、有彈性,而且經濟實惠。是德可協助讓您的產品快速上市,同時保障您的盈餘。清楚洞察、 信心滿滿。 加速開發新世代無線裝置

觀看YouTube影片 

1-25 / 38

排序:
Unlocking Cellular Measurement Insights - Solution Brochure 
This brochure covers the intricacies of evolving cellular standards to provide our customers with valuable insights into their innovations from design and development into manufacturing.

型錄 2016-01-26

PDF PDF 7.71 MB
1xEV-DO Applications Feature Comparison 
This table compares key features present in the 8960 1xEV-DO Test and Lab Application products.

選購指南 2014-11-06

PDF PDF 92 KB
E6567F cdma2000/1xEV-DO/LTE/LTE-A Wireless Test Manager - Technical Overview 
This technical overview lists the test supported by the E6567F wireless test manager including transmitter and receiver tests for LTE-A, LTE, CDMA, AMPS, and 1xEV-DO.

技術總覽 2014-10-01

Accelerate the Development of Wireless Device Tests with Automated Test Development and Support 
This brochure explains how the Keysight Wireless Test Manager products make it easy it to automate test development, expedite time-to-market for wireless devices, and reduce test costs.

型錄 2014-09-22

PDF PDF 699 KB
Solutions and Measurement Tools for Use in Average Power and Envelope Tracking Design - Application  
This app note provides an outline of the techniques involved and the solutions Agilent provides for RF, baseband and system developers.

應用手冊 2014-08-02

N9072A & W9072A cdma2000/cdmaOne X-Series Measurement Application - Technical Overview 
The cdma2000/cdmaOne measurement application transforms the X-Series signal analyzers into standards-based transmitter testers. This application provides fast, one-button RF conformance measurements.

技術總覽 2014-05-21

PDF PDF 1.50 MB
E1966A 1xEV-DO Terminal Test Application - Technical Overview 
This technical overview provides the specifications for the E1966A 1xEV-DO test application to verify and ensure the quality of RF performance of these devices.

技術總覽 2014-05-19

E6640A EXM Wireless Test Set Ready for Volume Production of LTE-A, 802.11ac WLAN Devices 
Agilent Technologies today announced the E6640A EXM wireless test set, which offers breakthrough manufacturing-test scalability in technology coverage, performance and capacity to test up to 32 cellular and wireless-connectivity devices in parallel.

新聞資料 2014-02-13

 
E6640A EXM 無線測試儀 - 配置指南 
E6640A EXM 無線測試儀 - 配置指南

配置設定指南 2013-12-09

EXT Wireless Communications Test Set Non-signaling Test Overview 
This application note explains how non-signaling test methods make it possible for manufacturers to reduce both test times and test equipment costs across a range of wireless technologies

應用手冊 2012-08-01

PDF PDF 290 KB
Agilent Technologies Announces Wireless Communications Test Set with Innovative Multiport Adapter 
Agilent Technologies introduced the E6607B EXT wireless communications test set and companion E6617A multiport adapter. Optimized for non-signaling testing, the EXT/MPA combination increases test throughput and reduces the cost of test in the manufacturing of current- and next-generation smartphones and tablets that contain multiformat and multiband technologies.

新聞資料 2012-08-01

 
Agilent Technologies Introduces 6-GHz Signal Generators with Industry-Best Performance 
Today's aerospace/defense environment requires enhanced radar performance to detect weak signals at long distances. To provide the pure and precise signals needed to test these designs, the MXG uses an innovative triple-loop synthesizer to deliver phase noise performance of -146 dBc/Hz at 1 GHz and 20 kHz offset. For developers of radar components such as mixers and analog-to-digital converters, the MXG also features industry-leading spurious performance of -96 dBc at 1 GHz.

新聞資料 2012-05-01

 
High-Speed Data Throughput Test 
Ensure a quality user experience by fully testing the packet data performance of your wireless device early in the design cycle. The 8960 offers the highest 2G/3G/3.5G data rates and real-world testing to find issues sooner and resolve them faster!

專題報導 2011-11-29

 
Testing Handovers Between LTE and 3G cdma2000/1xEV-DO Cellular Networks - Application Note 
This application note explains test handovers between LTE and third generation cdma2000/1xEV-DO cellular networks as well as network evolution.

應用手冊 2011-06-15

N9076A & W9076A 1xEV-DO X-Series Measurement Application, Self-Guided Demonstration 
This demonstration guide provides step-by-step instructions to analyze power and modulation for forward link and modulation accuracy for reverse link.

基本展示 2011-06-10

PDF PDF 2.97 MB
Agilent Technologies Now Supports Real-Time Fading with PXB and Wireless Communications Test Set  
Agilent Technologies Inc. (NYSE: A) today introduced a real-time 2G/3G fading solution that features a direct digital connection between the N5106A PXB baseband generator and channel emulator and E5515C 8960 wireless communications test set.

新聞資料 2010-09-28

 
1xEV-DO Test and Measurement Solutions 
This Brochure presents Keysight Technologies commitment to provide solutions across the product lifecycle to speed design, development, and manufacturing of 1xEV-DO products.

型錄 2010-03-29

PDF PDF 815 KB
8960 R & D Solutions Brochure for Wireless Data Devices - Brochure 
Speed development of new wireless data devices with Keysight's cost-effective, multi-format R&D test solutions.

型錄 2010-02-17

PDF PDF 1.61 MB
Agilent Technologies Licenses acticom Robust Header Compression Technology for Verifying VoIP Functi 

新聞資料 2008-11-04

 
Agilent Technologies' New Software Options Provide Full Drive Test Functionality on Handheld Ultra M 

新聞資料 2008-08-25

 
Agilent Technologies Introduces First One-Box Test Solution for Multicarrier Performance Test of Rel 

新聞資料 2008-07-21

 
New 8960 Test Application Options Offer Unique Lab Application Features - Brochure 
Now the unique test features of lab applications are can be ordered for test applications.

型錄 2007-08-16

PDF PDF 120 KB
Signal Studio for 1xEV-DO E4438C-404 Technical Overview 
A 4-page overview of the main features, benefits, and ordering information for E4438C Option 404.

技術總覽 2007-06-12

PDF PDF 203 KB
N5884A 1xEV-DO Enhanced Wireless Test Manager - Technical Overview 
This overview highlights the features of Keysight's test automation software for 1xEV-DO devices.

技術總覽 2007-06-10

PDF PDF 75 KB
E6564C 1xEV-DO Wireless Test Manager - Product Overview 
This document provides an overview of the capabilities of the E6564C WTM, including supported hardware and PC requirements.

技術總覽 2007-05-28

PDF PDF 111 KB

1 2 下一頁