Here’s the page we think you wanted. See search results instead:


Sprechen Sie mit einem Experten

1xEV-DO Test

High Rate Packet Data System is the official name of the packet data system associated with cdma2000®. However, at the 3GPP2 standards committee, the name used to describe the system was 1x Evolution Data Only, or 1xEV-DO, a name that has been attached to this system throughout the industry.

1xEV-DO requires a network operator to dedicate a single CDMA channel (1.25 MHz) exclusively to packet data traffic. The system uses the same chip rate and emission filters as are used in cdma2000 and IS-95 CDMA systems, so it is spectrally identical to the legacy systems.

Choose Keysight for a complete portfolio of test equipment solutions that are fast, accurate, flexible, and cost-effective. Keysight helps you get your product to market fast, while protecting your bottom line. Accelerate Wireless Design and Test with Flexible, High-Performance Platforms

Explore YouTube Videos 

Refine the List

Alle detailierte Suchkriterien entfernen

By Type of Content

No matches available for these refinements. | Alle detailierte Suchkriterien entfernen