Contact an Expert

1xEV-DO Test

High Rate Packet Data System is the official name of the packet data system associated with cdma2000®. However, at the 3GPP2 standards committee, the name used to describe the system was 1x Evolution Data Only, or 1xEV-DO, a name that has been attached to this system throughout the industry.

1xEV-DO requires a network operator to dedicate a single CDMA channel (1.25 MHz) exclusively to packet data traffic. The system uses the same chip rate and emission filters as are used in cdma2000 and IS-95 CDMA systems, so it is spectrally identical to the legacy systems.

Choose Keysight for a complete portfolio of test equipment solutions that are fast, accurate, flexible, and cost-effective. Keysight helps you get your product to market fast, while protecting your bottom line. Accelerate Wireless Design and Test with Flexible, High-Performance Platforms

Explore YouTube Videos 

1-9 of 9

Sort:
Analyze Agile or Elusive Signals Using Real-time Measurement and Triggering Webcast 
Original broadcast April 24, 2013

Webcast - recorded

 
Developing Measurement and Analysis Systems Using MATLAB Webcast 
Original broadcast December 9, 2014

Webcast - recorded

 
International Microwave Symposium (IMS) 2015 
June 1-16, 2014; Phoenix, AZ

Tradeshow

 
Primer: A Day in the Life of your Cell Phone 
Original broadcast July 24, 2014

Webcast - recorded

 
RF and Microwave Back to Basics Education Series 
Webcast Series

Webcast

 
Signal Analyzer Fundamentals and New Applications Webcast 
Original broadcast March 13, 2013

Webcast - recorded

 
Signal Generator Fundamentals and New Applications Webcast 
Original broadcast January 30, 2013

Webcast - recorded

 
Successful Modulation Analysis in 3 Steps Webcast 
Original broadcast January 22, 2014

Webcast - recorded

 
Vector Modulation and Frequency Conversion Fundamentals Webcast 
Original broadcast July 18, 2013

Webcast - recorded