Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

1xEV-DO Test

High Rate Packet Data System is the official name of the packet data system associated with cdma2000®. However, at the 3GPP2 standards committee, the name used to describe the system was 1x Evolution Data Only, or 1xEV-DO, a name that has been attached to this system throughout the industry.

1xEV-DO requires a network operator to dedicate a single CDMA channel (1.25 MHz) exclusively to packet data traffic. The system uses the same chip rate and emission filters as are used in cdma2000 and IS-95 CDMA systems, so it is spectrally identical to the legacy systems.

Choose Keysight for a complete portfolio of test equipment solutions that are fast, accurate, flexible, and cost-effective. Keysight helps you get your product to market fast, while protecting your bottom line. Accelerate Wireless Design and Test with Flexible, High-Performance Platforms

Explore YouTube Videos 

1-7 of 7

Sort:
Realizing Efficiency Gains in Baseband-to-RF Testing of Remote Radio Heads Webcast 
Original broadcast January 25, 2017

Webcast - recorded

 
Testing Voice Over LTE (VoLTE) on Your Device Webcast 
Original broadcast January 27, 2016

Webcast - recorded

 
Overcome LTE-A and 802.11ac Manufacturing Test Challenges with Keysight's new EXM Webcast 
Original broadcast March 26, 2014

Webcast - recorded

 
A Practical Approach to Verifying RFICs with Fast Mismatch Analysis 
Originally broadcast October 28, 2010

Webcast - recorded

 
Signal Analyzer Fundamentals and New Applications Webcast 
Original broadcast March 13, 2013

Webcast - recorded

 
Signal Generator Fundamentals and New Applications Webcast 
Original broadcast January 30, 2013

Webcast - recorded

 
Analyze Agile or Elusive Signals Using Real-time Measurement and Triggering Webcast 
Original broadcast April 24, 2013

Webcast - recorded