这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

1xEV-DO 测试

高速分组数据系统是与 cdma2000® 相关的分组数据系统的正式名称。不过,3GPP2 标准委员会过去常用 1x 演进纯数据(1x Evolution Data Only 或 1xEV-DO)来描述这一系统,这一名称已获得整个行业的认同。

1xEV-DO 要求网络运营商使用一个专门的 CDMA 信道(1.25 MHz)来传输分组数据流。该系统使用与 cdma2000 和 IS-95 CDMA 系统相同的码片速率和发射滤波片,因此它与传统系统非常相似。

请选择是德快速、精确、灵活和经济高效的全套测试设备解决方案。是德可帮助您快速将产品投放市场,同时保护您的盈亏底线。深入分析。增强信心。加快下一代无线技术的发展。

查看相关视频(优酷) 

1-25 / 41

排序:
E6640A EXM Wireless Test Set - Configuration Guide  
This configuration guide explains how to order or upgrade the E6640A EXM wireless test set, enabling you to scale the test solution to ramp up rapidly and optimize full-volume manufacturing.

配置指南 2017-04-19

Unlocking Cellular Measurement Insights - Solution Brochure 
This brochure covers the intricacies of evolving cellular standards to provide our customers with valuable insights into their innovations from design and development into manufacturing.

手册 2016-06-22

PDF PDF 7.93 MB
Keysight E6640A EXM 无线测试仪 
Keysight E6640A EXM 无线测试仪

手册 2016-01-27

PDF PDF 703 KB
1xEV-DO Applications Feature Comparison 
This table compares key features present in the 8960 1xEV-DO Test and Lab Application products.

选型指南 2014-11-06

PDF PDF 92 KB
E6567F cdma2000/1xEV-DO/LTE/LTE-A Wireless Test Manager - Technical Overview 
This technical overview lists the test supported by the E6567F wireless test manager including transmitter and receiver tests for LTE-A, LTE, CDMA, AMPS, and 1xEV-DO.

技术总览 2014-10-01

Solutions and Measurement Tools for Use in Average Power and Envelope Tracking Design - Application  
This app note provides an outline of the techniques involved and the solutions Agilent provides for RF, baseband and system developers.

应用说明 2014-08-02

N9072A & W9072A cdma2000/cdmaOne X-Series Measurement Application - Technical Overview 
The cdma2000/cdmaOne measurement application transforms the X-Series signal analyzers into standards-based transmitter testers. This application provides fast, one-button RF conformance measurements.

技术总览 2014-05-21

PDF PDF 1.50 MB
E1966A 1xEV-DO Terminal Test Application - Technical Overview 
This technical overview provides the specifications for the E1966A 1xEV-DO test application to verify and ensure the quality of RF performance of these devices.

技术总览 2014-05-19

Accelerate PXI VSA Measurements with X-Series Measurement Applications for Modular Instrument 
This brochure describes the modular X-Series measurement applications which increase the efficiency and capability of the PXI VSA for specific communications standards

手册 2014-03-06

PDF PDF 1.31 MB
E6640A EXM Wireless Test Set Ready for Volume Production of LTE-A, 802.11ac WLAN Devices 
Agilent Technologies today announced the E6640A EXM wireless test set, which offers breakthrough manufacturing-test scalability in technology coverage, performance and capacity to test up to 32 cellular and wireless-connectivity devices in parallel.

新闻资料 2014-02-13

 
EXT Wireless Communications Test Set Non-signaling Test Overview 
This application note explains how non-signaling test methods make it possible for manufacturers to reduce both test times and test equipment costs across a range of wireless technologies

应用说明 2012-08-01

PDF PDF 290 KB
Agilent Technologies Announces Wireless Communications Test Set with Innovative Multiport Adapter 
Agilent Technologies introduced the E6607B EXT wireless communications test set and companion E6617A multiport adapter. Optimized for non-signaling testing, the EXT/MPA combination increases test throughput and reduces the cost of test in the manufacturing of current- and next-generation smartphones and tablets that contain multiformat and multiband technologies.

新闻资料 2012-08-01

 
Agilent Technologies Introduces 6-GHz Signal Generators with Industry-Best Performance 
Today's aerospace/defense environment requires enhanced radar performance to detect weak signals at long distances. To provide the pure and precise signals needed to test these designs, the MXG uses an innovative triple-loop synthesizer to deliver phase noise performance of -146 dBc/Hz at 1 GHz and 20 kHz offset. For developers of radar components such as mixers and analog-to-digital converters, the MXG also features industry-leading spurious performance of -96 dBc at 1 GHz.

新闻资料 2012-05-01

 
High-Speed Data Throughput Test 
Ensure a quality user experience by fully testing the packet data performance of your wireless device early in the design cycle. The 8960 offers the highest 2G/3G/3.5G data rates and real-world testing to find issues sooner and resolve them faster!

专访 2011-11-29

 
测试 LTE 和 3G cdma2000/1xEV-DO 蜂窝式网络技术间的切换 
This application note explains test handovers between LTE and third generation cdma2000/1xEV-DO cellular networks as well as network evolution.

应用说明 2011-06-15

N9076A & W9076A 1xEV-DO X-Series Measurement Application, Self-Guided Demonstration 
This demonstration guide provides step-by-step instructions to analyze power and modulation for forward link and modulation accuracy for reverse link.

基本演示 2011-06-10

PDF PDF 2.97 MB
深入了解高速蜂窝 
This brochure speaks to Keysight's Cellular from products, to experts to knowledge library and how Keysight gives you greater insight and greater confidence into Cellular.

手册 2010-11-30

PDF PDF 1.60 MB
深入了解高速蜂窝 
This brochure speaks to Keysight's Cellular from products, to experts to knowledge library and how Keysight gives you greater insight and greater confidence into Cellular.

手册 2010-11-30

PDF PDF 1.60 MB
Agilent Technologies Now Supports Real-Time Fading with PXB and Wireless Communications Test Set  
Agilent Technologies Inc. (NYSE: A) today introduced a real-time 2G/3G fading solution that features a direct digital connection between the N5106A PXB baseband generator and channel emulator and E5515C 8960 wireless communications test set.

新闻资料 2010-09-28

 
1xEV-DO Test and Measurement Solutions 
This Brochure presents Keysight Technologies commitment to provide solutions across the product lifecycle to speed design, development, and manufacturing of 1xEV-DO products.

手册 2010-03-29

PDF PDF 815 KB
Keysight 8960 无线通信测试仪确保您的无线产品获得成功 
专门用于无线设备开发、制造和维修的灵活解决方案

手册 2008-11-11

PDF PDF 1.31 MB
Agilent Technologies Licenses acticom Robust Header Compression Technology for Verifying VoIP Functi 

新闻资料 2008-11-04

 
Agilent Technologies' New Software Options Provide Full Drive Test Functionality on Handheld Ultra M 

新闻资料 2008-08-25

 
Agilent Technologies Introduces First One-Box Test Solution for Multicarrier Performance Test of Rel 

新闻资料 2008-07-21

 
New 8960 Test Application Options Offer Unique Lab Application Features - Brochure 
Now the unique test features of lab applications are can be ordered for test applications.

手册 2007-08-16

PDF PDF 120 KB

1 2 下一页