Here’s the page we think you wanted. See search results instead:

 

Discutez avec un expert

cdma2000® / CDMA Test

As industry needs have matured and evolved, so has the Code-Division Multiple Access (CDMA) technology. As a digital cellular technology based on the TIA/EIA IS-95 CDMA standard, including IS-95A and IS-95B revisions, CDMA was first introduced as a solution for voice communication. It uses direct sequence modulation with digital codes to spread its spectrum.

As user equipment and applications evolved, CDMA gave way to cdma2000, a technology developed through the Telecommunication Industry Alliance. cdma2000 supports circuit-switched voice communications as well as packet data speeds of up to 307 kbps in a single 1.25 MHz channel.

Another technology to evolve from CDMA/cdma2000 is 1xEV-DO (1x Evolution, data only). Details on this enhancement to cdma2000 air interface technology, which is optimized for packet data transfer, can be found on the  1xEV technology page

Keysight Technologies provides cdma2000/CDMA products, solutions and services for engineers and technical managers involved in the design, integration, manufacturing, and performance of your next generation networks.

Accelerate Wireless Design and Test with Flexible, High-Performance Platforms

Explore YouTube Videos 

  • no image available E6640A EXM Wireless Test Set 
    no image available

    E6640A EXM Wireless Test Set

    The E6640A EXM wireless test set scales with your production needs and is in sync with the latest cellular and WLAN chipsets. It delivers the speed, accuracy, and port density you need to ramp up rapidly and optimize full-volume manufacturing.

  • no image available V9072B cdma2000® Measurement Application for EXM and EXF 
    no image available

    V9072B cdma2000® Measurement Application for EXM and EXF

    V9072B cdma2000® measurement application provides analysis of cdma2000 signals used in multi-format devices. Use with the EXT wireless test set.

  • U9072A cdma2000 Measurement Application U9072A cdma2000® Measurement Application for EXT 
    U9072A cdma2000 Measurement Application

    U9072A cdma2000® Measurement Application for EXT

    The U9072A cdma2000 measurement application provides analysis of cdma2000 signals with world-class test speed for test development and volume production for non-signaling test in cellular and wireless device manufacturing.

  • E5061B E6617A Multiport Adapter for EXT 
    E5061B

    E6617A Multiport Adapter for EXT

    The E6617A Multiport Adapter extends EXT to eight fully calibrated RFIO interfaces and four GPS ports, enables parallel device test without extra hardware fixture.

  • Sequence Studio Screen Shot U9066A Sequence Studio for EXT 
    Sequence Studio Screen Shot

    U9066A Sequence Studio for EXT

    The graphical Sequence Studio software dramatically simplifies test plan calibration, verification development, troubleshooting and reduces the need for test programming support.

  • E1962B E1962B cdma2000®/IS-95/AMPS Mobile Test Application 
    E1962B

    E1962B cdma2000®/IS-95/AMPS Mobile Test Application

    Application d'essai mobile CDMA2000/IS-95/AMPS

  • N9072A Quad view of cdma2000 signal in code domain N9072A cdma2000® Measurement Application 
    N9072A Quad view of cdma2000 signal in code domain

    N9072A cdma2000® Measurement Application

    cdma2000 Measurement application

  • E6702C cdma2000 Lab Application E6702D cdma2000® Lab Application 
    E6702C cdma2000 Lab Application

    E6702D cdma2000® Lab Application

    Keysight’s E6702D lab application software runs on the industry standard 8960 (E5515C) wireless communications test set providing network emulation and mobile device design, integration, and validation test tools designed for wireless developers.

  • W9072A-cdma2000 W9072A cdma2000® Measurement Application for CXA 
    W9072A-cdma2000

    W9072A cdma2000® Measurement Application for CXA

    W9072A CDMA 3GPP2 Release A standard-compliant measurement application provides 1-button RF conformance measurements for R&D through manufacturing of into IS95/cdmaOne & cdma2000 RF transmitters.

  • E6607A EXT Wireless Communications Test Set E6607B EXT Wireless Communications Test Set 
    E6607A EXT Wireless Communications Test Set

    E6607B EXT Wireless Communications Test Set

    The E6607B EXT is a one-box test set integrating an innovative test sequencer, vector signal analyzer, vector signal generator, and multi-port RF hardware in a single box for non-signaling test in cellular and wireless device manufacturing.

  • no image available E6607C EXT Multiport Wireless Communications Test Set 
    no image available

    E6607C EXT Multiport Wireless Communications Test Set

    The EXT-C is an innovative one-box test set integrating a multiport adapter, test sequencer, vector signal analyzer, and vector signal generator in a single box for cost-effective high throughput non-signaling test in cellular device manufacturing.

  • no image available E6618A Multiport Adapter for E6630A 
    no image available

    E6618A Multiport Adapter for E6630A

    The E6618A multiport adapter extends E6630A to up to sixteen fully calibrated RFIO interfaces and eight GNSS output ports, enables parallel device test without extra hardware fixture.

  • no image available Y9072B cdma2000® Measurement and Waveform Application for EXM 
    no image available

    Y9072B cdma2000® Measurement and Waveform Application for EXM

    Y9072B cdma2000® measurement and waveform application provides analysis and unlimited waveforms of cdma2000 signals used in multi-format devices. Use with the EXM wireless test set.

  • Standard Design Verification and Conformance System GS-8800 Series RF Design Verification and Conformance Test Systems 
    Standard Design Verification and Conformance System

    GS-8800 Series RF Design Verification and Conformance Test Systems

    GS-8800 pre-conformance testing for wireless appliance manufacturing reduces capital cost and allows validation of your design prior to full conformance testing.

  • N5880A cdma2000/IS-95/AMPS Enhanced Wireless Test Manager N5880A cdma2000®/IS-95/AMPS Enhanced Wireless Test Manager 
    N5880A cdma2000/IS-95/AMPS Enhanced Wireless Test Manager

    N5880A cdma2000®/IS-95/AMPS Enhanced Wireless Test Manager

    The N5880A wireless test manager for cdma2000/IS-95/AMPS technology was created for use by R&D test engineers.

  • no image available PXI Signal Generators (Signal Sources) 
    no image available

    PXI Signal Generators (Signal Sources)

    PXI Signal Generators (Signal Sources) provide Keysight quality and performance in the PXI form factor to address your RF design and test challenges in design, DVT and manufacturing

  • no image available RF & Microwave Test Accessories 
    no image available

    RF & Microwave Test Accessories

    Keysight provides a wide range of test accessories to meet your specific application. Learn about the latest new products and support information for switches, attenuators, amplifiers, detectors and many more.

  • 89600 VSA Software 

    89600 VSA Software

    89600 VSA software measures RF & vector modulation qualities of digitally modulated signals. Use vector signal analyzer software in R&D to troubleshoot over 75 different standards and vector modulation formats.

  • no image available PXI Signal Generator (Signal Sources) 
    no image available

    PXI Signal Generator (Signal Sources)

    PXI Signal Generators (Signal Sources) provide Keysight quality and performance in the PXI form factor to address your RF design and test challenges in design, DVT and manufacturing

  • no image available Nemo Wireless Network Solutions 
    no image available

    Nemo Wireless Network Solutions

    Cutting-edge network RF measurement and analytics solutions under the Nemo brand; applicable to a wide range of customers including mobile operators, network equipment manufacturers, service contractors and regulatory bodies.

  • no image available PNA Network Analyzers, 300 kHz to 1.1 THz 
    no image available

    PNA Network Analyzers, 300 kHz to 1.1 THz

    PNA-L is a general-purpose network analyzer, PNA is the highest performing suitable for passive and active device test, and PNA-X is Keysight's most advanced and flexible enabling linear and nonlinear device characterization in a single instrument.