Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discuter avec un expert

cdma2000® / CDMA Test

As industry needs have matured and evolved, so has the Code-Division Multiple Access (CDMA) technology. As a digital cellular technology based on the TIA/EIA IS-95 CDMA standard, including IS-95A and IS-95B revisions, CDMA was first introduced as a solution for voice communication. It uses direct sequence modulation with digital codes to spread its spectrum.

As user equipment and applications evolved, CDMA gave way to cdma2000, a technology developed through the Telecommunication Industry Alliance. cdma2000 supports circuit-switched voice communications as well as packet data speeds of up to 307 kbps in a single 1.25 MHz channel.

Another technology to evolve from CDMA/cdma2000 is 1xEV-DO (1x Evolution, data only). Details on this enhancement to cdma2000 air interface technology, which is optimized for packet data transfer, can be found on the  1xEV technology page

Keysight Technologies provides cdma2000/CDMA products, solutions and services for engineers and technical managers involved in the design, integration, manufacturing, and performance of your next generation networks.

Accelerate Wireless Design and Test with Flexible, High-Performance Platforms

Explorer les vidéos YouTube 

Affiner la liste

retirer tout le raffinement

Par type de contenu

Par catégorie de produit

1-25 sur 34

Tri:
RF Design and Test Webcast Series 
Master the basics and understand future trends with these live and on-demand webcasts

Webcast

 
Master Class Series 2017 
Various dates and locations in 2017

Séminaire

 
Realizing Efficiency Gains in Baseband-to-RF Testing of Remote Radio Heads Webcast 
Live broadcast January 25, 2017; 10am PT / 1pm ET

Webcast

 
RF Back to Basics Seminar 
Various dates and locations

Séminaire

 
Wireless Communications and Connectivity - Webcast Library 
Live and On-Demand Webcasts

Webcast

 
Using a Multi-Touch UI to Streamline Signal Analyzer Measurements Webcast 
Original broadcast March 10, 2016

Webcast - enregistré

 
FieldFox Handheld Analyzers Education Series 
Series of live and on-demand webcasts

Webcast

 
Wireless Site Survey, Spectrum Monitoring and Interference Analysis Webcast 
Original broadcast April 28, 2016

Webcast - enregistré

 
Testing Voice Over LTE (VoLTE) on Your Device Webcast 
Original broadcast January 27, 2016

Webcast - enregistré

 
Developing Measurement and Analysis Systems Using MATLAB Webcast 
Original broadcast December 8, 2015

Webcast - enregistré

 
5G Channel Sounding Challenges and Test Approaches Webcast 
Original broadcast September 24, 2015

Webcast - enregistré

 
Learn to Make Power Amplifier Tests Faster! 
Original broadcast March 6, 2014

Webcast - enregistré

 
Overcome LTE-A and 802.11ac Manufacturing Test Challenges with Keysight's new EXM Webcast 
Original broadcast March 26, 2014

Webcast - enregistré

 
Optimize Wireless Device Battery Run-time: Two Part Webcast Series 
Original roadcasts Aug 22 & Sept 19, 2012

Webcast - enregistré

 
Validating LTE-A UE’s: The Increasing Importance of Data Throughput Performance 
Original broadcast November 18, 2014

Webcast - enregistré

 
Primer: A Day in the Life of your Cell Phone 
Original broadcast July 24, 2014

Webcast - enregistré

 
Addressing Design and Test Challenges for the New LTE-Advanced Standard Webcast 
Original broadcast July 15, 2014

Webcast - enregistré

 
Developing Modular PXI and AXIe Tests for Measurement and Analysis Webcast 
Original broadcast June 12, 2014

Webcast - enregistré

 
Techniques for Precise Interference Measurements in the Field 
Original broadcast September 26, 2012

Webcast - enregistré

 
A Practical Approach to Verifying RFICs with Fast Mismatch Analysis 
Originally broadcast October 28, 2010

Webcast - enregistré

 
Fixturing and Fixture Removal for Multiport Devices with Non-Standard RF Interfaces Webcast 
Original broadcast March 11, 2014

Webcast - enregistré

 
HSPA+ and LTE Test Challenges for Multi-Format UE Developers Webcast 
Original broadcast Feb 9, 2012

Webcast - enregistré

 
Successful Modulation Analysis in 3 Steps Webcast 
Original broadcast January 22, 2014

Webcast - enregistré

 
Vector Modulation and Frequency Conversion Fundamentals Webcast 
Original broadcast July 18, 2013

Webcast - enregistré

 
Moving to Non-Signaling Manufacturing Test for Wireless Devices Webcast 
Original broadcast Feb 23, 2012

Webcast - enregistré

 

1 2 Page suivante