Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

cdma2000® / CDMA Test

As industry needs have matured and evolved, so has the Code-Division Multiple Access (CDMA) technology. As a digital cellular technology based on the TIA/EIA IS-95 CDMA standard, including IS-95A and IS-95B revisions, CDMA was first introduced as a solution for voice communication. It uses direct sequence modulation with digital codes to spread its spectrum.

As user equipment and applications evolved, CDMA gave way to cdma2000, a technology developed through the Telecommunication Industry Alliance. cdma2000 supports circuit-switched voice communications as well as packet data speeds of up to 307 kbps in a single 1.25 MHz channel.

Another technology to evolve from CDMA/cdma2000 is 1xEV-DO (1x Evolution, data only). Details on this enhancement to cdma2000 air interface technology, which is optimized for packet data transfer, can be found on the  1xEV technology page

Keysight Technologies provides cdma2000/CDMA products, solutions and services for engineers and technical managers involved in the design, integration, manufacturing, and performance of your next generation networks.

Accelerate Wireless Design and Test with Flexible, High-Performance Platforms

Explore YouTube Videos 

1-16 of 16

Sort:
Oscilloscope or Digitizer for Wideband analysis – Why care? 
Original broadcast March 1, 2017

Webcast - recorded

 
Realizing Efficiency Gains in Baseband-to-RF Testing of Remote Radio Heads Webcast 
Original broadcast January 25, 2017

Webcast - recorded

 
Using a Multi-Touch UI to Streamline Signal Analyzer Measurements Webcast 
Original broadcast March 10, 2016

Webcast - recorded

 
Wireless Site Survey, Spectrum Monitoring and Interference Analysis Webcast 
Original broadcast April 28, 2016

Webcast - recorded

 
5G Channel Sounding Challenges and Test Approaches Webcast 
Original broadcast September 24, 2015

Webcast - recorded

 
Learn to Make Power Amplifier Tests Faster! 
Original broadcast March 6, 2014

Webcast - recorded

 
Primer: A Day in the Life of your Cell Phone 
Original broadcast July 24, 2014

Webcast - recorded

 
Techniques for Precise Interference Measurements in the Field 
Original broadcast September 26, 2012

Webcast - recorded

 
A Practical Approach to Verifying RFICs with Fast Mismatch Analysis 
Originally broadcast October 28, 2010

Webcast - recorded

 
Fixturing and Fixture Removal for Multiport Devices with Non-Standard RF Interfaces Webcast 
Original broadcast March 11, 2014

Webcast - recorded

 
Successful Modulation Analysis in 3 Steps Webcast 
Original broadcast January 22, 2014

Webcast - recorded

 
Signal Generator Fundamentals and New Applications Webcast 
Original broadcast January 30, 2013

Webcast - recorded

 
Multi-Signal, Multi-Format Analysis with the 89600 VSA 
Original broadcast Apr 25, 2012

Webcast - recorded

 
Signal Analyzer Fundamentals and New Applications Webcast 
Original broadcast March 13, 2013

Webcast - recorded

 
Analyze Agile or Elusive Signals Using Real-time Measurement and Triggering Webcast 
Original broadcast April 24, 2013

Webcast - recorded

 
Basics of RF Amplifier Test With the Vector Network Analyzer 
Original broadcast Mar 13, 2012

Webcast - recorded