Here’s the page we think you wanted. See search results instead:

 

Parla con un Esperto

cdma2000® / CDMA Test

As industry needs have matured and evolved, so has the Code-Division Multiple Access (CDMA) technology. As a digital cellular technology based on the TIA/EIA IS-95 CDMA standard, including IS-95A and IS-95B revisions, CDMA was first introduced as a solution for voice communication. It uses direct sequence modulation with digital codes to spread its spectrum.

As user equipment and applications evolved, CDMA gave way to cdma2000, a technology developed through the Telecommunication Industry Alliance. cdma2000 supports circuit-switched voice communications as well as packet data speeds of up to 307 kbps in a single 1.25 MHz channel.

Another technology to evolve from CDMA/cdma2000 is 1xEV-DO (1x Evolution, data only). Details on this enhancement to cdma2000 air interface technology, which is optimized for packet data transfer, can be found on the  1xEV technology page

Keysight Technologies provides cdma2000/CDMA products, solutions and services for engineers and technical managers involved in the design, integration, manufacturing, and performance of your next generation networks.

Accelerate Wireless Design and Test with Flexible, High-Performance Platforms

Explore YouTube Videos 

Refine the List

remove all refinements

By Type of Content

By Product Category

1-5 of 5

Sort:
RF Design and Test Webcast Series 
Master the basics and understand future trends with these live and on-demand webcasts

Webcast

 
Signal Analyzer Fundamentals and New Applications Webcast 
Original broadcast March 13, 2013

Webcast - recorded

 
Signal Generator Fundamentals and New Applications Webcast 
Original broadcast January 30, 2013

Webcast - recorded

 
Analyze Agile or Elusive Signals Using Real-time Measurement and Triggering Webcast 
Original broadcast April 24, 2013

Webcast - recorded

 
Advanced Passive Intermodulation (PIM) Measurement System Webcast 
Original broadcast August 29, 2013

Webcast - recorded