您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

TDMA

運用是德科技的 TDMA (分時多工存取) 測試解決方案與服務,滿足您的 TDMA 設計與生產測試需要。

產品
  設計 製造 服務供應
8960 系列 10 無線通訊測試儀
取得無線測試儀的完整 RF 參數與功能測試涵蓋範圍,適用於所有主要蜂巢式技術。8960 是一個單機測試解決方案,適合目前及未來的無線裝置開發、製造與維修應用。  8960 系列 10 無線通訊測試儀
    Black Check - Img  
E4438C ESG 信號產生器
E4438C 結合了傑出的 RF 效能及精密的基頻產生能力,以提供基頻的校驗測試信號、IF 及達 6 GHz 的 RF 頻率。  E4438C ESG 信號產生器
  Black Check - Img   Black Check - Img  
EPM 和 EPM-P 系列功率錶
EPM 功率錶提供 CW 和平均功率量測。EPM-P 系列功率錶提供峰值、平均值、峰對平均值比,以及時閘式功率量測。  EPM 和 EPM-P 系列功率錶
  Black Check - Img   Black Check - Img  
行動通訊直流電源 (45 W、100 W):663xx 系列
這些產品擁有電源輸出和瞬時峰值量測功能,非常適合用來測試數位無線通訊產品。  行動通訊直流電源 (45 W、100 W):663xx 系列
  Black Check - Img   Black Check - Img  
PSA 頻譜分析儀
是德 PSA 系列頻譜分析儀可提供高達50 GHz 高效能頻譜分析,具有頻寬分析、彈性、速度、準確度和動態範圍的最先進組合。
  PSA 頻譜分析儀
     

觀看YouTube影片 

1-19 / 19

排序:
M9391A PXIe Vector Signal Analyzer 1 MHz to 3 GHz or 6 GHz - Data Sheet 
This data sheet contains specifications and other technical information related to the M9391A PXIe Vector Signal Analyzer.

產品型錄 2017-04-29

Unlocking Cellular Measurement Insights - Solution Brochure 
This brochure covers the intricacies of evolving cellular standards to provide our customers with valuable insights into their innovations from design and development into manufacturing.

型錄 2016-06-22

PDF PDF 7.93 MB
Solutions and Measurement Tools for Use in Average Power and Envelope Tracking Design - Application  
This app note provides an outline of the techniques involved and the solutions Agilent provides for RF, baseband and system developers.

應用手冊 2014-08-02

利用是德功率感測器量測無線技術之叢發時閘功率信號 
本應用說明將介紹如何使用外型輕巧的Keysight U2000A系列USB功率感測器,建構一套經濟有效的解決方案,以便量測叢發信號的平均功率與時閘平均功率。

應用手冊 2013-10-04

Spectrum and Signal Analyzer Measurements and Noise Application Note 1303 
Noise is the classical limitation of electronics. In this application note, the characteristics of noise and its direct measurement are discussed in detail.

應用手冊 2012-05-04

PDF PDF 2.06 MB
Agilent Technologies Introduces 6-GHz Signal Generators with Industry-Best Performance 
Today's aerospace/defense environment requires enhanced radar performance to detect weak signals at long distances. To provide the pure and precise signals needed to test these designs, the MXG uses an innovative triple-loop synthesizer to deliver phase noise performance of -146 dBc/Hz at 1 GHz and 20 kHz offset. For developers of radar components such as mixers and analog-to-digital converters, the MXG also features industry-leading spurious performance of -96 dBc at 1 GHz.

新聞資料 2012-05-01

 
8960 R & D Solutions Brochure for Wireless Data Devices - Brochure 
Speed development of new wireless data devices with Keysight's cost-effective, multi-format R&D test solutions.

型錄 2010-02-17

PDF PDF 1.61 MB
IFT Battery Current Drain Solution - Application Note 
Provides an overview of the Interactive Functional Test (IFT) battery current drain analysis solution using the 8960 (E5515C) and the 66319/21B or D.

應用手冊 2008-09-30

IFT: A Solution for Stress Testing Cellular Devices - Application Note 
Provides an overview of stress testing using the Interactive Functional Test (IFT) software with the 8960 (E5515C).

應用手冊 2008-09-30

J8120A VPT501 Vehicle Protocol Tester Series 500 Testing for Timing Problems in - Application Note 
J8120A VPT501 Vehicle Protocol Tester Series 500 Testing for Timing Problems in

應用手冊 2008-02-28

Testing Mobile Station Cell Transitions and Handovers (R&D only) - Application Note 
Discover how to use two 8960 test sets and GSM/GPRS/EGPRS or W-CDMA/HSDPA lab applications to test a mobile station's behavior while transitioning to a different cell via a handover or cell selection/reselection procedures.

應用手冊 2007-05-23

Battery Drain Analysis Improves Mobile-Device Operating Time - Application Note 
Using specialized tools and analysis techniques can help you create mobile-device designs that extend battery life and improve your productivity.

應用手冊 2007-02-01

Multi-mode Handset Manufacturing Challenges and Solutions - Application Note 
This application note explains the characteristics that make multi-mode user equipment difficult to test, and provides solutions to streamline UE testing while ensuring conformance to industry standards.

應用手冊 2005-11-16

8960 TIA/EIA-98-D Capability Listing 
8960 Series 10 TIA/EIA-98-D Capability Listing for the E1962B and E6701A.

應用手冊 2004-02-20

PDF PDF 62 KB
Optimizing Your TDMA Network 
In this application note you will find methods that can be used to easily identify interfering base stations by relying on a measurement receiver to decode the DVCC of IS-136 TDMA channels.

應用手冊 2002-08-27

PDF PDF 298 KB
Testing and Troubleshooting Digital RF Communications Transmitter Designs (AN 1313) 
This Application Note covers the following 3 topics: 1) How digital communications transmitters work, 2) Essential transmitter tests and important test equipment characteristics, and 3) Troubleshooting techniques for common impairments.

應用手冊 2002-01-08

Optimum Power Measurements using Keysight Technologies Base Station Test Sets (PN 8935/8921-1) 
This Product Note includes the following: Description of the power measurement method Availability of the power measurement method on the Keysight E6380A and the Keysight 8921A Option 600. How each power measurement method is implemented on the E6380A and the 8921A Option 600. When each power...

應用手冊 2000-08-01

PDF PDF 842 KB
Measuring Complex Burst Signals with Time-Gated Spectrum Analysis (PN 8590-9) 
This Product Note describes how 8590 C/E-series Spectrum Analyzers with Option 105, Time-Gated Spectrum Analysis, can help make measurements of pulsed signals such as Time-Division Multiple-Access (TDMA) easy.

應用手冊 2000-07-01

PDF PDF 122 KB
Optimizing your TDMA Network Today and Tomorrow: Interference Identification for IS-136 TDMA... 
This Application Note provides an overview of how drive-test tools can help optimize your TDMA-based cellular and PCS networks. These tools allow you to turn-up networks faster, reduce optimization time, and improve network quality of service.

應用手冊 2000-05-04

PDF PDF 1.17 MB