这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

TDMA

深入了解是德科技公司为满足TDMA设计和产品测试需求而提供的TDMA(时分多址接入)测试解决方案和服务。

产品
  设计 制造 服务
提供
8960 系列 10 无线通信测试仪
Keysight 8960 立足现在,放眼未来,为客户进行无线设备部署、制造和维修提供综合解决方案。该无线测试仪可对业内的所有主要的蜂窝技术进行全面的射频参数测试和功能测试。 
  Black Check  
E4438C ESG矢量信号发生器
E4438C将优异的射频性能与精密的基带生成能力相结合,提供高达6 GHz的基带、射频和IF校准测试信号。  E4438C ESG信号发生器
Black Check Black Check  
EPM和EPM-P系列功率计
EPM功率计可测量CW和平均功率。EPM-P功率计可测量峰值、平均值、峰均比和时间选通功率。  EPM和EPM-P系列功率计
Black Check Black Check  
移动通信直流电源(45 W、100 W):663xx系列
这些产品具有出色的功率输出和瞬时峰值测量功能,是测试数字无线通信产品的理想工具。  移动通信直流电源(45 W、100 W):663xx系列
Black Check Black Check  
PSA频谱分析仪
PSA频谱分析仪系列具有领先的分析带宽、灵活性、速度、精度和动态范围,可提供高达50 GHz的高性能频谱分析。 
     

查看相关视频(优酷) 

1-21 / 21

排序:
M9391A PXIe Vector Signal Analyzer 1 MHz to 3 GHz or 6 GHz - Data Sheet 
This data sheet contains specifications and other technical information related to the M9391A PXIe Vector Signal Analyzer.

产品资料 2017-04-29

Unlocking Cellular Measurement Insights - Solution Brochure 
This brochure covers the intricacies of evolving cellular standards to provide our customers with valuable insights into their innovations from design and development into manufacturing.

手册 2016-06-22

PDF PDF 7.93 MB
Solutions and Measurement Tools for Use in Average Power and Envelope Tracking Design - Application  
This app note provides an outline of the techniques involved and the solutions Agilent provides for RF, baseband and system developers.

应用说明 2014-08-02

Measuring the Burst Time-Gated Power Signal of Wireless Technologies Using Keysight Power Sensors 
Measuring pulse, burst, or modulated signals for wireless technologies such as TDMA, GSM, WLAN, WiMAX, and LTE is very important because it is part of functionality testing and power amplifier module verification during the manufacturing process.

应用说明 2013-07-08

Spectrum and Signal Analyzer Measurements and Noise Application Note 1303 
Noise is the classical limitation of electronics. In this application note, the characteristics of noise and its direct measurement are discussed in detail.

应用说明 2012-05-04

PDF PDF 2.06 MB
Agilent Technologies Introduces 6-GHz Signal Generators with Industry-Best Performance 
Today's aerospace/defense environment requires enhanced radar performance to detect weak signals at long distances. To provide the pure and precise signals needed to test these designs, the MXG uses an innovative triple-loop synthesizer to deliver phase noise performance of -146 dBc/Hz at 1 GHz and 20 kHz offset. For developers of radar components such as mixers and analog-to-digital converters, the MXG also features industry-leading spurious performance of -96 dBc at 1 GHz.

新闻资料 2012-05-01

 
深入了解高速蜂窝 
This brochure speaks to Keysight's Cellular from products, to experts to knowledge library and how Keysight gives you greater insight and greater confidence into Cellular.

手册 2010-11-30

PDF PDF 1.60 MB
深入了解高速蜂窝 
This brochure speaks to Keysight's Cellular from products, to experts to knowledge library and how Keysight gives you greater insight and greater confidence into Cellular.

手册 2010-11-30

PDF PDF 1.60 MB
IFT: A Solution for Stress Testing Cellular Devices - Application Note 
Provides an overview of stress testing using the Interactive Functional Test (IFT) software with the 8960 (E5515C).

应用说明 2008-09-30

IFT Battery Current Drain Solution - Application Note 
Provides an overview of the Interactive Functional Test (IFT) battery current drain analysis solution using the 8960 (E5515C) and the 66319/21B or D.

应用说明 2008-09-30

J8120A VPT501 Vehicle Protocol Tester Series 500 Testing for Timing Problems in - Application Note 
J8120A VPT501 Vehicle Protocol Tester Series 500 Testing for Timing Problems in

应用说明 2008-02-28

Testing Mobile Station Cell Transitions and Handovers (R&D only) - Application Note 
Discover how to use two 8960 test sets and GSM/GPRS/EGPRS or W-CDMA/HSDPA lab applications to test a mobile station's behavior while transitioning to a different cell via a handover or cell selection/reselection procedures.

应用说明 2007-05-23

电池耗电分析可以延长移动设备运行时间 
Using specialized tools and analysis techniques can help you create mobile-device designs that extend battery life and improve your productivity.

应用说明 2007-02-01

Multi-mode Handset Manufacturing Challenges and Solutions - Application Note 
This application note explains the characteristics that make multi-mode user equipment difficult to test, and provides solutions to streamline UE testing while ensuring conformance to industry standards.

应用说明 2005-11-16

8960 TIA/EIA-98-D Capability Listing 
8960 Series 10 TIA/EIA-98-D Capability Listing for the E1962B and E6701A.

应用说明 2004-02-20

PDF PDF 62 KB
是德科技E5515C无线通信测试仪 
是德科技E5515C无线通信测试仪

手册 2003-07-16

PDF PDF 2.01 MB
Optimizing Your TDMA Network 
In this application note you will find methods that can be used to easily identify interfering base stations by relying on a measurement receiver to decode the DVCC of IS-136 TDMA channels.

应用说明 2002-08-27

PDF PDF 298 KB
Testing and Troubleshooting Digital RF Communications Transmitter Designs (AN 1313) 
This Application Note covers the following 3 topics: 1) How digital communications transmitters work, 2) Essential transmitter tests and important test equipment characteristics, and 3) Troubleshooting techniques for common impairments.

应用说明 2002-01-08

Optimum Power Measurements using Keysight Technologies Base Station Test Sets (PN 8935/8921-1) 
This Product Note includes the following: Description of the power measurement method Availability of the power measurement method on the Keysight E6380A and the Keysight 8921A Option 600. How each power measurement method is implemented on the E6380A and the 8921A Option 600. When each power...

应用说明 2000-08-01

PDF PDF 842 KB
Measuring Complex Burst Signals with Time-Gated Spectrum Analysis (PN 8590-9) 
This Product Note describes how 8590 C/E-series Spectrum Analyzers with Option 105, Time-Gated Spectrum Analysis, can help make measurements of pulsed signals such as Time-Division Multiple-Access (TDMA) easy.

应用说明 2000-07-01

PDF PDF 122 KB
Optimizing your TDMA Network Today and Tomorrow: Interference Identification for IS-136 TDMA... 
This Application Note provides an overview of how drive-test tools can help optimize your TDMA-based cellular and PCS networks. These tools allow you to turn-up networks faster, reduce optimization time, and improve network quality of service.

应用说明 2000-05-04

PDF PDF 1.17 MB