这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

TDMA

深入了解是德科技公司为满足TDMA设计和产品测试需求而提供的TDMA(时分多址接入)测试解决方案和服务。

产品
  设计 制造 服务
提供
8960 系列 10 无线通信测试仪
Keysight 8960 立足现在,放眼未来,为客户进行无线设备部署、制造和维修提供综合解决方案。该无线测试仪可对业内的所有主要的蜂窝技术进行全面的射频参数测试和功能测试。 
  Black Check  
E4438C ESG矢量信号发生器
E4438C将优异的射频性能与精密的基带生成能力相结合,提供高达6 GHz的基带、射频和IF校准测试信号。  E4438C ESG信号发生器
Black Check Black Check  
EPM和EPM-P系列功率计
EPM功率计可测量CW和平均功率。EPM-P功率计可测量峰值、平均值、峰均比和时间选通功率。  EPM和EPM-P系列功率计
Black Check Black Check  
移动通信直流电源(45 W、100 W):663xx系列
这些产品具有出色的功率输出和瞬时峰值测量功能,是测试数字无线通信产品的理想工具。  移动通信直流电源(45 W、100 W):663xx系列
Black Check Black Check  
PSA频谱分析仪
PSA频谱分析仪系列具有领先的分析带宽、灵活性、速度、精度和动态范围,可提供高达50 GHz的高性能频谱分析。 
     

查看相关视频(优酷) 

1-7 / 7

排序:
Agilent Technologies Introduces 6-GHz Signal Generators with Industry-Best Performance 
Today's aerospace/defense environment requires enhanced radar performance to detect weak signals at long distances. To provide the pure and precise signals needed to test these designs, the MXG uses an innovative triple-loop synthesizer to deliver phase noise performance of -146 dBc/Hz at 1 GHz and 20 kHz offset. For developers of radar components such as mixers and analog-to-digital converters, the MXG also features industry-leading spurious performance of -96 dBc at 1 GHz.

新闻资料 2012-05-01

 
IFT Battery Current Drain Solution - Application Note 
Provides an overview of the Interactive Functional Test (IFT) battery current drain analysis solution using the 8960 (E5515C) and the 66319/21B or D.

应用说明 2008-09-30

IFT: A Solution for Stress Testing Cellular Devices - Application Note 
Provides an overview of stress testing using the Interactive Functional Test (IFT) software with the 8960 (E5515C).

应用说明 2008-09-30

Testing Mobile Station Cell Transitions and Handovers (R&D only) - Application Note 
Discover how to use two 8960 test sets and GSM/GPRS/EGPRS or W-CDMA/HSDPA lab applications to test a mobile station's behavior while transitioning to a different cell via a handover or cell selection/reselection procedures.

应用说明 2007-05-23

Multi-mode Handset Manufacturing Challenges and Solutions - Application Note 
This application note explains the characteristics that make multi-mode user equipment difficult to test, and provides solutions to streamline UE testing while ensuring conformance to industry standards.

应用说明 2005-11-16

8960 TIA/EIA-98-D Capability Listing 
8960 Series 10 TIA/EIA-98-D Capability Listing for the E1962B and E6701A.

应用说明 2004-02-20

PDF PDF 62 KB
是德科技E5515C无线通信测试仪 
是德科技E5515C无线通信测试仪

手册 2003-07-16

PDF PDF 2.01 MB