这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

无线连通性

全新视野,可以瞬间拥有。而您立即知道,自己从此与众不同。是德科技依托独有的硬件、软件和人员组合,帮助您开启全新的测量视野。我们的测试设备和设计软件传承 75 年以上测量技术领先优势,是您可以信赖的可靠助手。新兴和现有的无线技术一直在持续不断地发展创新,这給设计人员设计和测试各种构建互联世界的元器件、模块和设备带来了新挑战。作为全球领先的电子测试测量公司,是德科技将继续站在这一领域的最前沿,提供跨越整个技术生命周期 ― 从仿真、研发、设计验证、预兼容性测试、一致性测试、制造到网络部署及服务保证 ― 的全系列测试和设计解决方案。

我们知道如何确保您的设计符合最新标准。作为负责定义技术标准的无线标准组织中最积极的成员,我们一直最先提供符合标准的无线测试和设计工具,范围覆盖从蓝牙到 60 GHz 802.11ad 的所有技术。我们坚持面向未来的仪器设计理念,使您可以更容易地适应不断变化的技术,始终屹立在技术的最前沿。利用从当前的研究和开发阶段到未来的制造和部署阶段一脉相承的测量技术,您的投资可以发挥最大的价值。我们的设计与测试工程师和专家可以为您提供切实可行、卓有成效的建议和协助,极大增强您在全球各地的团队的技术实力。我们还经常发布有关物联网5G蜂窝通信MIMOWLAN 测试等方面的白皮书、应用指南和网上直播,即时为您提供最新的专业技术。

查看相关视频(优酷) 

1-18 / 18

排序:
M9391A PXIe Vector Signal Analyzer 1 MHz to 3 GHz or 6 GHz - Data Sheet 
This data sheet contains specifications and other technical information related to the M9391A PXIe Vector Signal Analyzer.

产品资料 2015-07-10

89601B/BN-BHF Custom OFDM Modulation Analysis, 89600 VSA Software - Technical Overview 
89600 VSA software Option BHF enables OFDM measurements for analyzing custom OFDM formats, including FDD, TDD, MIMO and multi-user systems.

技术总览 2015-04-16

Wireless Local Area Network (WLAN) Technology Fundamentals - Course Overview 
Wireless Local Area Network (WLAN) Technology Fundamentals - Course Overview

产品资料 2014-07-31

PDF PDF 233 KB
PSA WLAN Measurement Personality - Technical Overview 
This 16 page technical overview highlights the key features and benefits of the PSA Series Option 217, WLAN measurement personality. Demonstrations and explanations are also included.

技术总览 2013-11-25

89601B/BN-BHJ, -B7R, -B7Z WLAN, 89600 VSA Software - Technical Overview 
Gain greater insight into wireless LAN signals with the 89600 VSA software for 802.11a/b/g/n/ac modulation analysis.

技术总览 2013-06-21

PDF PDF 3.43 MB
89601X-B7R VXA WLAN Modulation Analysis Technical Overview 
Expand the powerful analysis capabilities of the 89601X VXA vector signal analyzer measurement application WLAN modulation analysis. Learn more in this technical overview and self-guided demonstration. (Option B7R)

产品资料 2009-03-25

E8871 802.11n Wireless Library 

技术总览 2008-02-21

 
RFIC Examples 

技术总览 2008-02-21

 
89607A WLAN Test Suite Software 
Speed standards-based testing of your 802.11a/b/g WLAN transmitter with the 89607A WLAN test suite software.

产品资料 2007-01-17

使用VSA执行802.11测量服务技术数据 

产品资料 2004-11-08

N4010A Option H01 Technical Overview  
N4010A special option wireless LAN 802.11b/g test component for the Keysight GS-8300 WLAN Test System

技术总览 2004-07-21

PDF PDF 668 KB
Signal Studio for WLAN 802.11 Option 417 Technical Overview 
A 4-page overview of Signal Studio for 802.11 WLAN covering the main features, benefits, and ordering information.

技术总览 2003-12-11

E4438C Signal Studio for 802.11b WLAN Product Overview - Data Sheet 
A 2-page overview of the main features, benefits, and ordering information for E4438C Option 405.

产品资料 2003-07-14

PDF PDF 211 KB
Designing Wireless LANs Using Advanced Design System Datasheet 
This live, interactive e-Learning course provides a detailed presentation of WLAN 802.11a technology and its implementation in Keysight's Advanced Design System (ADS).

产品资料 2002-12-20

PDF PDF 55 KB
Signal Studio for 802.11g WLAN E4438C-415 Technical Overview 
A 2-page overview of the main features, benefits, and ordering information for E4438C Option 415.

产品资料 2002-10-11

PDF PDF 124 KB
E4438C Signal Studio for 802.11a WLAN Product Overview - Data Sheet 
A 2-page overview of the main features, benefits, and ordering information for E4438C Option 410.

产品资料 2002-08-12

PDF PDF 60 KB
E443xB Signal Studio for 802.11a WLAN Product Overview - Data Sheet 
A 2-page overview of the main features, benefits, and ordering information for E443xB Option 410.

产品资料 2002-02-28

PDF PDF 133 KB
E443xB Signal Studio for 802.11b WLAN Product Overview 
A 2-page overview of the main features, benefits and ordering information for E443xB Option 405.

产品资料 2001-06-27

PDF PDF 55 KB