Contact an Expert

Wireless Connectivity

Our engineers, experts in test, develop equipment and systems ahead of the technology wave— clearing the path for you to develop the components, modules and devices that make our connected world possible. Keysight participates in many of the standards organizations and works with countless design, development, integration and manufacturing engineers to provide the best tools in the industry. Accelerate Wireless Design and Test with Flexible, High-Performance Platforms

A full portfolio of test and design solutions from Keysight also spans the range of cellular technologies; LTE, 4G LTE, MIMO, HSPA, HSPA+, and more. 

Explore YouTube Videos 

Refine the List

By Industry/Technology

By Type of Content

By Product Category

1-25 of 361

Sort:
Keysight Expands UXM Wireless Test Set LTE-A Capabilities with 4CC, 256 QAM, LTE-U, Cat 0 Support 
Keysight announced verification of end-to-end IP data throughput for downlink rates of 587.5 Mbps with the E7515A UXM wireless test set. Using three component carriers (3CC) and 256 QAM in the downlink, Keysight achieved sustained bi-directional 3GPP UE category 11 data rates.

Press Materials 2015-05-21

 
E7515A UXM Wireless Test Set - Brochure 
The UXM is a highly-integrated signaling test set for functional and RF design validation in the 4G era and beyond, so you can assess design readiness with greater confidence and make a clear call.

Brochure 2015-05-20

PDF PDF 2.77 MB
E7515A UXM Wireless Test Set - Flyer 
The UXM is a highly integrated signaling test set created for functional & RF design validation in the 4G era & beyond. It delivers LTE-A cat 6 now & will handle increasingly complex cases later.

Promotional Materials 2015-05-19

PDF PDF 1.56 MB
M9391A PXIe Vector Signal Analyzer 1 MHz to 3 GHz or 6 GHz - Data Sheet 
This data sheet contains specifications and other technical information related to the M9391A PXIe Vector Signal Analyzer.

Data Sheet 2015-04-29

Keysight Test System Achieves EMVCo Qualification in Mobile & Contactless Card Digital Protocol Test 

Press Materials 2015-04-21

 
A Flexible Test Solution for 2.4 GHz ZigBee Transmitter and Receivers - Application Note 
This application note explains a low cost measurement solution for 2.4 GHz ZigBee O-QPSK signal generation for receiver test and signal analysis for transmitter test

Application Note 2015-04-17

N6155A & W6155A ISDB-T/Tmm X-Series Measurement Application - Technical Overview 
The ISDB-T/Tmm measurement application provides 1-button, standard-based power & modulation analysis capabilities for ISDB-T modulators, transmitters, amplifiers, tuners, and gap-fillers/repeaters.

Technical Overview 2015-04-17

PDF PDF 2.54 MB
E6640A EXM Wireless Test Set - Configuration Guide  
This configuration guide explains how to order or upgrade the E6640A EXM wireless test set, enabling you to scale the test solution to ramp up rapidly and optimize full-volume manufacturing.

Configuration Guide 2015-04-17

N6158A & W6158A CMMB X-Series Measurement Application - Technical Overview 
The CMMB measurement application provides 1-button, standards-based power and modulation analysis capabilities for modulators, transmitters, amplifiers, tuners, & gap-fillers/repeaters.

Technical Overview 2015-04-17

PDF PDF 2.22 MB
89601B/BN-BHF Custom OFDM Modulation Analysis, 89600 VSA Software - Technical Overview 
89600 VSA software Option BHF enables OFDM measurements for analyzing custom OFDM formats, including FDD, TDD, MIMO and multi-user systems.

Technical Overview 2015-04-16

N7109A Multi-Channel Signal Analysis System 
The N7109A combines modular N7100 Series measurement hardware with the MIMO capabilities of the industry-leading Keysight 89600B vector signal analysis (VSA) software.

Data Sheet 2015-04-16

N6153A & W6153A DVB-T/H with T2 X-Series Measurement Application - Technical Overview 
The N/W6153A measurement application provides 1-button, standards-based power and modulation analysis capabilities for DVB-T/H/T2 modulators, transmitters, amplifiers, tuners, & gap-fillers/repeaters.

Technical Overview 2015-04-04

PDF PDF 1.86 MB
N6156A & W6156A DTMB (CTTB) X-Series Measurement Application - Technical Overview 
The DTMB (CTTB) measurement application provides 1-button, standards-based power and modulation analysis capabilities for modulators, transmitters, amplifiers, tuners, & gap-fillers/repeaters.

Technical Overview 2015-04-02

PDF PDF 1.89 MB
E8663D PSG RF Analog Signal Generator - Data Sheet 
This datasheet includes information on the E8663D PSG RF Analog Signal Generator.

Data Sheet 2015-04-01

PDF PDF 3.22 MB
Testing New-Generation WLAN 802.11ac - Application Note 
This application note introduces the new WLAN new-generation testing technology of 802.11ac and the many different Keysight solutions for testing WLAN 802.11ac.

Application Note 2015-04-01

PDF PDF 3.37 MB
N9075A & W9075A Mobile WiMAX X-Series Measurement Application - Technical Overview 
The Mobile WiMAX measurement application transforms the X-Series signal analyzers into standard-based Mobile WiMAX transmitter testers by adding fast 1-button power and modulation measurements.

Technical Overview 2015-03-19

Keysight Announces FIME RF Test Bench for Mobile, Contactless Card Achieves EMVCo Qualification 

Press Materials 2015-03-11

 
U2040 X-Series Wide Dynamic Range Power Sensors - Data Sheet 
This data sheet details the key features, specifications and ordering information for the U2040 X-Series wide dynamic range power sensors, which includes USB and LAN models.

Data Sheet 2015-03-10

LTE/LTE-A Multi-Channel, Reference Solution - Solution Brochure 
This document provides a technical overview of test challenges and a convenient PXI-based multi-channel solution to test LTE multi-channel designs.

Brochure 2015-03-09

PDF PDF 2.87 MB
E6640A EXM Wireless Test Set - Flyer  
The EXM wireless test set is scalable to meet your production needs. It delivers the speed, accuracy and port density you need to ramp up rapidly and optimize full-volume manufacturing.

Promotional Materials 2015-02-23

PDF PDF 1.40 MB
M9391A PXIe Vector Signal Analyzer - Product Fact Sheet 
This document provides an overview of the technical and other benefits related to the M9391A PXIe Vector Signal Analyzer

Brochure 2015-02-17

PDF PDF 731 KB
M9381A PXIe Vector Signal Generator - Product Fact Sheet 
The M9381A PXIe vector signal generator is a compact modular solution that provides frequency coverage from 1 MHz to 3.0 GHz or 6.0 GHz. The M9381A accelerates test throughput with the industry's fastest frequency and amplitude switching speed.

Brochure 2015-02-17

PDF PDF 647 KB
Spectrum Analysis Basics - Application Note 
This application note (also known as AN 150) explains the fundamentals of swept-tuned, superheterodyne spectrum analyzers and discusses the latest advances in spectrum analyzer capabilities.

Application Note 2015-02-13

Solutions for WLAN 802.11ac Manufacturing Test - Application Note 
This “Solutions for WLAN 802.11ac Manufacturing Test” app note gives insight into testing 802.11ac client and infrastructure devices using fast, flexible, cost-effective calibration and non-signaling.

Application Note 2015-02-04

N7617B Signal Studio for WLAN 802.11a/b/g/j/p/n/ac/ah - Technical Overview 
The N7617B Signal Studio software allows you to create Keysight validated and performance optimized reference signals compliant with IEEE 802.11a/b/g/j/p/n/ac/ah standards.

Technical Overview 2015-02-02

1 2 3 4 5 6 7 8 9 10 ... Next