这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

是德科技无线连接技术

WiMAX • 物联网 IoT • MIMO • 蓝牙 • 802.11 WLAN • NFC / EMV 测试 • 基于 WiMedia 的 MB-OFDM 超宽带 UWB 测试 • ZigBee • 数字视频

全新视野,可以瞬间拥有。而您立即知道,自己从此与众不同。是德科技依托独有的硬件、软件和人员组合,帮助您开启全新的测量视野。我们的测试设备和设计软件传承 75 年以上测量技术领先优势,是您可以信赖的可靠助手。新兴和现有的无线技术一直在持续不断地发展创新,这給设计人员设计和测试各种构建互联世界的元器件、模块和设备带来了新挑战。作为全球领先的电子测试测量公司,是德科技将继续站在这一领域的最前沿,提供跨越整个技术生命周期 ― 从仿真、研发、设计验证、预兼容性测试、一致性测试、制造到网络部署及服务保证 ― 的全系列测试和设计解决方案。

我们知道如何确保您的设计符合最新标准。作为负责定义技术标准的无线标准组织中最积极的成员,我们一直最先提供符合标准的无线测试和设计工具,范围覆盖从蓝牙到 60 GHz 802.11ad 的所有技术。我们坚持面向未来的仪器设计理念,使您可以更容易地适应不断变化的技术,始终屹立在技术的最前沿。利用从当前的研究和开发阶段到未来的制造和部署阶段一脉相承的测量技术,您的投资可以发挥最大的价值。我们的设计与测试工程师和专家可以为您提供切实可行、卓有成效的建议和协助,极大增强您在全球各地的团队的技术实力。我们还经常发布有关物联网5G蜂窝通信MIMOWLAN 测试等方面的白皮书、应用指南和网上直播,即时为您提供最新的专业技术。

查看相关视频(优酷) 

1-25 / 424

排序:
MTEK Series - Legacy ATE SystemTester Upgrade Kit  
MTEK Series - Legacy ATE System Upgrade -Keysight Technologies and Marvin Test Solutions. Easily extend the life of your legacy semiconductor ATE with this low-cost, PXI-based, add-on solution

手册 2017-09-16

PDF PDF 451 KB
EPM and EPM-P Series Power Meters E-Series Power Sensors - Configuration Guide 
This configuration guide describes the standard configurations, options, and compatible accessories of EPM Series and EPM-P Series power meters.

配置指南 2017-09-11

N7617B Signal Studio for WLAN 802.11a/b/g/j/p/n/ac/ah/ax - Technical Overview 
Create Keysight-validated and performance-optimized reference signals compliant with the IEEE 802.11a/b/g/j/p/n/ac/ah/ax standards with Keysight’s Signal Studio software. Learn more in this technical overview.

技术总览 2017-08-17

Test Challenges and Keysight Solutions for IoT Smart Devices 
IoT smart devices have become increasingly prevalent in our daily lives and bring unique challenges for designers and manufacturers. Keysight has a complete portfolio to address the test challenges.

手册 2017-08-17

PDF PDF 2.62 MB
是德科技窄带物联网(NB-IoT):打造超连接物联网的蜂窝技术 
是德科技窄带物联网(NB-IoT):打造超连接物联网的蜂窝技术

应用说明 2017-08-09

是德科技窄带物联网设备的关键测试参数、测试挑战和是德科技解决方案 
是德科技窄带物联网设备的关键测试参数、测试挑战和是德科技解决方案

应用说明 2017-08-09

Help Accelerate Deployment of IoT Technology Using Qualcomm™ Technologies' LTE IoT Modems 
ice manufacturers can verify compliance to North American Carrier's Cat M1 Test Plan and optimize designs supporting NB-IoT standards

新闻资料 2017-06-22

 
Keysight Technologies to Help RDA Microelectronics Accelerate NB-IoT Chipset Tests 

新闻资料 2017-06-01

 
N8480 Series Thermocouple Power Sensors - Data Sheet 
This data sheet outlines the specifications of the N8480 Series thermocouple power sensors

产品资料 2017-06-01

是德科技提高手机及其它无线移动设备的电池续航时间 
是德科技提高手机及其它无线移动设备的电池续航时间

手册 2017-05-23

PDF PDF 2 MB
M9391A PXIe Vector Signal Analyzer 1 MHz to 3 GHz or 6 GHz - Data Sheet 
This data sheet contains specifications and other technical information related to the M9391A PXIe Vector Signal Analyzer.

产品资料 2017-04-29

Integrated RF Test Solution 
Co-branded Solutions Partner brochure with Marvin Test Solutions on Integrated RF Test Solution

手册 2017-04-25

PDF PDF 236 KB
E6640A EXM Wireless Test Set - Configuration Guide  
This configuration guide explains how to order or upgrade the E6640A EXM wireless test set, enabling you to scale the test solution to ramp up rapidly and optimize full-volume manufacturing.

配置指南 2017-04-19

Keysight Technologies to Help China Telecom Accelerate NB-IoT Device Test 

新闻资料 2017-04-18

 
Electronic Components Tolerance and Test Limits for In-Circuit Test - Technical Overview 
In order for all assembled components to function correctly, components are measured and analyzed electrically using the In-circuit tester to ensure its value and performance are optimal.

技术总览 2017-03-10

PDF PDF 634 KB
是德科技 校准服务 助您满怀信心地执行测量并成功通过审核 
是德科技 校准服务 助您满怀信心地执行测量并成功通过审核

手册 2017-02-23

PDF PDF 504 KB
推动世界科技加速发展 
推动世界科技加速发展

手册 2017-02-16

PDF PDF 5 MB
是德科技从研发到制造全程使用一致的射频/微波测量,加速产品上市时间 
是德科技从研发到制造全程使用一致的射频/微波测量,加速产品上市时间

应用说明 2017-02-16

Signal Analysis Measurement Fundamentals, Optimize Noise Floor, Resolution Bandwidth, and More 
Learn measurement fundamentals to optimize your signal analysis for greater insights

应用说明 2017-02-13

Addressing The Challenges Facing IoT Adoption - Article Reprint 
Addressing The Challenges Facing IoT Adoption - Article Reprint

文章 2017-01-23

PDF PDF 2.25 MB
Keysight wins Test and Measurement IoT Company of the Year Award for 2016  
Frost & Sullivan Recognizes Keysight Technologies as Global Test & Measurement for IoT Company of the Year 2016.

新闻资料 2017-01-13

 
Testing 5G: Time to Throw Away the Cables - Article Reprint Microwave Journal 
This article describes the test challenges of 5G technology, and sets the scene for what lies ahead to test 5G at mmWave frequencies, almost all over the air (OTA) without cables.

应用说明 2016-11-30

PDF PDF 3.25 MB
U2040 X-Series Wide Dynamic Range Power Sensors - Data Sheet 
This data sheet details the key features, specifications and ordering information for the U2040 X-Series wide dynamic range power sensors, which includes USB and LAN models.

产品资料 2016-10-24

Infoline Asset Manager - Brochure 
Keysight Infoline Asset Manager - Free. Easily track and manage your company’s hardware, software and systems.

手册 2016-10-13

PDF PDF 3.30 MB
Infoline Web Services 세트 - 데이터 시트(영어) 
키사이트의 온라인 및 전문 서비스 옵션으로 소프트웨어 및 하드웨어 관리 목표를 달성하십시오.

产品资料 2016-09-16

PDF PDF 192 KB

1 2 3 4 5 6 7 8 9 10 ... 下一页