Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discuter avec un expert

MIMO Test

As a world leader in test and measurement solutions, Keysight Technologies continues to be at the forefront of emerging markets such as MIMO (Multiple Input, Multiple Output). A challenging antenna technology, MIMO ultimately will improve spectral efficiency (bit/sec/Hz), signal quality and cell coverage. But being an evolving standard, it provides hidden roadblocks and requires a new suite of measurements. Our engineers, experts in test and measurement, are making the new measurements easier for you to analyze and troubleshoot your system. From R&D through integration and manufacturing, Keysight has test equipment to provide insight into these complex signals and allow you to meet your time to market goals. Accelerate Wireless Design and Test with Flexible, High-Performance Platforms

Explorer les vidéos YouTube 

1-2 sur 2

Tri:
Agilent Technologies Introduces 6-GHz Signal Generators with Industry-Best Performance 
Today's aerospace/defense environment requires enhanced radar performance to detect weak signals at long distances. To provide the pure and precise signals needed to test these designs, the MXG uses an innovative triple-loop synthesizer to deliver phase noise performance of -146 dBc/Hz at 1 GHz and 20 kHz offset. For developers of radar components such as mixers and analog-to-digital converters, the MXG also features industry-leading spurious performance of -96 dBc at 1 GHz.

Dossier de presse 2012-05-01

 
Agilent Technologies to Showcase Latest RF/Microwave Design and Test Products at IMS 2010 

Dossier de presse 2010-05-11