Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discuter avec un expert

MIMO Test

A challenging antenna technology, MIMO (Multiple Input, Multiple Output) is improving spectral efficiency (bit/sec/Hz), signal quality and cell coverage. MIMO is being used in multiple technologies including LTE-Advanced, WLAN and now being heavily investigated for new 5G technologies. Being a complex technology and an evolving standard for multiple technologies, MIMO provides hidden roadblocks and requires its own suite of measurements. Keysight's solutions are ready to enable deeper insights, especially as the standard evolves. In design and test, Keysight's solutions support innovation across new and existing technologies and allows engineers to transform ideas into reality.

MIMO Test Insights

Keysight RF and Digital Learning Center - A commitment to learning with industry experts

Explorer les vidéos YouTube 

1-11 sur 11

Tri:
Solving Design and Test Challenges for Medical Devices - Solution Brochure 
This brochure showcases Keysight in the emerging Wireless Medical Devices market and provides descriptions on its broad and powerful medical design and test solutions as well as details on the market.

Brochure 2016-09-30

PDF PDF 6.71 MB
Test Solutions for Greater Insight into Wireless Connectivity - Brochure 
This WiCON brochure focuses on test solutions for WiMAXT, RFID, NFC, WLAN, Bluetooth®, UWB, ZigBee technologies.

Brochure 2015-09-01

PDF PDF 1.44 MB
LTE/LTE-A Multi-Channel, Reference Solution - Solution Brochure 
This document provides a technical overview of test challenges and a convenient PXI-based multi-channel solution to test LTE multi-channel designs.

Brochure 2015-08-04

PDF PDF 2.88 MB
M9381A PXIe Vector Signal Generator - Product Fact Sheet 
The M9381A PXIe vector signal generator is a compact modular solution that provides frequency coverage from 1 MHz to 3.0 GHz or 6.0 GHz. The M9381A accelerates test throughput with the industry's fastest frequency and amplitude switching speed.

Brochure 2015-02-17

PDF PDF 647 KB
M9391A PXIe Vector Signal Analyzer - Product Fact Sheet 
This document provides an overview of the technical and other benefits related to the M9391A PXIe Vector Signal Analyzer

Brochure 2015-02-17

PDF PDF 731 KB
N4010A Wireless Connectivity Test Set - Brochure 
The N4010A is the first test solution to deliver the ability to test Bluetooth, Bluetooth EDR, Bluetooth low energy, WLAN, and ZigBee in a single, easy-to-use, desk-top box.

Brochure 2012-03-30

PDF PDF 6.76 MB
Move Forward to What's Possible in TD-LTE-Design & Test Solutions 
This brochure focuses on Keysight's design and test solutions for TD-LTE including design simulation, signal generation & analysis, baseband analysis, validation and network optimization solutions.

Brochure 2009-12-24

PDF PDF 1.56 MB
N5106A PXB Baseband Generator and Channel Emulator Flyer 
Keep pace with rapid design changes using the PXB baseband generator and channel emulator to test receiver signal processing to standards and beyond.

Brochure 2009-12-23

PDF PDF 128 KB
Move Forward to What's Possible in WiMAX 
This high-level brochure focuses on Fixed and Mobile WiMAX and details Keysight's solutions along each segment of the product lifecycle.

Brochure 2009-12-14

PDF PDF 1.21 MB
89600 VSA Software LTE FDD Analysis Brochure 
Gain greater insight into the performance of your 3GPP Long Term Evolution (LTE) capable devices using the 89600 vector signal analysis software with the LTE analysis capability. (Option BHD)

Brochure 2009-07-14

PDF PDF 271 KB
Mobile WiMAX™ Test Set Solutions Brochure 

Brochure 2008-10-21

PDF PDF 1.67 MB