Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:


Discuter avec un expert


A challenging antenna technology, MIMO (Multiple Input, Multiple Output) is improving spectral efficiency (bit/sec/Hz), signal quality and cell coverage. MIMO is being used in multiple technologies including LTE-Advanced, WLAN and now being heavily investigated for new 5G technologies. Being a complex technology and an evolving standard for multiple technologies, MIMO provides hidden roadblocks and requires its own suite of measurements. Keysight's solutions are ready to enable deeper insights, especially as the standard evolves. In design and test, Keysight's solutions support innovation across new and existing technologies and allows engineers to transform ideas into reality.

MIMO Test Insights

Explorer les vidéos YouTube 

1 sur 1

MIMO Measurement Tips with Keysight P-Series Power Meters and U2000 Series USB Power Sensors 
This application note provides an overview of MIMO, and shows the steps of performing an accurate and repeatable MIMO power measurement by using USB sensors or P-series power meter and sensors.

Notes d’application 2009-01-20