Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discuter avec un expert

MIMO Test

A challenging antenna technology, MIMO (Multiple Input, Multiple Output) is improving spectral efficiency (bit/sec/Hz), signal quality and cell coverage. MIMO is being used in multiple technologies including LTE-Advanced, WLAN and now being heavily investigated for new 5G technologies. Being a complex technology and an evolving standard for multiple technologies, MIMO provides hidden roadblocks and requires its own suite of measurements. Keysight's solutions are ready to enable deeper insights, especially as the standard evolves. In design and test, Keysight's solutions support innovation across new and existing technologies and allows engineers to transform ideas into reality.

MIMO Test Insights

Keysight RF and Digital Learning Center - A commitment to learning with industry experts

Explorer les vidéos YouTube 

Affiner la liste

retirer tout le raffinement

Par industrie/technologie

Par type de contenu

Par catégorie de produit

1-5 sur 5

Tri:
Measuring ACLR Performance in LTE Transmitters - Application Note 
This note focuses on the adjacent channel leakage-power ratio (ACLR) test, a vital one for LTE.

Notes d’application 2010-01-07

MIMO Performance and Condition Number in LTE Test - Application Note 
Topics include basic concepts of MIMO, how antenna and channel correlation affects system performance, recommendations for the best measurement tools to use when developing LTE products and systems.

Notes d’application 2009-10-06

MIMO in LTE Operation and Measurement-Excerpts on LTE Test - Application Note 
Focuses on MIMO radio operation and implementation as it applies to Long Term Evolution (LTE). MIMO (spatial multiplexing) is one of several multiple antenna techniques being implemented in LTE.

Notes d’application 2009-10-06

3GPP Long Term Evolution: System Overview, Product Development and Test Challenges -Application Note 
This application note focuses on LTE and includes content on system overview, product development and test challenges of this new wireless communications technology.

Notes d’application 2009-09-08

MIMO Measurement Tips with Keysight P-Series Power Meters and U2000 Series USB Power Sensors 
This application note provides an overview of MIMO, and shows the steps of performing an accurate and repeatable MIMO power measurement by using USB sensors or P-series power meter and sensors.

Notes d’application 2009-01-20