検索された製品ページを表示しています その他の検索結果:

 

お問い合わせ窓口

MIMO テスト

MIMO(マルチ入力マルチ出力)は、複雑なアンテナテクノロジーですが、スペクトラム効率(bit/s/Hz)、信号品質を向上させ、セルカバレージを拡大します。 MIMOは、LTE-Advanced、無線LANなどの複数のテクノロジーに使用されていますが、新しい5Gテクノロジーへの対応に向けて現在詳しい調査が進められています。 複雑なテクノロジーであり、複数のテクノロジーに対応するために規格が進化し続けているため、MIMOにはさまざまな課題があり、独自の測定スイートが必要です。 キーサイトのソリューションを使用すれば、規格の進化に応じた詳細な解析が可能です。 デザイン/テストでキーサイト製品を使用すれば、新しいテクノロジーと既存のテクノロジーの両方を革新し、アイデアを現実化することができます。

MIMO Test Insights

YouTubeビデオを見る 

絞込み

業種/テクノロジー

コンテンツのタイプ

製品カテゴリ

1-25 / 33

並べ替え
RF Design and Test Webcast Series 
Master the basics and understand future trends with these live and on-demand webcasts

ウェブセミナ

 
5G Beams and Dreams: From FD-MIMO to Massive MIMO Webcast 
Live broadcast April 27, 2017; 10am PT / 1pm ET

ウェブセミナ

 
Oscilloscope or Digitizer for Wideband analysis – Why care? 
Original broadcast March 1, 2017

ウェブセミナ(録画)

 
Millimeter-wave Challenges Webcast 
Original broadcast February 23, 2017

ウェブセミナ(録画)

 
Unlocking Wideband 5G & mmWave Insights to 110 GHz Webcast 
Original broadcast November 2, 2016

ウェブセミナ(録画)

 
PAM-4 Designs – Advanced Characterization and Debug Solutions Webcast 
Original broadcast May 18, 2016

ウェブセミナ(録画)

 
Simplifying LTE-A eNB MeasurementsWebcast 
Original broadcast July 26, 2016

ウェブセミナ(録画)

 
Meeting Measurement Challenges of Agile Complex Wireless Signals Webcast 
Original broadcast June 29, 2016

ウェブセミナ(録画)

 
FieldFox Handheld Analyzers Education Series 
Series of live and on-demand webcasts

ウェブセミナ

 
Developing Measurement and Analysis Systems Using MATLAB Webcast 
Original broadcast December 8, 2015

ウェブセミナ(録画)

 
MIPI M-PHY, D-PHY and C-PHY Receiver Testing – Today and Tomorrow 
Original broadcast October 21, 2014

ウェブセミナ(録画)

 
Troubleshooting Coherent Optical Communication Systems Webcast 
Original broadcast April 22, 2015

ウェブセミナ(録画)

 
Best Practices to Optimize Power Meter Sensor Measurements Webcast 
Original broadcast October 21, 2015

ウェブセミナ(録画)

 
5G Channel Sounding Challenges and Test Approaches Webcast 
Original broadcast September 24, 2015

ウェブセミナ(録画)

 
Achieving Fast, Accurate Multi-Channel Power Measurements Over a Wide Dynamic Range Webcast 
Original broadcast September 9, 2015

ウェブセミナ(録画)

 
Addressing Design and Test Challenges for the New LTE-Advanced Standard Webcast 
Original broadcast July 15, 2014

ウェブセミナ(録画)

 
Developing Modular PXI and AXIe Tests for Measurement and Analysis Webcast 
Original broadcast June 12, 2014

ウェブセミナ(録画)

 
Genesys Webキャスト - 「デザイン方法」シリーズ 
2009年のオリジナルのWebキャスト、6種類のWebEx録画へのアクセス

ウェブセミナ(録画)

 
Techniques for Precise Interference Measurements in the Field 
Original broadcast September 26, 2012

ウェブセミナ(録画)

 
Fixturing and Fixture Removal for Multiport Devices with Non-Standard RF Interfaces Webcast 
Original broadcast March 11, 2014

ウェブセミナ(録画)

 
Keysightの新しいEXMで、LTE-Aおよび802.11ac製造テストの問題を克服 
太平洋標準時間午前7時/東部標準時間午前10時/協定世界時午後2時または太平洋標準時間午前10時/東部標準時間午後1時/協定世界時午後5時

ウェブセミナ

 
Innovations in EDA: Memory Effects in RF Circuits: Manifestations and Simulation 
Originally broadcast Feb 3, 2011

ウェブセミナ(録画)

 
Innovations in EDA: LTE-Advanced: Overcoming Design Challenges for 4G PHY Architectures 
Originally broadcast June 2, 2011

ウェブセミナ(録画)

 
Successful Modulation Analysis in 3 Steps Webcast 
Original broadcast January 22, 2014

ウェブセミナ(録画)

 
Signal Analyzer Fundamentals and New Applications Webcast 
Original broadcast March 13, 2013

ウェブセミナ(録画)

 

1 2 次へ