検索された製品ページを表示しています その他の検索結果:

 

お問い合わせ窓口

製造/量産テスト

市場には常に新しいテクノロジーが出現し、世界は激変しているため、民生用エレクトロニクス、工業/医療の各業界のエンジニアは、最新のトレンドを取り入れた製品を急ピッチでデザインしています。変化のスピードは増し、製品の技術革新のペースは加速しています。


しかし、製品/デザインコストを削減してマージンを高めたり、時代の流れと共に進化する優れた製品や最新の製品に対する期待の高まりに対応するために、市場投入までの期間を短縮する必要があるなど、変わらないこともいくつかあります。


キーサイトにお任せください。業界最高のハードウェア/ソフトウェア、75年以上にわたる電子計測に関する経験を誇るキーサイトなら、困難なテストの問題を解決し、常に時代を先取りできるように支援できます。
 

絞込み

業種/テクノロジー

コンテンツのタイプ

製品カテゴリ

1-25 / 331

並べ替え
i3070 Series 5i Inline In-Circuit Test System – Data Sheet 
Keysight’s i3070 Series 5i Inline In-Circuit Test system is SMEMA-compliant and designed to bring you all the industry-leading ICT technologies into your fully automated manufacturing line.

データシート 2017-06-15

E5052B Signal Source Analyzer - Data Sheet 
This 21-page data sheet provides technical specifications for the E5052B (10 MHz to 7 GHz) signal source analyzer and the E5053A Downconverter (3 GHz to 26.5 GHz). The E5052B is a single-instrument solution that offers an indispensable set of measurement functions for evaluating RF & microwave signal sources such as VCOs, crystal oscillators, SAW oscillators, dielectric resonator oscillators, YIG oscillators, PLL synthesizers, RFICs, and L.O. circuits.

データシート 2017-06-12

PDF PDF 2.11 MB
5DX Windows 7 Controller Upgrade - Flyer 
Upgrade your 5DX AXI PC controller to enjoy better inspection performance.

ブローシャ 2017-06-09

PDF PDF 159 KB
BT2191A 自己放電測定システム 
BT2192A 自己放電測定システムソフトウェア

データシート 2017-06-02

FieldFox Handheld Analyzers 4/6.5/9/14/18/26.5/32/44/50 GHz - Data Sheet 
This data sheet provides the specified and typical performance of the FieldFox family of portable analyzers. This guide should be used in conjunction with technical overviews and configuration guide.

データシート 2017-06-01

Early Design Review or Boundary Scan in Enhancing Testability and Optimazation of Test Strategy 
With complexities of PCB design scaling and manufacturing processes adopting to environmentally friendly practices raise challenges in ensuring structural quality of PCBs.

記事 2017-05-08

PDF PDF 624 KB
TestExec SL 8.1 - Data Sheet 
TestExec SL is a test executive software designed for high-volume, high throughput functional test applications across multiple industries.

データシート 2017-04-12

PDF PDF 1023 KB
Expanding IEEE Std 1149.1 Boundary-Scan Architecture Beyond Manufacturing Test of PCBA 
This paper will discuss the expanded use of boundary-scan testing beyond the typical manufacturing test to capture structural defects on a components/devices in a Printed Circuit Board Assembly (PCBA)

記事 2017-04-01

PDF PDF 860 KB
Limited Parts Agreement 
Keysight understands these difficult challenges that manufacturers face, and has designed the Limited Parts Agreement – a new affordably-priced supportprogram targeting our customers’ special needs.

ブローシャ 2017-03-28

PDF PDF 589 KB
i3070 In-Circuit Test System Onsite Agreement - Data Sheet 
Keysight's system onsite agreement provides short term rental of the i3070 system, preconfigured according to the customer’s needs, together with the latest hardware and software.

データシート 2017-03-22

PDF PDF 728 KB
Electronic Components Tolerance and Test Limits for In-Circuit Test - Technical Overview 
In order for all assembled components to function correctly, components are measured and analyzed electrically using the In-circuit tester to ensure its value and performance are optimal.

技術概要 2017-03-10

PDF PDF 634 KB
PXI and AXIe Products and Solutions Catalog 
Catalog for PXI and AXIe Products and Solutions

カタログ 2017-03-08

PDF PDF 5.84 MB
x1149 Boundary Scan Solution for Blade Server Board - Application Note 
This application note describes in detail what the Keysight x1149 Boundary Scan Analyzer performs during the Integrity test.

アプリケーション・ノート 2017-03-02

PDF PDF 6.17 MB
Understanding x1149 Integrity Test - Application Note 
This application note describes in detail what the Keysight x1149 Boundary Scan Analyzer performs during the Integrity test.

アプリケーション・ノート 2017-02-16

PDF PDF 2.48 MB
N5393F/G PCI Express® 4.0 (Gen4) Software for Infiniium Oscilloscopes - Data Sheet 
The N5393F/G PCI Express electrical performance validation and compliance software provides accurate and automated transmitter testing devices for single and multi lane test setup reducing test time.

データシート 2017-01-25

PDF PDF 1008 KB
E4980A Precision LCR Meter 20 Hz to 2 MHz - Product Fact Sheet 
This two-page quick fact sheet highlights the key features and specifications for E4980A Precision LCR Meter.

プロモーション資料 2016-12-03

PDF PDF 1 MB
デバイス電流波形アナライザ 
これまで検出できなかった広帯域の低レベル電流波形を正確に表示できる業界初の測定器。

データシート 2016-11-14

スペクトラム・アナライザ測定を成功させる8つのヒント 
スペクトラム・アナライザはオシロスコープと同様、信号の観測に使用する基本測定器です。オシロスコープがタイム・ドメインの観測をするのに対し、スペクトラム・アナライザは周波数ドメインの観測をします。

アプリケーション・ノート 2016-11-07

バッテリー駆動医療機器用消費電力ソリューション 
バッテリー寿命の特性評価は、ポータブルバッテリー駆動医療機器の開発者にとって重要な項目です。

アプリケーション・ノート 2016-11-03

低消費電力のIoTスマートデバイスのバッテリー寿命を最大化 
IoTデバイス用バッテリーの寿命を延ばす革新的な方法を確認できます。正確なバッテリードレイン解析を実行し、IoTの低消費電力を正確にテストしてワイヤレス医療用デバイスなどのクリティカルなデバイスのバッテリー寿命を評価できます。(スペース付き233文字)

チャレンジ&機会 2016-10-20

 
Join the Future Today with Keysight Low-Power Consumption Test Solutions - Poster 
This poster introduces Keysight's solutions to test battery low-power consumption for the IoT devices.

プロモーション資料 2016-10-10

PDF PDF 1.08 MB
バッテリー駆動医療機器のバッテリー寿命の測定 
バッテリー駆動医療機器のバッテリー寿命の測定方法、バッテリー・ランダウン・テストバッテリーに関する上位4つの考慮事項を示します。

アプリケーション・ノート 2016-08-25

新しいプロービングテクノロジーの採用により、広いダイナミックレンジの高感度電流測定を実現 
新しいプロービングテクノロジーの採用により、広いダイナミックレンジの高感度電流測定を実現します

アプリケーション・ノート 2016-08-03

超高速と超高性能の両立 イノベーションと信頼の融合 
MXE スペアナ一体型EMIレシーバ

ブローシャ 2016-07-22

PDF PDF 1.57 MB
デバイス電流波形アナライザ 超広帯域低電流センサ機能による不揮発性メモリ(NVM) 材料/デバイスの正確な電流波形測定 
スマートフォン技術の向上により不揮発性メモリ(NVM)への要求が高まり、IoTによってNVMのアプリケーション領域が拡張し続けています。現在はフラッシュメモリがストレージデバイスの主流ですが、ReRAM、PRAMなどの次世代のNVMに関する広範囲の研究が進行中で、速度、性能、消費電力、信頼性、コストの改善を通して、省電力ストレージ、ストレージ・クラス・メモリ、従来の揮発性メモリに代わるものを使用したアプリケーションの拡大が見込まれています。

アプリケーション・ノート 2016-07-21

1 2 3 4 5 6 7 8 9 10 ... 次へ