您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

生產與製造測試

市場中不斷推陳出新的技術正迅速改變這個世界的風貌,使得消費性電子、工業醫療產業的工程師,需盡快設計結合這些最新趨勢的產品。隨著變動的幅度加大,產品創新的道路也變得愈寬。

然而,有些事情亙古不變,例如降低產品和設計成本以便提高利潤,以及縮短產品上市時間,以便滿足對於不斷進化之現代化產品的期待。

讓是德科技助您一臂之力!利用我們領先市場的硬體和軟體,以及長達 75 年的豐富測試和量測經驗,您可輕鬆克服最棘手的測試挑戰,以便永遠走在產業潮流前端。

縮小範圍

依產業/技術

依內容類型

依產品分類

1-25 / 330

排序:
FieldFox Handheld Analyzers 4/6.5/9/14/18/26.5/32/44/50 GHz - Data Sheet 
This data sheet provides the specified and typical performance of the FieldFox family of portable analyzers. This guide should be used in conjunction with technical overviews and configuration guide.

產品型錄 2017-03-10

Electronic Components Tolerance and Test Limits for In-Circuit Test - Technical Overview 
In order for all assembled components to function correctly, components are measured and analyzed electrically using the In-circuit tester to ensure its value and performance are optimal.

技術總覽 2017-03-10

PDF PDF 634 KB
PXI and AXIe Products and Solutions Catalog 
Catalog for PXI and AXIe Products and Solutions

目錄 2017-03-08

PDF PDF 5.84 MB
x1149 Boundary Scan Solution for Blade Server Board - Application Note 
This application note describes in detail what the Keysight x1149 Boundary Scan Analyzer performs during the Integrity test.

應用手冊 2017-03-02

PDF PDF 6.17 MB
IoT – With Great Power Comes Great Challenges - Application Note 
This app note addresses the rising challenges for IoT device designers and developers at component, circuit and system levels. What are the tools and solutions available, and test considerations.

應用手冊 2017-03-01

Signal Analysis Measurement Fundamentals, Optimize Noise Floor, Resolution Bandwidth, and More 
Learn measurement fundamentals to optimize your signal analysis for greater insights

應用手冊 2017-02-13

N5393F/G PCI Express® 4.0 (Gen4) Software for Infiniium Oscilloscopes - Data Sheet 
The N5393F/G PCI Express electrical performance validation and compliance software provides accurate and automated transmitter testing devices for single and multi lane test setup reducing test time.

產品型錄 2017-01-25

PDF PDF 1008 KB
E4980A Precision LCR Meter 20 Hz to 2 MHz - Product Fact Sheet 
This two-page quick fact sheet highlights the key features and specifications for E4980A Precision LCR Meter.

促銷資料 2016-12-03

PDF PDF 1 MB
Power Consumption Solutions for Battery-Operated Medical Devices - Application Brief 
This application brief is to describe different type of Keysight's solutions in measuring power consumption for battery operated medical devices.

應用手冊 2016-11-03

大幅延長低功耗 IoT 智慧裝置的電池續航力 
探索延長 IoT 裝置電池續航力的創新方法。執行準確的電池耗電分析、準確地測試 IoT 低功耗耗電量,並且評估無線醫療裝置等重要裝置的電池續航力。(233 字元 W 間隔)

挑戰與機會 2016-10-20

 
Join the Future Today with Keysight Low-Power Consumption Test Solutions - Poster 
This poster introduces Keysight's solutions to test battery low-power consumption for the IoT devices.

促銷資料 2016-10-10

PDF PDF 1.08 MB
Evaluating Battery Run-Down with the N6781A Measure Unit and 14585A Software – Application Note 
This application note will describe in detail the procedure on evaluating battery run down to easily and accurately evaluate the battery and battery-powered device.

應用手冊 2016-10-10

Solving Design and Test Challenges for Medical Devices - Solution Brochure 
This brochure showcases Keysight in the emerging Wireless Medical Devices market and provides descriptions on its broad and powerful medical design and test solutions as well as details on the market.

型錄 2016-09-30

PDF PDF 6.71 MB
81150A and 81160A Pulse Function Arbitrary Noise Generators - Data Sheet 
The Keysight 81160A is a pulse function arbitrary noise generator with 330 MHz pulses and 500 MHz sine waves. The unique functionality of this 4-in1 instrument increases test efficiency and confidence.

產品型錄 2016-08-31

Measuring Battery Life on Battery-Powered Medical Devices - Application Note 
This application notes is to describe how to measure battery life on battery-powered medical devices, consideration for battery run-down test and burden voltage impacts towards current measurement.

應用手冊 2016-08-25

SystemVue Electronic System-Level (ESL) Design Software 
SystemVue ESL design software is a multi-domain modeling implementation and verification cockpit for electronic system-level (ESL) design.

型錄 2016-07-19

PDF PDF 1.72 MB
Limited Parts Agreement 
Keysight understands these difficult challenges that manufacturers face, and has designed the Limited Parts Agreement – a new affordably-priced supportprogram targeting our customers’ special needs.

型錄 2016-07-01

PDF PDF 534 KB
CX3300 系列元件電流波形分析儀 - 技術總覽 
Keysight CX3300 系列元件電流波形分析儀,可提供各種省電模式,準確呈現過去無法量測或探測不到的寬頻低位準電流波形。

應用手冊 2016-06-24

CX3300 系列元件電流波形分析儀 - 應用說明 
Keysight CX3300 元件電流波形分析儀憑藉獨特的超寬頻低電流感測技術,讓您能快速地以互動方式查看比 µs 更快、比 µA 更小的電流波形,且利用其強大的動態電流量測功能,您可分析 NVM 元件的特性並進行除錯。

應用手冊 2016-06-20

M9393A PXIe Performance Vector Signal Analyzer - Data Sheet 
This document provides the technical specifications and characteristics for the M9393A PXIe performance vector signal analyzer.

產品型錄 2016-05-20

M9393A PXIe Performance Vector Signal Analyzer - Configuration Guide 
This document provides the technical specifications and characteristics for the M9393A PXIe performance vector signal analyzer.

配置設定指南 2016-05-18

PDF PDF 2.26 MB
對 Bluetooth 低耗電元件進行精密的電流特性量測 - 技術總覽 
Keysight CX3300 系列元件電流波形分析儀可準確量測過去無法量測或探測不到的寬頻低位準電流波形,以達成降低功率與電流消耗的重要目標。

應用手冊 2016-05-18

Testing Automotive DC-DC converter with Keysight TS-8989 - Application Note 
This paper discusses emulation of input signals, load simulations and measurements for testing high-power automotive DC-DC converter electronic control units and the TS-8989 functional tester.

應用手冊 2016-05-15

PDF PDF 880 KB
InfiniiVision 6000 X-Series Oscilloscope - Product Fact Sheet 
Discover the new standard in price performance: Keysight's InfiniiVision 6000 X-Series oscilloscopes.

型錄 2016-04-19

PDF PDF 567 KB
USB Type-C CabCon Assembly ComplianceTest: Test Solution Overview Using the E5071C-TDR & M937xA PXIe 
This describes how to make measurements of USB Type-C Cable & Connector Assemblies Compliance Tests by using the Keysight E5071C ENA Option TDR & M937xA PXIe VNA.

技術總覽 2016-04-19

PDF PDF 6.51 MB

1 2 3 4 5 6 7 8 9 10 ... 下一頁