您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

生產與製造測試

市場中不斷推陳出新的技術正迅速改變這個世界的風貌,使得消費性電子、工業醫療產業的工程師,需盡快設計結合這些最新趨勢的產品。隨著變動的幅度加大,產品創新的道路也變得愈寬。

然而,有些事情亙古不變,例如降低產品和設計成本以便提高利潤,以及縮短產品上市時間,以便滿足對於不斷進化之現代化產品的期待。

讓是德科技助您一臂之力!利用我們領先市場的硬體和軟體,以及長達 75 年的豐富測試和量測經驗,您可輕鬆克服最棘手的測試挑戰,以便永遠走在產業潮流前端。

縮小範圍

依產業/技術

依內容類型

依產品分類

1-25 / 337

排序:
BT2152A Self-Discharge Analyzer - Data Sheet 
The BT2152A provides revolutionary reduction in the time required to discern good vs. bad cell self-discharge performance in manufacturing.

產品型錄 2017-07-18

PDF PDF 2.63 MB
Drive Down the Cost of Test Using the ENA Series Vector Network Analyzers - Application Note 
Discussion of the contributions of the Keysight ENA series vector network analyzer to drive down the cost of test in production lines. Including an in depth analysis of the total cost of ownership.

應用手冊 2017-07-05

PDF PDF 2.47 MB
SystemVue Electronic System-Level (ESL) Design Software 
SystemVue ESL design software is a multi-domain modeling implementation and verification cockpit for electronic system-level (ESL) design.

型錄 2017-06-20

PDF PDF 1.67 MB
BT2191A Self-Discharge Measurement System - Data Sheet 
The BT2191A Li-Ion cell self-discharge measurement system characterizes self-discharge current much faster, with a powerful software for control, graphing, logging and storage.

產品型錄 2017-06-19

i3070 Series 5i Inline In-Circuit Test System – Data Sheet 
Keysight’s i3070 Series 5i Inline In-Circuit Test system is SMEMA-compliant and designed to bring you all the industry-leading ICT technologies into your fully automated manufacturing line.

產品型錄 2017-06-15

Power Products Solutions - Selection Guide 
This selection guide will help you select the right DC power supply for your application (for example, bench power supply, specialized requirements or more complex requirements).

型錄 2017-06-13

PDF PDF 2.94 MB
E5052B Signal Source Analyzer - Data Sheet 
This 21-page data sheet provides technical specifications for the E5052B (10 MHz to 7 GHz) signal source analyzer and the E5053A Downconverter (3 GHz to 26.5 GHz). The E5052B is a single-instrument solution that offers an indispensable set of measurement functions for evaluating RF & microwave signal sources such as VCOs, crystal oscillators, SAW oscillators, dielectric resonator oscillators, YIG oscillators, PLL synthesizers, RFICs, and L.O. circuits.

產品型錄 2017-06-12

PDF PDF 2.11 MB
5DX Windows 7 Controller Upgrade - Flyer 
Upgrade your 5DX AXI PC controller to enjoy better inspection performance.

型錄 2017-06-09

PDF PDF 159 KB
FieldFox Handheld Analyzers 4/6.5/9/14/18/26.5/32/44/50 GHz - Data Sheet 
This data sheet provides the specified and typical performance of the FieldFox family of portable analyzers. This guide should be used in conjunction with technical overviews and configuration guide.

產品型錄 2017-06-01

Early Design Review or Boundary Scan in Enhancing Testability and Optimazation of Test Strategy 
With complexities of PCB design scaling and manufacturing processes adopting to environmentally friendly practices raise challenges in ensuring structural quality of PCBs.

專文 2017-05-08

PDF PDF 624 KB
M9393A PXIe Performance Vector Signal Analyzer - Data Sheet 
This document provides the technical specifications and characteristics for the M9393A PXIe performance vector signal analyzer.

產品型錄 2017-04-29

TestExec SL 8.1 - Data Sheet 
TestExec SL is a test executive software designed for high-volume, high throughput functional test applications across multiple industries.

產品型錄 2017-04-12

PDF PDF 1023 KB
Making Conducted and Radiated Emissions Measurements - Application Note 
This application note provides an overview of radiated and conducted emissions measurements as well as a methodology for EMI precompliance testing.

應用手冊 2017-04-10

Expanding IEEE Std 1149.1 Boundary-Scan Architecture Beyond Manufacturing Test of PCBA 
This paper will discuss the expanded use of boundary-scan testing beyond the typical manufacturing test to capture structural defects on a components/devices in a Printed Circuit Board Assembly (PCBA)

專文 2017-04-01

PDF PDF 860 KB
Limited Parts Agreement 
Keysight understands these difficult challenges that manufacturers face, and has designed the Limited Parts Agreement – a new affordably-priced supportprogram targeting our customers’ special needs.

型錄 2017-03-28

PDF PDF 589 KB
i3070 In-Circuit Test System Onsite Agreement - Data Sheet 
Keysight's system onsite agreement provides short term rental of the i3070 system, preconfigured according to the customer’s needs, together with the latest hardware and software.

產品型錄 2017-03-22

PDF PDF 728 KB
Electronic Components Tolerance and Test Limits for In-Circuit Test - Technical Overview 
In order for all assembled components to function correctly, components are measured and analyzed electrically using the In-circuit tester to ensure its value and performance are optimal.

技術總覽 2017-03-10

PDF PDF 634 KB
PXI and AXIe Products and Solutions Catalog 
Catalog for PXI and AXIe Products and Solutions

目錄 2017-03-08

PDF PDF 5.84 MB
x1149 Boundary Scan Solution for Blade Server Board - Application Note 
This application note describes in detail what the Keysight x1149 Boundary Scan Analyzer performs during the Integrity test.

應用手冊 2017-03-02

PDF PDF 6.17 MB
IoT – With Great Power Comes Great Challenges - Application Note 
This app note addresses the rising challenges for IoT device designers and developers at component, circuit and system levels. What are the tools and solutions available, and test considerations.

應用手冊 2017-03-01

Understanding x1149 Integrity Test - Application Note 
This application note describes in detail what the Keysight x1149 Boundary Scan Analyzer performs during the Integrity test.

應用手冊 2017-02-16

PDF PDF 2.48 MB
信號分析量測基礎原理、雜訊底線、解析頻寬等最佳化 
對射頻工程師來說,頻譜分析儀或信號分析儀是一種基本又不可或缺的量測工具,使用於產品生命週期的所有階段。效能、 準確度和速度等主要特性,可協助研發工程師提升設計品質,並有助於製造工程師提高測試效率和產品品質。本說明提供了各種技術,可幫助您輕鬆駕馭應用程式的主信號分析。

應用手冊 2017-02-13

N5393F/G PCI Express® 4.0 (Gen4) Software for Infiniium Oscilloscopes - Data Sheet 
The N5393F/G PCI Express electrical performance validation and compliance software provides accurate and automated transmitter testing devices for single and multi lane test setup reducing test time.

產品型錄 2017-01-25

PDF PDF 1008 KB
E4980A Precision LCR Meter 20 Hz to 2 MHz - Product Fact Sheet 
This two-page quick fact sheet highlights the key features and specifications for E4980A Precision LCR Meter.

促銷資料 2016-12-03

PDF PDF 1 MB
Power Consumption Solutions for Battery-Operated Medical Devices - Application Brief 
This application brief is to describe different type of Keysight's solutions in measuring power consumption for battery operated medical devices.

應用手冊 2016-11-03

1 2 3 4 5 6 7 8 9 10 ... 下一頁