Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discuter avec un expert

Manufacturing & Production Test

As the world rapidly transforms with new technologies constantly emerging in the market, engineers in the consumer electronics, industrial and medical industries rush to design products which incorporate the latest trends. The rate of change is increasing, and the pace of product innovation is expanding.

However, a few things remain unchanged, such as the need to reduce your product and design costs to improve margins, and to reduce your time-to-market in order to meet consumers’ increasing expectation for superior and modern products which evolve with the times.

Keysight can help. With our market-leading hardware and software, and over 75 years of test and measurement experience, let us help you solve your most difficult test challenges to keep you ahead of the curve.

1-3 sur 3

Tri:
Innovative Power Supplies Save Rack Space 
In the past, many programmable system DC power supplies in the medium power range (500W to 2kW) have been packaged in 2U-high (2-EIA rack units) and even 3U, full rack width chassis...

Notes d’application 2004-12-16

 
Optimizing Power Product Usage to Speed Design Validation Testing (AN 1434) - Application Note 
This 15-page application note presents methods and techniques to decrease setup time and test time.

Notes d’application 2002-11-22

10 Hints for Using Your Power Supply to Decrease Test Time - Application Note 
Learn how to get the most from your power products by reading this 12-page booklet. When you're trying to boost throughput in time-critical production test systems, a small change in the way you operate or program a supply can have a surprising impact on test speeds. Specifically, the booklet...

Notes d’application 1999-10-12