Here’s the page we think you wanted. See search results instead:

 

Contactar a un Experto

Manufacturing & Production Test

As the world rapidly transforms with new technologies constantly emerging in the market, engineers in the consumer electronics, industrial and medical industries rush to design products which incorporate the latest trends. The rate of change is increasing, and the pace of product innovation is expanding.

However, a few things remain unchanged, such as the need to reduce your product and design costs to improve margins, and to reduce your time-to-market in order to meet consumers’ increasing expectation for superior and modern products which evolve with the times.

Keysight can help. With our market-leading hardware and software, and over 75 years of test and measurement experience, let us help you solve your most difficult test challenges to keep you ahead of the curve.

Redefinir la lista

Por Industria/Tecnologia

Por Tipo de Contenido

Por Categoría de Producto

1-25 de 337

Ordenar:
FieldFox Handheld Analyzers 4/6.5/9/14/18/26.5/32/44/50 GHz - Data Sheet 
This data sheet provides the specified and typical performance of the FieldFox family of portable analyzers. This guide should be used in conjunction with technical overviews and configuration guide.

Hoja de datos 2017-03-10

Electronic Components Tolerance and Test Limits for In-Circuit Test - Technical Overview 
In order for all assembled components to function correctly, components are measured and analyzed electrically using the In-circuit tester to ensure its value and performance are optimal.

Descripción técnica 2017-03-10

PDF PDF 634 KB
PXI and AXIe Products and Solutions Catalog 
Catalog for PXI and AXIe Products and Solutions

Catálogo 2017-03-08

PDF PDF 5.84 MB
Precise Current Profile Measurements of Bluetooth® Low Energy Devices using the CX3300  
The CX3300 enables you to precisely visualize wide-band and low-level current waveforms and make quantitative evaluations of current waveforms, while reducing the power consumption of BLE devices.

Nota de aplicación 2017-03-03

Precise Current Measurements of MCU Power-Saving Mode Transition using the CX3300 
The CX3300 enables you to easily and accurately visualize wide-band and low-level current waveforms of the MCU power-saving mode transition.

Nota de aplicación 2017-03-03

Accurate Current Waveform Measurements of Non Volatile Memory Devices using the CX3300 
This application describes CX3300 enabling you to easily and accurately visualize never before seen true transient current waveform of NVM materials and devices.

Nota de aplicación 2017-03-03

x1149 Boundary Scan Solution for Blade Server Board - Application Note 
This application note describes in detail what the Keysight x1149 Boundary Scan Analyzer performs during the Integrity test.

Nota de aplicación 2017-03-02

PDF PDF 6.17 MB
IoT – With Great Power Comes Great Challenges - Application Note 
This app note addresses the rising challenges for IoT device designers and developers at component, circuit and system levels. What are the tools and solutions available, and test considerations.

Nota de aplicación 2017-03-01

Signal Analysis Measurement Fundamentals, Optimize Noise Floor, Resolution Bandwidth, and More 
Learn measurement fundamentals to optimize your signal analysis for greater insights

Nota de aplicación 2017-02-13

N5393F/G PCI Express® 4.0 (Gen4) Software for Infiniium Oscilloscopes - Data Sheet 
The N5393F/G PCI Express electrical performance validation and compliance software provides accurate and automated transmitter testing devices for single and multi lane test setup reducing test time.

Hoja de datos 2017-01-25

PDF PDF 1008 KB
E4980A Precision LCR Meter 20 Hz to 2 MHz - Product Fact Sheet 
This two-page quick fact sheet highlights the key features and specifications for E4980A Precision LCR Meter.

Material promocional 2016-12-03

PDF PDF 1 MB
LCR Meters, Impedance Analyzers and Test Fixtures - Selection Guide 
This 13-page, selection guide matchesapplications to LCR meters, Impedance analyzer, and fixtures cotains brief information on products and applicationliteratures. ADDITIONAL PRODUCTS: 4294A 42941A 4396B 4395A 4287A 4288A 4285A 4263B 4268A 4338B 4339B 4349B 4278A 4279A BIAS ADAPTER File size: 1900 KB4339B 4349B 4278A 4279A BIAS ADAPTER

Guía de selección 2016-11-15

Device Current Waveform Analyzer - Data Sheet 
The CX3300 series is the world's first instrument that can precisely visualize low-level current waveforms you have never seen before by 14/16-bit dynamic range, max. 200 MHz bandwidth and low noise.

Hoja de datos 2016-11-14

Power Consumption Solutions for Battery-Operated Medical Devices - Application Brief 
This application brief is to describe different type of Keysight's solutions in measuring power consumption for battery operated medical devices.

Nota de aplicación 2016-11-03

Maximize battery life of low-power IoT smart devices  
Explore innovative ways to extend battery life for IoT devices. Perform accurate battery drain analysis, accurately test IoT low-power consumption and characterize battery life of critical devices, such as wireless medical devices. (233 char w spaces)

Retos y Oportunidades 2016-10-20

 
Join the Future Today with Keysight Low-Power Consumption Test Solutions - Poster 
This poster introduces Keysight's solutions to test battery low-power consumption for the IoT devices.

Material promocional 2016-10-10

PDF PDF 1.08 MB
Evaluating Battery Run-Down with the N6781A Measure Unit and 14585A Software – Application Note 
This application note will describe in detail the procedure on evaluating battery run down to easily and accurately evaluate the battery and battery-powered device.

Nota de aplicación 2016-10-10

Solving Design and Test Challenges for Medical Devices - Solution Brochure 
This brochure showcases Keysight in the emerging Wireless Medical Devices market and provides descriptions on its broad and powerful medical design and test solutions as well as details on the market.

Catálogo 2016-09-30

PDF PDF 6.71 MB
U5340A FPGA Development Kit for High-Speed Digitizers - Brochure 
The FPGA Development Kit is a complete environment for the design, verification and implementation of real-time, user-defined signal-processing algorithms.

Catálogo 2016-09-16

PDF PDF 3.45 MB
81150A and 81160A Pulse Function Arbitrary Noise Generators - Data Sheet 
The Keysight 81160A is a pulse function arbitrary noise generator with 330 MHz pulses and 500 MHz sine waves. The unique functionality of this 4-in1 instrument increases test efficiency and confidence.

Hoja de datos 2016-08-31

Measuring Battery Life on Battery-Powered Medical Devices - Application Note 
This application notes is to describe how to measure battery life on battery-powered medical devices, consideration for battery run-down test and burden voltage impacts towards current measurement.

Nota de aplicación 2016-08-25

RF PA/FEM Characterization & Test, Reference Solution - Solution Brochure 
This brochure describes the hardware, software and services components of the RF PA/FEM characterization & test, Reference Solution

Catálogo 2016-08-01

PDF PDF 3.70 MB
Power Meters and Power Sensors - Brochure 
This is a comprehensive brochure that covers Keysight’s wide range of power meters and sensors for RF and microwave applications.

Catálogo 2016-07-19

PDF PDF 11.93 MB
SystemVue Electronic System-Level (ESL) Design Software 
SystemVue ESL design software is a multi-domain modeling implementation and verification cockpit for electronic system-level (ESL) design.

Catálogo 2016-07-19

PDF PDF 1.72 MB
Limited Parts Agreement 
Keysight understands these difficult challenges that manufacturers face, and has designed the Limited Parts Agreement – a new affordably-priced supportprogram targeting our customers’ special needs.

Catálogo 2016-07-01

PDF PDF 534 KB

1 2 3 4 5 6 7 8 9 10 ... Siguiente