您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

光學和光子

是德科技提供廣泛且創新的量測解決方案,以便加速推動新一代智慧型光學網路的發展。

是德科技在光學產業中的任務就是縮短產品上市時間,並降低客戶在研發、製造階段的測試成本,同時支援各種新技術,包括創新的光元件、網路元件和系統,以及全光纖網路。

下載 Lightwave 產品型錄

1-25 / 108

排序:
Lightwave Catalog: Test & Measurement Networks and Data Centers - Catalog 
The catalog for high-performance optical T&M solutions provides information on test applications and test equipment for core fiber networks and data centers.

目錄 2017-03-21

PDF PDF 9.15 MB
PXI and AXIe Products and Solutions Catalog 
Catalog for PXI and AXIe Products and Solutions

目錄 2017-03-08

PDF PDF 5.84 MB
M8040A High-Performance BERT 64 GBaud - Data Sheet 
M8040A is a highly integrated BERT for physical layer characterization of devices operating up to 64 GBaud with support for PAM-4 and NRZ signals. Expands the M8000 Series to 400GbE data center.

產品型錄 2017-02-23

PDF PDF 3 MB
Download latest M8195A AWG application notes - Explore the possibilities in signal generation 
Get app notes for digital multilevel signalizing techniques and high-speed coherent optical

應用手冊 2016-12-09

 
Keysight M8000 Series of BER Test Solutions - User Guide 
The Keysight J-BERT M8020A high-performance BERT enables fast, accurate receiver characterization of single-and multi-lane devices running up to 16 or 32 Gb/s. With today’s highest level of integration, the M8020A streamlines your test setup.

操作手冊 2016-12-08

PDF PDF 192.42 MB
Simplify PAM-4 receiver test with M8040A 64Gbaud BERT – Video 
Overview of the M8040A 64Gbaud high-performance BERT for PAM-4 and NRZ. This video explains target applications and shows key capabilities and output performance.

基本展示 2016-11-30

 
N4917B Optical Receiver Stress Test Solution – Video 
This video provides an overview about Keysight’s automated 100G optical receiver stress test solution N4917B. See why Keysight’s N4917B solution can help to significantly speed up the LR4, ER4 and SR4 optical receiver compliance test for 100G.

基本展示 2016-11-30

 
M8196A Arbitrary Waveform Generator - User's Guide 
New Arbitrary Waveform Generator with the highest combination of speed, bandwidth and channel density. 92 GSa/s sample rate supporting signals up to 64 GBaud on 4 channels in a 1-slot AXIe module - simultaneously.

使用手冊 2016-11-29

How to characterize PAM-4 transmitters 
This video will illustrate how to characterize PAM-4 signals described in standards such as IEEE 802.3bs (200G/400G Ethernet) and the Optical Internetworking Forum-Common Electrical Interface–56G implementation agreement (CEI-56G-XX-PAM4), using the Keysight N109X DCA-M Series of Oscilloscopes.

基本展示 2016-11-17

 
Infiniium DCA-X 86100D Wide-Bandwidth Oscilloscope Mainframe and Modules - Data Sheet 
The 86100D DCA-X performs precision measurements on high-speed digital designs from 50Mb/s to more than 80Gb/s.

產品型錄 2016-11-09

Product and market news - Live from ECOC 2016 
VP of Internet Infrastructure Solutions Joachim Peerlings provides product and market updates

基本展示 2016-10-21

 
Infoline Instrument Management Security, Reliability and Privacy - Product Fact Sheet 
Trust in the security, reliability and privacy of Keysight Infoline Instrument Management application.

型錄 2016-10-20

PDF PDF 174 KB
Calibration Services - Flyer 
Measurement confidence comes from equipment operating with accuracy and precision

型錄 2016-10-17

PDF PDF 414 KB
Onsite Calibration - Promo Flyer 
Minimize downtime by bringing Keysight calibration equipment and expertise to your site

型錄 2016-09-21

PDF PDF 351 KB
Infoline Web Services Suite - Data Sheet 
Achieve your software and hardware management goals with our online and professional services options

產品型錄 2016-09-16

PDF PDF 192 KB
Transient Optical Power Measurements with the N774x-Series Multiport Power Meter - Application Note 
This note describes the details for making time-dependent measurements of optical power levels, for applications like testing transients and determining switching times.

應用手冊 2016-08-31

PDF PDF 1.45 MB
81602A Extra High Power Tunable Laser - Data Sheet 
The 81602A Tunable Laser Source has been designed to explore new application areas in photonic device testing: it sports output power levels beyond 50 mW (+17 dBm) and covers the O-band.

產品型錄 2016-08-28

M8196A 92 GSa/s Arbitrary Waveform Generator - Data Sheet 
The Keysight M8196A is the Arbitrary Waveform Generator with the highest sample rate and the widest bandwidth on up to 4 synchronized channels - simultaneously on one module.

產品型錄 2016-08-04

8160xx Family of Tunable Laser Sources - Data Sheet 
The Keysight 8160xx Family of Tunable Laser Sources offers the full wavelength range from 1260 nm to 1650 nm with the highest tuning and sweeping accuracy and power stability

產品型錄 2016-06-15

Video: How to test coherent digital signal processors by generating impairments 
This video covers how to test coherent digital signal processors. Through using an arbitrary waveform generator, together with optical modulation generation software, the video shows how to generate waveforms in real-time and change the properties of the signals generated at run-time to test coherent DSPs.

基本展示 2016-05-18

 
View PAM-4 Seminar and Application Notes 
Cut through the challenges of gigabit digital designs with these useful tools, app notes, and seminars. Keysight - insights for your best design.

應用手冊 2016-05-16

 
Get technical presentations from DesignCon 2016 
Keysight Technologies is pleased to offer you all 8 Keysight Education Forum (KEF) sessions from DesignCon 2016. All video footage as well as the technical presentation materials are available, sign up and review the materials that made KEF a huge success with over 600 attendees.

型錄 2016-05-08

 
M8196A Arbitrary Waveform Generator - Getting Started Guide 
The M8196A is a 65 GSa/s Arbitrary Waveform Generator with the highest combination of speed, bandwidth and channel density. Flexible signal generation at up to 32 Gbaud. Clean and distorted signal to stress the device to the limits.

使用手冊 2016-05-01

81602A Extra High Power Tunable Laser - video 
The Keysight 81602A is an extra high power tunable laser operating from 1250 nm to 1370 nm. With over +17 dBm peak power and +16 dBm in the 100GBASE-LR4 range, it improves tolerance for optical power budgets in test setups.

基本展示 2016-04-19

 
Keysight Premium Used - Flyer 
Keysight Premium Used offers you a vast selection of high-quality test equipment, re-manufactured to like-new specifications and appearance.

型錄 2016-04-18

PDF PDF 283 KB

1 2 3 4 5 下一頁