Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

EMI & EMC

Este conteúdo requer um navegador com JavaScrip habilitado e o Adobe Flash Player

Adquira o Flash Player 

Meeting electromagnetic interference (EMI) compliance regulations is a critical step in bringing products to market quickly. Wherever you are in the product development cycle, Keysight has an EMI measurement solution for you.

To avoid costly delays that can result from failed compliance testing, Keysight's EMI measurement application on X-Series signal analyzers allows you to perform pre-compliance measurements and diagnostic evaluation of your designs--so you can find and fix problems before they enter the test chamber.

In EMC compliance testing, your success depends on moving products through the test queue quickly and efficiently. Conduct full standards-compliant testing in accordance with CISPR and MIL-STD with the upgradeable N9038A MXE EMI receiver. For a complete EMI test solution, Keysight Solutions Partners provide a single point of contact for you to combine the MXE with chambers, antennas, software, value-added integration, probes, and more.
 

Explore os vídeos do YouTube 

  • N9038A MXE EMI Receiver N9038A MXE EMI Receiver, 3 Hz to 44 GHz 
    N9038A MXE EMI Receiver

    N9038A MXE EMI Receiver, 3 Hz to 44 GHz

    The standards-compliant N9038A MXE EMI receiver offers frequencies up to 44 GHz, analysis bandwidth to 25 MHz, and graphical measurement diagnostic tools for compliance test.

  • no image available N9038A Receptor de EMI MXE, 3 Hz a 44 GHz 
    no image available

    N9038A Receptor de EMI MXE, 3 Hz a 44 GHz

    The standards-compliant N9038A MXE EMI receiver offers frequencies up to 44 GHz, analysis bandwidth to 25 MHz, and graphical measurement diagnostic tools for compliance test.

  • N6141A EMC radiated scan with meters image N6141A EMI Measurement Application 
    N6141A EMC radiated scan with meters image

    N6141A EMI Measurement Application

    N6141A EMI measurement application provides a pre-compliance solution for conducted/radiated emissions testing to both commercial and MIL-STD requirements.

  • W6141A EMC radiated scan with meters image W6141A EMI Measurement Application for CXA 
    W6141A EMC radiated scan with meters image

    W6141A EMI Measurement Application for CXA

    W6141A EMI measurement application provides a pre-compliance solution for conducted/radiated emissions testing to both commercial and MIL-STD requirements.

  • no image available Analisadores de Espectros de Mão FieldFox e HSA 
    no image available

    Analisadores de Espectros de Mão FieldFox e HSA

    Visão geral: os analisadores de espectros de mão são portáteis, robustos e leves. Os analisadores FieldFox possibilitam medições de micro-ondas precisas; as unidades de RF são flexíveis para atender as necessidades de novatos e especialistas.

  • no image available Acessórios de teste de RF e micro-ondas 
    no image available

    Acessórios de teste de RF e micro-ondas

    Visão geral: A Keysight oferece uma ampla variedade de acessórios de teste para atender sua aplicação específica. Aprenda sobre os mais novos produtos e informação de suporte para comutadores, atenuadores, amplificadores, detectores e muito mais.

  • no image available Analisadores de Rede ENA, de 5 Hz a 20 GHz 
    no image available

    Analisadores de Rede ENA, de 5 Hz a 20 GHz

    Visão geral: O ENA padrão expande a análise de rede com recursos avançados para múltiplas portas e medições balanceadas, enquanto os analisadores ENA-L de menor custo fornecem parâmetros S básicos com um conjunto de teste integrado, de 50 ou 75 ohms.

  • EMPro 3D EM Simulation Software 

    EMPro 3D EM Simulation Software

    EMPro is the first 3D Electromagnetic EM simulation software platform that completely integrates 3D EM simulation and the ADS circuit simulation software.

  • no image available N9000A CXA Signal Analyzer, 9 kHz to 26.5 GHz 
    no image available

    N9000A CXA Signal Analyzer, 9 kHz to 26.5 GHz

    N9000A CXA low-cost X-Series signal analyzer offers frequencies up to 26.5 GHz and 25 MHz analysis bandwidth for essential signal characterization and cost-effective testing and teaching RF technology and signal analysis.

  • no image available N9030A Analisador de Sinais PXA, 3 Hz a 50 GHz 
    no image available

    N9030A Analisador de Sinais PXA, 3 Hz a 50 GHz

    O N9030A é um analisador de sinais PXA de alta performance; 3 Hz até 50 GHz, mais de 325 GHz com mixagem externa. O PXA tem o melhor desempenho, largura de banda de 160 MHz e a maior faixa dinâmica para aplicações exigentes.

  • no image available N9010A Analisador de Sinais EXA, 10 Hz a 44 GHz 
    no image available

    N9010A Analisador de Sinais EXA, 10 Hz a 44 GHz

    The N9010A EXA is a general purpose signal analyzer; 10 Hz up to 44 GHz. The EXA signal analyzer provides a solid mix of speed and performance to 40 MHz bandwidth.

  • no image available N9020A MXA Signal Analyzer, 10 Hz to 26.5 GHz 
    no image available

    N9020A MXA Signal Analyzer, 10 Hz to 26.5 GHz

    The N9020A MXA is a flexible signal analyzer; 10 Hz up to 26.5 GHz with up to 160 MHz analysis bandwidth. MXA addresses testing of multiple wireless formats and devices with built-in applications and is designed to accelerate product development.