Contact an Expert

EMI & EMC

This content requires a browser with JavaScript enabled and the Adobe Flash Player.

Get Flash 

Meeting electromagnetic interference (EMI) compliance regulations is a critical step in bringing products to market quickly. Wherever you are in the product development cycle, Keysight has an EMI measurement solution for you.

Pre-compliance measurements

To avoid costly delays that can result from failed compliance testing, Keysight's EMI measurement application on X-Series signal analyzers allows you to perform pre-compliance measurements and diagnostic evaluation of your designs. Find and fix problems before they enter the test chamber with the N6141A measurement application on the N9030A PXA, N9020A MXA, or N9010A EXA, or W6141A on the N9000A CXA for a low-cost pre-compliance test solution.

EMC compliance testing

In EMC compliance testing, your success depends on moving products through the test queue quickly and efficiently. Conduct full standards-compliant testing in accordance with CISPR and MIL-STD with the upgradeable N9038A MXE EMI receiver. For a complete EMI test solution, Keysight Solutions Partners provide a single point of contact for you to combine the MXE with chambers, antennas, software, value-added integration, probes, and more.

Explore YouTube Videos 

1-25 of 25

Sort:
Spectrum Analyzer and Signal Analyzer - Selection Guide 
Keysight offers a wide range of spectrum and signal analyzers, from DC to 325 GHz and beyond, designed to accurately measure frequency, amplitude, and modulation.

Selection Guide 2015-02-25

Articulated Robotic Near-Field Electromagnetic Scanning System – APREL 
Articulated Robotic Near-Field Electromagnetic Scanning System – APREL and Keysight.

Solution Brief 2014-08-04

 
Radiated and Conducted Immunity Testing – TOYO Corporation 
Radiated and Conducted Immunity Test Solutions from TOYO and Keysight

Solution Brief 2014-05-14

 
Electromagnetic Compatibility, EMC Pre-compliance Testing – TOYO Corporation 
Electromagnetic Compatibility Pre-compliance Test Solutions from TOYO and Keysight.

Solution Brief 2014-05-14

 
Electromagnetic Compatibility, EMC CISPR Compliance Measurements – TDK RF Solutions 
Electromagnetic Compatibility CISPR Compliance Measurement Solution from TDK RF Solutions and Keysight

Solution Brief 2014-05-07

 
Electromagnetic Compatibility, EMC Pre-Compliance Testing – TDK RF Solutions 
Electromagnetic Compatibility Pre-compliance Testing Solution from TDK RF Solutions and Keysight

Solution Brief 2014-05-07

 
Electromagnetic Compatibility, EMC CISPR Compliance Measurements – ETS-Lindgren 
Electromagnetic Compatibility CISPR Compliance Measurement Solution from ETS-Lindgren and Keysight

Solution Brief 2014-04-29

 
EMC Test for R&D – Eretec Inc. 
EMC Test Solution for R&D from Eretec and Keysight

Solution Brief 2014-04-16

 
Real-Time Printed Circuit Board EMC Measurement - EMSCAN 
Real-Time Printed Circuit Board Electromagnetic Compatibility Measurement from EMSCAN and Keysight

Solution Brief 2014-04-16

 
Essential Capabilities of EMI Receivers - Application Note 
What makes an EMI receiver fully compliant? This application note provides an overview of some of the most useful internal diagnostic tools for quickly & efficiently measuring unwanted emissions.

Application Note 2013-10-14

PDF PDF 1.91 MB
N9038A MXE EMI Receiver Demo Videos on YouTube 
Explore YouTube for videos on the N9038A MXE EMI Receiver.

Demo 2013-10-01

 
Vector Signal Analysis Basics - Application Note 
This application note serves as a primer on vector signal analysis. It covers VSA measurement concepts and theory of operation, general vector-modulation analysis and, digital-modulation analysis. Previously known as AN150-15.

Application Note 2012-11-21

Solutions for EMC Test 
Co-branded Solutions Partner brochure with ETS-Lindgren on EMC test

Brochure 2011-10-07

PDF PDF 4.14 MB
N6141A/W6141A EMI Measurement Application Videos 
Videos developed to help you take advantage of the broad range of features offered on N6141A and W6141A measurement application.

Demo 2011-04-01

 
TILE! Software Supports New Agilent MXE EMI Receiver  

Press Materials 2011-03-18

 
TDK RF Solutions Announces Integration of Agilent MXE EMI Receiver 

Press Materials 2011-03-18

 
Agilent Technologies Introduces EMI Receiver  

Press Materials 2011-03-15

 
Making EMI Compliance Measurements 
This application note provides an overview of EMI compliance test requirements and measurement approaches.

Application Note 2011-03-09

Making Conducted and Radiated Emissions Measurements - Application Note 
This application note provides an overview of radiated and conducted emissions measurements as well as a methodology for EMI precompliance testing.

Application Note 2010-07-13

8 Hints for Making Better Spectrum Analyzer Measurements (AN 1286-1) - Application Note 
This application note provides eight pertinent hints for making better spectrum analyzer measurements such as measuring low level signals and indentifying internal distortion products.

Application Note 2009-09-07

New Test Methodologies Improve EMI Testing Efficiency 
This 7 page application note discusses a sampling of PSA features of interest to the EMI community that will increase both the quality of data and speed by which results can be derived.

Application Note 2008-05-28

PDF PDF 801 KB
Making Compliance Measurements with the N9039A-Based EMI Measurement Receiver 

Application Note 2007-08-15

PDF PDF 1.58 MB
Compliance Testing to the IEC/EN 61000-4-8 (AN 1319) 
Electronic equipment can encounter magnetic fields at power line frequencies in a variety of places. As such, it is wise to ensure that the equipment will operate reliably when exposed to these power line frequency magnetic fields. The IEC/EN 61000-4-8 standard describes how equipment should be...

Application Note 2001-06-07

PDF PDF 307 KB
Compliance Testing to the IEC 1000-3-2 (EN 61000-3-2) and IEC 1000-3-3 (EN 61000-3-3) Standards (AN 1273) 
Regulatory standards for AC mains phenomena are critical to maintaining the quality of ac power distribution systems. The goal of this Application Note is to provide an introduction to these standards as well as technical issues of these standards.

Application Note 2000-10-01

PDF PDF 627 KB
Making Radiated and Conducted Compliance Measurements with EMI Receivers (AN 1302) 
In this Application Note, detailed measurement procedures are provided for Keysight 8542E and 8546A EMI receivers. Contents: Introduction to compliance measurements The compliance measurements process Compliance EMI receiver requirements Requirements above 1 GHz...

Application Note 2000-06-01

PDF PDF 381 KB