这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

电池

1-21 / 21

排序:
BT2152A Self-Discharge Analyzer - Data Sheet 
The BT2152A provides revolutionary reduction in the time required to discern good vs. bad cell self-discharge performance in manufacturing.

产品资料 2017-07-18

TS-8989 Automotive Body and Safety Test Reference Solution – Configuration Guide 
This configuration guide contains information to help you configure your body and safety test reference solution with the TS-8989 functional tester, and tailor the system to meet your requirements.

配置指南 2016-01-20

PDF PDF 2.55 MB
Ensure your mobile and smart devices comply with the CTIA Battery Life Test Plan – W2BI 
Ensure your mobile and smart devices comply with the CTIA Battery Life Test Plan – W2BI and Keysight

Solution Brief 2015-10-09

 
是德科技 新探测技术实现高灵敏度、宽动态范围电流测量 
是德科技 新探测技术实现高灵敏度、宽动态范围电流测量

应用说明 2015-08-11

是德科技示波器小信号测量的注意事项 
是德科技示波器小信号测量的注意事项

应用说明 2015-02-27

Solutions For Wireless Handset Battery Drain Characterization 
This brochure describes the use of wireless handset battery drain characterization to maximize battery operating time without jeopardizing your schedule.

手册 2014-07-31

PDF PDF 4.74 MB
无线手持设备电池耗电表征解决方案 
This brochure describes the use of wireless handset battery drain characterization to maximize battery operating time without jeopardizing your schedule.

手册 2009-09-01

PDF PDF 1.01 MB
IFT Battery Current Drain Solution - Application Note 
Provides an overview of the Interactive Functional Test (IFT) battery current drain analysis solution using the 8960 (E5515C) and the 66319/21B or D.

应用说明 2008-09-30

Optimizing Power Savings on WiMax and Other Cellular WWAN Interface Devices - Application Note 
This document describes how to optimze power savings on WiMax and other cellular WWAN interface devices.

应用说明 2008-07-15

Automating Keysight 14565B Software Battery Drain Measurements with LabVIEW 
This document describes the process of making battery drain measurements with the Keysight 14565B and National Instruments Labview

应用说明 2007-10-11

PDF PDF 188 KB
自动测试解决方案提升无线移动设备设计验证效率 
This document describes how to accelerate wireless mobile device design validation using Keysight automated test solutions.

应用说明 2007-10-11

电池耗电分析可以延长移动设备运行时间 
Using specialized tools and analysis techniques can help you create mobile-device designs that extend battery life and improve your productivity.

应用说明 2007-02-01

Mobile Communications Device Testing (AN 1310) 
Pulsed battery drain currents, regulated charge currents, and remote DUT fixtures, dictate the need for specialized power sourcing, loading, and measurement capabilities for testing mobile communications devices.

应用说明 2007-01-16

PDF PDF 251 KB
电流消耗分析可改善 WLAN 网卡设计及测试(AN 1468) 
This application note explains how to simplify the complex task of accurately measuring and evaluating the current drain of a WLAN network card for its various operating modes.

应用说明 2006-12-14

使用电池耗电量分析, 改善移动设备工作时间 

应用说明 2005-05-01

在制造中优化蓝牙设备的电池耗电量应用指南1396 

应用说明 2005-05-01

使用配有#053选项--14565A无线移动设备检定软件的Keysight 66319D或66321D 评估电池耗尽性能 

应用说明 2005-05-01

AN372-2 电池测试应用指南 

应用说明 2005-05-01

改进直流适配器测试方案,以成倍提高测试速度 

应用说明 2005-04-01

评估移动无线设备电池的性能下降 
本文讨论测量电池性能下降的好处,介绍传统方法遇到的挑战,说明如何用66319D, 66321D移动通信直流源和11565A器件评测软件测量电池的性能下降,该方法能大大简化这项费时费力的任务。

应用说明 2002-11-04

 
Using Keysight 6690A Series System dc Power Supplies for Automobile Battery Simulation (PN 6690A-2) 
These power supplies are ideal for simulating the automobile battery under all loading conditions. It can also be used to test electronic equipment while simulating actual battery voltage fluctuations.

应用说明 2001-07-10

PDF PDF 81 KB