전문가 상담

배터리

1-17 / 17

정렬방식:
Solutions For Wireless Handset Battery Drain Characterization 
This brochure describes the use of wireless handset battery drain characterization to maximize battery operating time without jeopardizing your schedule.

브로셔 2014-07-31

PDF PDF 4.74 MB
Considerations in Making Small Signal Measurements - Application Brief 
The increasing demand for battery-powered mobile devices and energy-efficient green products has triggered a rising demand for a scope measurement solution that can measure the small signals.

어플리케이션 노트 2013-10-29

Make High Sensitivity, Wide Dynamic Range Current Measurement - Application Note 
The new N2820A Series high-sensitivity current probes from Keysight Technologies address the need for high-sensitivity current measurements with a wide dynamic range.

어플리케이션 노트 2013-02-26

IFT Battery Current Drain Solution - Application Note 
Provides an overview of the Interactive Functional Test (IFT) battery current drain analysis solution using the 8960 (E5515C) and the 66319/21B or D.

어플리케이션 노트 2008-09-30

Optimizing Power Savings on WiMax and Other Cellular WWAN Interface Devices - Application Note 
This document describes how to optimze power savings on WiMax and other cellular WWAN interface devices.

어플리케이션 노트 2008-07-15

Accelerate Wireless Mobile Device Design Validation with Automated Test Solution 
This document describes how to accelerate wireless mobile device design validation using Keysight automated test solutions.

어플리케이션 노트 2007-10-11

Automating Keysight 14565B Software Battery Drain Measurements with LabVIEW 
This document describes the process of making battery drain measurements with the Keysight 14565B and National Instruments Labview

어플리케이션 노트 2007-10-11

PDF PDF 188 KB
Battery Drain Analysis Improves Mobile-Device Operating Time - Application Note 
Using specialized tools and analysis techniques can help you create mobile-device designs that extend battery life and improve your productivity.

어플리케이션 노트 2007-02-01

Evaluating Battery Run-down Performance of the 66319D and the 14565B (AN 1427) 
This application note describes how to easily and accurately evaluate the performance of a mobile wireless device while being directly powered by its battery.

어플리케이션 노트 2007-01-31

Mobile Communications Device Testing (AN 1310) 
Pulsed battery drain currents, regulated charge currents, and remote DUT fixtures, dictate the need for specialized power sourcing, loading, and measurement capabilities for testing mobile communications devices.

어플리케이션 노트 2007-01-16

PDF PDF 251 KB
전류 드레인 분석으로 WLAN 네트워크 카드 설계 및 테스트 향상 (AN 1468) 
This application note explains how to simplify the complex task of accurately measuring and evaluating the current drain of a WLAN network card for its various operating modes.

어플리케이션 노트 2006-12-14

몇 배 증가한 DC 입력 배터리 어댑터 테스트 처리능력 

어플리케이션 노트 2004-10-22

Evaluating Battery Run-down Performance of Mobile Wireless Devices 
This application note describes how to easily and accurately evaluate the performance of a mobile wireless device while being directly powered by its battery.

어플리케이션 노트 2002-11-04

 
Using Battery Drain Analysis to Improve Mobile-Device Operating Time 
Using specialized tools and analysis techniques can help you create mobile-device designs that extend battery life.

어플리케이션 노트 2002-09-19

제조 분야에서 Bluetooth 디바이스 배터리 드레인 측정 최적화 (AN 1396) 
This application note discusses optimizing battery drain measurements in manufacturing test for Bluetooth® devices.

어플리케이션 노트 2002-04-01

Battery Testing (AN 372-2) 
This Application Note shows how an electronic load can be used to discharge batteries of various chemistries to determine actual capacity, capacity retention and impedance.

어플리케이션 노트 2002-02-22

Using Keysight 6690A Series System dc Power Supplies for Automobile Battery Simulation (PN 6690A-2) 
These power supplies are ideal for simulating the automobile battery under all loading conditions. It can also be used to test electronic equipment while simulating actual battery voltage fluctuations.

어플리케이션 노트 2001-07-10

PDF PDF 81 KB