이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

장비 OS 및 소프트웨어

51-65 / 65

정렬방식:
Reducing Load Time for Loaderless Systems 
For Series 2L systems, it may be possible to reduce the time it takes to load a panel.

어플리케이션 노트 1999-12-01

 
Printed Circuit Board Split-Pad Test Method and Design 
This application note describes the split-pad concept for use with a bed of nails style test fixture.

어플리케이션 노트 1999-06-01

PDF PDF 50 KB
A Software Algorithm for Implementing Automatic Power Ranging in the 8960 Series 10 Wireless... 
This Product Note presents a software algorithm for performing automatic power ranging in the Keysight 8960 Series 10 wireless communications test set with the Keysight E1960A GSM mobile test application installed. Keysight E1960A GSM mobile test application revisions, up to and including, A.01.04...

어플리케이션 노트 1999-04-01

PDF PDF 311 KB
Discreet Analog Device Testing 
The Keysight 3070 series has quite a few built in features to make developing board tests easier, while protecting the operator, the board under test, and the 3070 itself from harm.

어플리케이션 노트 1998-10-29

PDF PDF 26 KB
NDF and RTF - Hashed Names 
There have been many questions about hashed directory names. This is a brief explanation of why they are, and how they are generated.

어플리케이션 노트 1998-06-30

 
Fixture Interface Pin (MINT Pin) Maintenance 
Fixture Interface Pins (MINT Pins) used in production testing will eventually get dirty enough to cause contact problems.

어플리케이션 노트 1998-03-01

PDF PDF 20 KB
Use of the Test Results Command Processor 
TRCMDPRO processes the results from the Keysight 5DX in a way that is specified by a command file. This file is TRCMDPRO.CMD. In addition to the software revisions named, the document applies to all 5DX software versions.

어플리케이션 노트 1998-01-12

PDF PDF 20 KB
CDPD MDBS Cell Site Test Software Troubleshooting 
This Product Note is a troubleshooting guide designed to answer the most problematic and typical questions that occur when testing a CDPD MDBS with the Keysight Technologies 8921A CDPD test solution. General situations Data collection does not work A parameter you changed does not...

어플리케이션 노트 1997-06-01

PDF PDF 102 KB
3070 Increasing Throughput 
There are decisions one can make that causes a Keysight 3070 test program to be slower or faster than what Test Consultant generates automatically. This paper offers many tips about how to optimize your system's performance.

어플리케이션 노트 1997-03-03

PDF PDF 41 KB
How To Float, or Series, Keysight 3070 DUT Supplies 
The Keysight 3070 development software does an amazing job of calculating the wiring needed to build fixtures. Even so there are occasionally cases which require wiring that the standard Keysight 3070 software can not handle.

어플리케이션 노트 1997-01-23

PDF PDF 34 KB
Writing Control Software for the 83236A/83236B (PN 83236A/B) 
The 83236A/B is a frequency translator and power meter that is intended to be used with an 8920A/B, 8921B, or 8924C Test Set for testing PCS mobiles and base stations. This Product Note is written to help programmers understand the concepts and algorithms necessary for programming the...

어플리케이션 노트 1996-12-01

PDF PDF 105 KB
Using Pop-up Windows 
There are occasions where the use of a pop-up window would be advantageous while testing boards on the Keysight 3070. This article is meant to highlight one method that can be used to obtain that end.

어플리케이션 노트 1996-01-01

PDF PDF 18 KB
Essential Testability Guidelines for Current Technology 
This paper addresses essential testability considerations, both electrical and mechanical, and focuses on new requirements of current technologies.

어플리케이션 노트 1993-04-22

PDF PDF 55 KB
Applications and Operations of the 8970A Noise Figure Meter (PN8970A-1) 
Part Number: 08970-99000 (Nov81). The 8970A is a discontinued product; this product note is provided for information only.

어플리케이션 노트 1981-11-01

PDF PDF 7.65 MB
Extending the 8640B Frequency Down to DC (AN 171-2) 
Measurements with Signal Generators Application Note 171-2

어플리케이션 노트 1974-09-01

PDF PDF 644 KB

이전 1 2 3