Keysight Technologies is now an independent company trading on the NYSE | Learn more

 

Parla con un Esperto

Basics & Measurement Fundamentals

1-5 of 5

Sort:
Can I Use a USB External Storage Devices? 
Yes. It is recommended to use FAT32 formatted drive.

FAQ 2012-08-17

 
How do I erase/clear the user data in an ESA or EMC series spectrum analyzer for security reasons? 
Follow this link for further information....

FAQ 2012-03-16

 
Do the handheld spectrum analyzers have a memory clearing (security) feature? 
Yes, the HSAs offer an optional security feature for memory sanitization, Option SEC.

FAQ 2012-03-02

 
How do I recover my PSA Spectrum Analyzer after a secure erase memory sanitization? 
A secure erase memory sanitization clears all of the user writable instrument memory. Firmware and measurement personalities must be reinstalled.

FAQ 2012-02-26

 
I need information on Keysight Instrument Security and memory sanitization. 
Use the Keysight Instrument Security page to look up the security and memory sanitization procedures for your instrument. Use this link view security information by model number or product type.

FAQ 2008-11-20