Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discuter avec un expert

Basics & Measurement Fundamentals

Affiner la liste

retirer tout le raffinement

Par industrie/technologie

Par type de contenu

Par catégorie de produit

1-6 sur 6

Tri:
Bluetooth® RF Measurement Fundamentals - Application Note 
Bluetooth® is an open specification for a wireless personal area network. It provides limited range RF connectivity for voice and data transmissions between information appliances.

Notes d’application 2006-10-12

Techniques for Programming the 892X Family of Instruments (PN 892X) 
This Product Note describes some key programming techniques for the Keysight 892X family of products. This Note can be used as a training tool for users that are new to programming test equipment, or it can be used by experienced programmers that need to know about unique programming required for...

Notes d’application 2000-09-01

PDF PDF 186 KB
A Software Algorithm for Implementing Automatic Power Ranging in the 8960 Series 10 Wireless... 
This Product Note presents a software algorithm for performing automatic power ranging in the Keysight 8960 Series 10 wireless communications test set with the Keysight E1960A GSM mobile test application installed. Keysight E1960A GSM mobile test application revisions, up to and including, A.01.04...

Notes d’application 1999-04-01

PDF PDF 311 KB
CDPD MDBS Cell Site Test Software Troubleshooting 
This Product Note is a troubleshooting guide designed to answer the most problematic and typical questions that occur when testing a CDPD MDBS with the Keysight Technologies 8921A CDPD test solution. General situations Data collection does not work A parameter you changed does not...

Notes d’application 1997-06-01

PDF PDF 102 KB
Writing Control Software for the 83236A/83236B (PN 83236A/B) 
The 83236A/B is a frequency translator and power meter that is intended to be used with an 8920A/B, 8921B, or 8924C Test Set for testing PCS mobiles and base stations. This Product Note is written to help programmers understand the concepts and algorithms necessary for programming the...

Notes d’application 1996-12-01

PDF PDF 105 KB
Cellular Call Processing: Programming Techniques for the 8920A 
This Application Note specifically describes the programming format for AMPS cellular, however the techniques are similar for systems like NAMPS and TACS. The programming techniques used for the 8920A firmware have built-in cellular call processing functions.

Notes d’application 1995-10-01

PDF PDF 582 KB