Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discuter avec un expert

Digital Design & Interconnect Standards

In digital standards, every generational change puts new risks in your path. We see it first hand when creating our products and working with engineers like you. Keysight’s solution set for high-speed digital test is a combination of instrumentation and broad expertise built on our ongoing involvement with industry experts. By sharing our latest experiences, we can help anticipate challenges and accelerate your ability to create products you’ll be proud of.

Keysight - Insights for your best design

Learn more about Digital Design & Interconnect solutions from Keysight. 

Keysight RF and Digital Learning Center - A commitment to learning with industry experts 
 

Explorer les vidéos YouTube 

1-25 sur 44

Tri:
Simplify PAM-4 receiver test with M8040A 64Gbaud BERT – Video 
Overview of the M8040A 64Gbaud high-performance BERT for PAM-4 and NRZ. This video explains target applications and shows key capabilities and output performance.

Démonstration de base 2016-11-30

 
How to characterize PAM-4 transmitters 
This video will illustrate how to characterize PAM-4 signals described in standards such as IEEE 802.3bs (200G/400G Ethernet) and the Optical Internetworking Forum-Common Electrical Interface–56G implementation agreement (CEI-56G-XX-PAM4), using the Keysight N109X DCA-M Series of Oscilloscopes.

Démonstration de base 2016-11-17

 
Product and market news - Live from ECOC 2016 
VP of Internet Infrastructure Solutions Joachim Peerlings provides product and market updates

Démonstration de base 2016-10-21

 
The High-Frequency, High Speed Design Revolution: Why Your Design & Test Flow Will Soon Be Obsolete 
In this keynote from EDI CON USA 2016, Todd Cutler, vice president and general manager of Keysight Design & Test Software, discusses these trends and explains how, when coupled with market pressures, they are driving a revolution in the design and measurement industry.

Démonstration de base 2016-10-11

 
Unlocking Millimeter Wave Insights 
It is easy to underestimate the challenges at millimeter-wave frequencies, and this amplifies the importance of integrated tools for design, simulation, measurement, and analysis. Learn more about how Keysight is taking the mystique out of millimeter waves and unlocking new insights.

Démonstration de base 2016-09-30

 
SIPro and PIPro EM Simulation for High Speed Design 
Marc Petersen, Keysight Product Marketing Engineer, gives a quick demo of two new products for fast, accurate EM simulation technologies for signal integrity and power integrity analysis.

Démonstration de base 2016-09-21

 
Signal and Power Integrity Tutorials 
SIPro provides signal integrity (SI) analysis of your high-speed PCBs, enabling you to characterize loss and coupling of signal nets, and ultimately extract an EM-accurate model that can be used in the ADS Transient and Channel Simulators. PIPro provides power integrity analysis of your power distribution network (PDN), including DC IR drop analysis, AC impedance analysis and power plane resonance analysis.

Démonstration de base 2016-09-08

 
Signal Integrity & Power Integrity Analysis Demo at EMC 2016  
Heidi Barnes shows us Keysight's flagship simulation tool (SIPro & PIPro) for high-speed design.

Démonstration de base 2016-08-10

 
S-Parameter Checker Simplifies Using S-Parameter Files in ADS 
ADS simplifies downloading and using S-parameter files for your ports. This video shows two features allowing you to be more productive when working with large S-parameter files: the S-Parameter Checker and the SnP component. These two features will help you avoid crossed wires in your schematic.

Démonstration de base 2016-02-15

 
ADS Videos on YouTube 
Advanced Design System (ADS) Video Library playlist in Keysight EEsof EDA's Channel on YouTube

Démonstration de base 2016-01-28

 
SIPro & PIPro: Signal and Power Integrity Solutions 
Stephen Slater, Keysight Product Manager for Signal and Power Integrity Solutions, shares his thoughts about DesignCon 2016.

Démonstration de base 2016-01-26

 
Todd Cutler: DesignCon 2016 Keysight Technologies 
Todd Cutler, general manager of Keysight EDA talks with Sean O'Kane of ChipEstmate TV at DesignCon2016.

Démonstration de base 2016-01-26

 
USB 3.1 10G Type-C Receiver Testing - video 
How do you test a USB 3.1 gen2 10G Type-C receiver? It can be very complex. This video provides an overview of intrinsic jitter requirements, automated calibration options, getting your device into loopback mode, and more!

Démonstration de base 2016-01-25

 
Heidi Barnes Interview at PCB West 2015 
Heidi Barnes talks with Sierra Circuits on signal integrity challenges when designing high-speed digital circuits on printed circuit boards (PCBs).

Démonstration de base 2015-10-08

 
Discovering ADS 
A collection of Keysight EEsof EDA ADS video demonstrations and tutorials

Démonstration de base 2014-10-28

 
Design Challenges in DDR4 - The Keysight DDR Bus Simulator 
This video is about design challenges in DDR4 and in particular the DDR Bus Simulator, which is a new Keysight EEsof EDA simulation tool for DDR4 and beyond.

Démonstration de base 2014-10-16

 
DDR Memory Test Solutions Overview 
This video provides an overview of Keysight's DDR Memory test solutions, from simulation, transmitter compliance, protocol, and probing solutions.

Démonstration de base 2014-10-03

 
DDR Compliance Integration with Advanced Design System 
The W2351EP DDR4 Compliance Test Bench helps solve the problem of simulation-measurement correlation.

Démonstration de base 2014-10-03

 
High Speed Digital Design and Simulation Videos on YouTube 
Keysight EEsof EDA's High Speed Digital Design and Simulation video playlist on YouTube.

Démonstration de base 2014-08-06

 
Controlled Impedance Line Designer in ADS 
The Controlled Impedance Line Designer in ADS enables signal integrity engineers to do pre-layout controlled impedance line design by optimizing the substrate stack up and the transmission line geometry.

Démonstration de base 2014-08-01

 
Momentum 3D-Planar EM Simulation Overview 
In this video we show Keysight Momentum, the gold standard in 3D planar electromagnetic simulation that enables your design of optimum laminar structures.

Démonstration de base 2014-08-01

 
Sanjay Gangal of EDACafé interviews Colin Warwick on New SI and EM Products at Designcon 2014 
Sanjay Gangal, V.P. Sales & Marketing at EDACafé interviews Colin Warwick, Product Manager at Keysight Technologies, at Designcon 2014, .

Démonstration de base 2014-02-04

 
Tips for Making Better Memory Measurements – Video Series 
Videos that show customers how perform a comprehensive, unique and extensive analysis in less time.

Démonstration de base 2013-03-18

 
LTE Digital and Analog Vector Modulation Debug 
Watch this video to learn how to debug and validate the vector signal path in an LTE radio. A common analysis environment allows for both digital and analog/RF teams to evaluate the quality of key LTE signals. Both digital and analog signals are processed by the 89600 Vector Signal Analyzer (VSA) software where the constellation diagram, spectral content, and error vector magnitude can be observed and compared to SystemVue simulation results.

Démonstration de base 2012-03-27

 
Ethernet Controller Demo 
Gain direct control of your ethernet controller by watching this short demo video.

Démonstration de base 2012-03-15

 

1 2 Page suivante