이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

Digital Design & Interconnect Standards

본 페이지는 자바스크립트가 허용된 브라우저와 어도비 플래쉬 플레이어가 있어야 정상적으로 보실 수 있습니다.

플래쉬 다운로드 

In digital standards, every generational change puts new risks in your path. We see it first hand when creating our products and working with engineers like you. Keysight’s solution set for high-speed digital test is a combination of instrumentation and broad expertise built on our ongoing involvement with industry experts. By sharing our latest experiences, we can help anticipate challenges and accelerate your ability to create products you’ll be proud of.

Keysight - achieve your best design

Achieve signal integrity in high-speed design with these useful tools, demos, videos and more

유튜브 동영상 보기 

1-23 / 23

정렬방식:
전력 무결성을 위한 설계 방법: 커패시터 및 인덕터의 측정, 모델링 및 시뮬레이션  
이 동영상은 ADS(Advanced Design System)에서 커패시터와 인덕터를 효율적으로 측정하는 방법과 결과를 직접 이용하거나 고충실도 측정 기반 모델을 생성해서 시뮬레이션하는 방법을 보여줍니다.

사용방법 동영상 2016-11-07

 
The High-Frequency, High Speed Design Revolution: Why Your Design & Test Flow Will Soon Be Obsolete 
In this keynote from EDI CON USA 2016, Todd Cutler, vice president and general manager of Keysight Design & Test Software, discusses these trends and explains how, when coupled with market pressures, they are driving a revolution in the design and measurement industry.

기본 데모 2016-10-11

 
Unlocking Millimeter Wave Insights 
It is easy to underestimate the challenges at millimeter-wave frequencies, and this amplifies the importance of integrated tools for design, simulation, measurement, and analysis. Learn more about how Keysight is taking the mystique out of millimeter waves and unlocking new insights.

기본 데모 2016-09-30

 
SIPro and PIPro EM Simulation for High Speed Design 
Marc Petersen, Keysight Product Marketing Engineer, gives a quick demo of two new products for fast, accurate EM simulation technologies for signal integrity and power integrity analysis.

기본 데모 2016-09-21

 
Signal and Power Integrity Tutorials 
SIPro provides signal integrity (SI) analysis of your high-speed PCBs, enabling you to characterize loss and coupling of signal nets, and ultimately extract an EM-accurate model that can be used in the ADS Transient and Channel Simulators. PIPro provides power integrity analysis of your power distribution network (PDN), including DC IR drop analysis, AC impedance analysis and power plane resonance analysis.

기본 데모 2016-09-08

 
Signal Integrity & Power Integrity Analysis Demo at EMC 2016  
Heidi Barnes shows us Keysight's flagship simulation tool (SIPro & PIPro) for high-speed design.

기본 데모 2016-08-10

 
전력 무결성을 위한 설계 방법: VRM 선택  
이 동영상은 전압 모드 VRM과 VRM 에러 앰프에 대한 션트 보상을 피해야 하는 이유에 대해 설명합니다. 에러 앰프에 대한 직렬 보상을 통한 전류 모드 VRM의 개선된 성능은 시뮬레이션과 측정을 통해 분명하게 시연됩니다.

사용방법 동영상 2016-05-05

 
S-Parameter Checker Simplifies Using S-Parameter Files in ADS 
ADS simplifies downloading and using S-parameter files for your ports. This video shows two features allowing you to be more productive when working with large S-parameter files: the S-Parameter Checker and the SnP component. These two features will help you avoid crossed wires in your schematic.

기본 데모 2016-02-15

 
유튜브의 ADS 동영상  
유튜브 키사이트 EEsof EDA 채널의 ADS(Advanced Design System) 동영상 라이브러리 재생 목록

기본 데모 2016-01-28

 
Todd Cutler: DesignCon 2016 Keysight Technologies 
Todd Cutler, general manager of Keysight EDA talks with Sean O'Kane of ChipEstmate TV at DesignCon2016.

기본 데모 2016-01-26

 
SIPro & PIPro: Signal and Power Integrity Solutions 
Stephen Slater, Keysight Product Manager for Signal and Power Integrity Solutions, shares his thoughts about DesignCon 2016.

기본 데모 2016-01-26

 
Heidi Barnes Interview at PCB West 2015 
Heidi Barnes talks with Sierra Circuits on signal integrity challenges when designing high-speed digital circuits on printed circuit boards (PCBs).

기본 데모 2015-10-08

 
전력 무결성을 위한 설계 방법: 전력 전달 노이즈 문제 찾기  
이 동영상은 전압 조절기 모듈(VRM)이 인쇄회로기판(PCB) 플레인과 상호작용하는 방식과 전력 분배 네트워크(PDN) 내에서 커패시터를 디커플링하는 방법에 대한 이해를 제공합니다. 불량하게 정합 설계된 PDN은 시스템 성능 저하를 유발하는 반면, 제대로 설계된 PDN은 최적의 시스템 성능을 제공합니다. 극단적인 경우, PDN 내에서 예상보다 훨씬 높은 전압 레벨을 생성하거나 잠재적으로 시스템 성능에 부정적 영향을 미치거나 영구 손상을 야기하는 불법 신호를 발생시킬 수 있습니다. 임피던스를 평탄하게 유지하기 위한 권장사항도 제공됩니다.

사용방법 동영상 2015-06-05

 
신호 무결성 시뮬레이션을 측정과 일치시키기 위해 픽스처 디임베딩을 수행하는 방법  
이 동영상은 픽스처를 측정에서 디임베딩하거나 시뮬레이션에 임베딩하는 것이 물리 계층 Tx-Rx 채널을 위한 측정에 시뮬레이션을 일치시키는 데 있어 얼마나 중요한 과정인지에 대한 빠른 개요를 제공합니다.

사용방법 동영상 2015-03-10

 
ADS 발견 
키사이트 EEsof EDA ADS 동영상 데모 및 자습서 모음

기본 데모 2014-10-28

 
Design Challenges in DDR4 - The Keysight DDR Bus Simulator 
This video is about design challenges in DDR4 and in particular the DDR Bus Simulator, which is a new Keysight EEsof EDA simulation tool for DDR4 and beyond.

기본 데모 2014-10-16

 
DDR Memory Test Solutions Overview 
This video provides an overview of Keysight's DDR Memory test solutions, from simulation, transmitter compliance, protocol, and probing solutions.

기본 데모 2014-10-03

 
DDR Compliance Integration with Advanced Design System 
The W2351EP DDR4 Compliance Test Bench helps solve the problem of simulation-measurement correlation.

기본 데모 2014-10-03

 
High Speed Digital Design and Simulation Videos on YouTube 
Keysight EEsof EDA's High Speed Digital Design and Simulation video playlist on YouTube.

기본 데모 2014-08-06

 
Momentum 3D-Planar EM Simulation Overview 
In this video we show Keysight Momentum, the gold standard in 3D planar electromagnetic simulation that enables your design of optimum laminar structures.

기본 데모 2014-08-01

 
Controlled Impedance Line Designer in ADS 
The Controlled Impedance Line Designer in ADS enables signal integrity engineers to do pre-layout controlled impedance line design by optimizing the substrate stack up and the transmission line geometry.

기본 데모 2014-08-01

 
Sanjay Gangal of EDACafé interviews Colin Warwick on New SI and EM Products at Designcon 2014 
Sanjay Gangal, V.P. Sales & Marketing at EDACafé interviews Colin Warwick, Product Manager at Keysight Technologies, at Designcon 2014, .

기본 데모 2014-02-04

 
Keysight EEsof EDA High Speed Digital Design Flow 
This video shows the high speed digital design flow from Keysight that helps you cut through the challenges of today's multi-gigabit standards.

기본 데모 2012-01-31