Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Digital Design & Interconnect Standards

In digital standards, every generational change puts new risks in your path. We see it first hand when creating our products and working with engineers like you. Keysight’s solution set for high-speed digital test is a combination of instrumentation and broad expertise built on our ongoing involvement with industry experts. By sharing our latest experiences, we can help anticipate challenges and accelerate your ability to create products you’ll be proud of.

Keysight - Insights for your best design

Learn more about Digital Design & Interconnect solutions from Keysight. 

Keysight RF and Digital Learning Center - A commitment to learning with industry experts 
 

Explore YouTube Videos 

1-25 of 56

Sort:
U7243C USB 3.1 — 5 Gbps and 10 Gbps Transmitter Compliance Software - Data Sheet 
Keysight's U7243B USB 3.1 validation and compliance software provides you with a fast and easy way to verify and debug your USB 3.1 products.

Data Sheet 2017-09-29

PDF PDF 1.89 MB
N6470B Thunderbolt 3 Transmitter Compliance Test Software for Infiniium Oscilloscopes - Data Sheet 
The N6470A Thunderbolt electrical test software gives you an easy way to verify and debug your Thunderbolt designs for both silicon validation as well as products like storage devices or mother boards.

Data Sheet 2017-09-27

N7018A Type-C Test Controller - Data Sheet 
This data sheet introduces the Type-C Test Controller which provides full control of the USB Type-C interface which is core to the RX and TX compliance testing in USB3.1, Thunderbolt and DisplayPort.

Data Sheet 2017-09-27

PDF PDF 1.46 MB
U7232E DisplayPort Electrical Performance Validation and Compliance Software - Data Sheet 
Keysight's DisplayPort electrical performance validation and compliance software provides you with a fast and easy way to verify and debug your DisplayPort interface designs, including DisplayPort 1.3.

Data Sheet 2017-09-27

PDF PDF 2.65 MB
M8085A MIPI Receiver Test Solutions - Data Sheet 
Datasheet for the M8085A plug in software for the M8070A Bit Error Ratio Test system software

Data Sheet 2017-09-20

PDF PDF 1.61 MB
N8827A/B PAM-4 Analysis Software for Infiniium Oscilloscopes - Data Sheet 
Keysight's N8827A/B PAM-4 analysis software for select Infiniium oscilloscopes helps you quickly and accurately analyze electrical Pulse Amplitude Modulation (PAM) signals.

Data Sheet 2017-08-23

Infiniium Z-Series Oscilloscopes - Data Sheet 
Keysight's Infiniium Z-Series oscilloscopes feature up to 63 GHz of real-time oscilloscope bandwidth and the industry's leading noise and jitter measurement floors.

Data Sheet 2017-07-17

U7236A/B 10GBASE-T, MGBASE-T and NBASE-T Ethernet Electrical Conformance Application - Data Sheet 
The U7236A 10GBASE-T Ethernet electrical conformance application for Infiniium oscilloscopes provides you with a fast and accurate way to verify and debug your 10GBASE-T Ethernet designs.

Data Sheet 2017-07-13

N5990A Test Automation Software Platform - Data Sheet 
An efficient test strategy is a proven competitive advantage. Keysight's N5990A Test Automation Software Platform is a key element of winning strategies.

Data Sheet 2017-05-04

PDF PDF 5.37 MB
W1714 SystemVue AMI Modeling Kit, W1713 SystemVue SerDes Model Library  
This datasheet provides an overview of the W1714 SystemVue AMI Modeling Kit, which consists of SerDes libraries for SystemVue plus automatic IBIS AMI model generation.

Data Sheet 2017-03-21

Electronic Components Tolerance and Test Limits for In-Circuit Test - Technical Overview 
In order for all assembled components to function correctly, components are measured and analyzed electrically using the In-circuit tester to ensure its value and performance are optimal.

Technical Overview 2017-03-10

PDF PDF 634 KB
B4621B Bus Decoder for DDR2, DDR3, or DDR4 Debug and Validation - Data Sheet 
The B4621B protocol-decode software translates acquired signals into easily understood bus transactions showing associated data bursts for double- edge data-rate captures up to 2.5 Gb/s.

Data Sheet 2017-02-21

PDF PDF 1.10 MB
N5393F/G PCI Express® 4.0 (Gen4) Software for Infiniium Oscilloscopes - Data Sheet 
The N5393F/G PCI Express electrical performance validation and compliance software provides accurate and automated transmitter testing devices for single and multi lane test setup reducing test time.

Data Sheet 2017-01-25

PDF PDF 1008 KB
N5399C, N5399D HDMI Electrical Performance Validation and Compliance Software - Data Sheet 
Keysight's N5399C and N5399D HDMI electrical performance validation and compliance software gives you a fast and easy way to verify and debug your High Definition Multi-media Interface (HDMI) designs.

Data Sheet 2016-11-04

PDF PDF 3.83 MB
N5411B SATA 6 Gb/s Compliance Test Software - Data Sheet 
The N5411B SATA 6Gb/s compliance test software for Infiniium oscilloscopes provides you with a fast and easy way to validate and debug your SATA design

Data Sheet 2016-10-26

USB2.0 Cable-Connector Assembly Compliance Test - Test Solution Overview Using the ENA Option TDR 
This describes how to make measurements of USB 2.0 cable & connector assemblies Compliance Tests by using the Keysight E5071C ENA Option TDR.

Technical Overview 2016-10-18

PDF PDF 1.82 MB
Infoline Web Services 세트 - 데이터 시트(영어) 
키사이트의 온라인 및 전문 서비스 옵션으로 소프트웨어 및 하드웨어 관리 목표를 달성하십시오.

Data Sheet 2016-09-16

PDF PDF 192 KB
N5416A and N5417A USB Compliance Test Software for Infiniium Oscilloscopes - Data Sheet 
N5416A provides a fast and reliable way to verify USB electrical specification compliance for USB 2.0 devices, hosts, and hubs.

Data Sheet 2016-06-09

M8195A 65 GSa/s AWG and M8197A Multi-Channel Synchronization Module - Data Sheet 
Arbitrary waveform generator with the highest combination of speed, bandwidth and channel density. Flexible signal generation at up to 32 Gbaud.

Data Sheet 2016-06-03

E2960B Series for PCI Express 2.0 - Data Sheet 
The Protocol Test Series encompasses the industry's most complete and integrated x1 through x16 protocol analyzer and LTSSM (Link Training and Status State Machine) exerciser for superior midbus and solid slot probing. This data sheet supports Windows 7.

Data Sheet 2016-05-06

USB Type-C CabCon Assembly ComplianceTest: Test Solution Overview Using the E5071C-TDR & M937xA PXIe 
This describes how to make measurements of USB Type-C Cable & Connector Assemblies Compliance Tests by using the Keysight E5071C ENA Option TDR & M937xA PXIe VNA.

Technical Overview 2016-04-19

PDF PDF 6.51 MB
x1149 Boundary Scan Analyzer - Data Sheet 
The Keysight x1149 boundary scan analyzer brings you better coverage, better diagnostics and best-in-class usability to your work bench to meet your boundary scan test needs.

Data Sheet 2016-04-07

PAM-4 Simulation and Design of Next Generation High-Speed Digital Links 
Brief overview of simulation solutions for PAM-4 electrical signaling.

Technical Overview 2015-09-17

 
J-BERT N4903B High-Performance Serial BERT - Data Sheet 
This is a data sheet discussing the Keysight Technologies J-BERT N4903B High-Performance Serial BERT.

Data Sheet 2015-08-11

Ethernet 100BASE-TX Cable Test - Test Solution Overview Using the ENA Option TDR 
This describes how to make measurements of 100BASE-TX Ethernet Cable Tests by using the Keysight E5071C ENA Option TDR.

Technical Overview 2015-04-08

PDF PDF 1.90 MB

1 2 3 Next