Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Digital Design & Interconnect Standards

In digital standards, every generational change puts new risks in your path. We see it first hand when creating our products and working with engineers like you. Keysight’s solution set for high-speed digital test is a combination of instrumentation and broad expertise built on our ongoing involvement with industry experts. By sharing our latest experiences, we can help anticipate challenges and accelerate your ability to create products you’ll be proud of.

Keysight - Insights for your best design

Learn more about Digital Design & Interconnect solutions from Keysight. 

Keysight RF and Digital Learning Center - A commitment to learning with industry experts 
 

Explore YouTube Videos 

Refine the List

By Industry/Technology

By Type of Content

By Product Category

176-200 of 423

Sort:
IBIS AMI Modeling of Retimer and Performance Analysis of Retimer based Active Serial Links 
This paper presents a novel retimer modeling approach based on IBIS-AMI to capture the performance of a retimer that operates up to 15 Gbps.

Article 2014-08-04

PDF PDF 1.88 MB
Keysight EEsof EDA Software and Modular Solutions for Universities 
Keysight works in collaboration with universities to provide tools that enable education and research for the engineers of tomorrow. The brochure outlines available programs, software and hardware.

Brochure 2014-08-03

PDF PDF 1.44 MB
Keysight EEsof EDA Customer Support - Brochure 
Whether you are a novice or an experienced user, Keysight EEsof EDA’s customer support offerings are designed to help you every step of the way.

Brochure 2014-08-03

PDF PDF 175 KB
An Innovative Simulation Workflow for Debugging High-Speed Digital Designs Using Jitter Separation 
This paper presents a new simulation workflow for jitter separation analysis.

Application Note 2014-08-03

EDA Support Services - Flyer 
Keysight Support Services for EDA Products offers customers several benefits otherwise not available. This service is designed to help you get the most out of your software purchases.

Brochure 2014-08-03

PDF PDF 454 KB
USB 2.0 Compliance Testing with Infiniium Oscilloscopes - Application Note 
This Application Note discusses the solution for the USB 2.0 test suite. The Keysight solution is the only one-box solution that uses the official USB-IF scripts for precompliance ans compliance testing.

Application Note 2014-08-03

RF and Microwave Industry-Ready Student Certification Program - Brochure 
This program confirms a student’s technical knowledge, design expertise, and hands-on measurement proficiency in the use of Keysight EEsof software design tools and Keysight instruments.

Brochure 2014-08-03

PDF PDF 562 KB
U7238A MIPI D-PHY Compliance Test Software for Infiniium Oscilloscopes - Application Note 
Keysight Technologies' U7238A MIPI D-PHY compliance test software for Infiniium oscilloscopes gives you a fast, easy way to validate and debug your embedded D-PHY data links.

Data Sheet 2014-08-02

MIPI DigRF v4 (M-PHY) Protocol Triggering and Decode for Infiniium Series Oscilloscopes 
Extend you scope's capability with MIPI DigRF v4 (M-Phy) triggering and decode application.

Data Sheet 2014-08-02

PDF PDF 4.15 MB
SATA II Drive TX/RX Testing & Cable SI Testing Using the 86100C DCA-J - Technical Overview 
SATA II Drive Tx/Rx Testing & Cable SI Test using 86100C DCA-J. Product Note 86100-8

Application Note 2014-08-02

PDF PDF 1.94 MB
S-parameter Series: Transforming Oscilloscope Acquisitions for De-Embedding, Embedding & Simulating 
This application note is the first in a series of s-parameter application notes and introduces us to signal acquisition and theory.

Application Note 2014-08-02

N5412B Serial Attached SCSI-2 (SAS-2) Compliance Test Software for Infiniium 90000 Series Oscillosco 
The N5412B SAS compliance test application provides a fast and easy way to test, debug and characterize your serial attached SCSI designs.

Data Sheet 2014-08-02

PDF PDF 4.08 MB
Practical Application of the InfiniiSim Waveform Transformation Toolset - Application Note 
This final paper puts together the concepts and theory already presented in the preceding papers. It presents and addresses five common problems that confront engineers.

Application Note 2014-08-02

U7243A USB 3.0 Superspeed Electrical Performance Validation - Data Sheet 
The USB 3.0 electrical test software allows you to automatically execute USB 3.0 electrical tests, and it displays the results in a flexible report format. In addition to the measurement data, the report provides a margin analysis that shows how closely your device passed or failed each test

Data Sheet 2014-08-01

Controlled Impedance Line Designer in ADS 
The Controlled Impedance Line Designer in ADS enables signal integrity engineers to do pre-layout controlled impedance line design by optimizing the substrate stack up and the transmission line geometry.

Demo 2014-08-01

 
Momentum 3D-Planar EM Simulation Overview 
In this video we show Keysight Momentum, the gold standard in 3D planar electromagnetic simulation that enables your design of optimum laminar structures.

Demo 2014-08-01

 
Simulating High-Speed Serial Channels with IBIS-AMI Models 
This paper reviews some of the benefits and limitations of using IBIS models and introduces the new AMI extensions to the latest IBIS version 5.0 specification.

Application Note 2014-08-01

An Overview of the Electrical Validation of 10BASE-T, 100BASE-TX, and 1000BASE-T - Application Note 
The technology used in these ports, commonly known as “LAN” or “NIC” ports, is usually one of the 10BASE-T, 100BASE-TX, and 1000BASE-T standards or a combination of them.

Application Note 2014-08-01

USB Design and Test - A Better Way - Application Note 
Brochure covering Keysight's USB 2.0 and 3.0 test solutions portfolio and applications, discussing measurement challenges and showing how the test solutions and services address these.

Application Note 2014-07-31

Properly Powering On & Off Multiple Power Inputs in Embedded Designs - Application Note 
This is the first in a series of application notes that addresses power optimization, characterization and simulation challenges in embedded designs.

Application Note 2014-07-31

Strategies for Debugging Serial Bus Systems with Infiniium Oscilloscopes – Application Note 
This application note discusses the challenges associated with and new solutions for debugging serial bus designs including PCI-Express Generation 1, Inter Integrated Circuit (I2C), Serial Peripheral Interface (SPI), or Universal Serial Bus (USB)

Application Note 2014-07-31

Separating Read/Write Signals for DDR DRAM and Controller Validation - Application Note 
To analyze the signal integrity of DDR signals, you need to differentiate the complex traffic on the data bus to independently analyze the signal performance for both DDR chip and memory controller.

Application Note 2014-07-31

PDF PDF 805 KB
Digital Communication Analyzer (DCA), Measure Relative Intensity Noise (RIN) - Application Note 
Digital Communication Analyzer (DCA), Measure Relative Intensity Noise (RIN).

Application Note 2014-07-31

Practical Analysis of Backplane Vias - White Paper 
This paper describes the methodology of using measurements on a test vehicle to build a high bandwidth, scalable model of long vias which includes the through and stub effects which can be used for system simulation.

Case Study 2014-07-31

PDF PDF 4.57 MB
High Speed Digital Design with Advanced Design System - Brochure 
This brochure describes 3 ADS suites of applicable simulators, libraries, and capabilities for signal integrity engineers.

Brochure 2014-07-31

PDF PDF 1.33 MB

Previous 1 2 3 4 5 6 7 8 9 10 ... Next