Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discuter avec un expert

Digital Design & Interconnect Standards

In digital standards, every generational change puts new risks in your path. We see it first hand when creating our products and working with engineers like you. Keysight’s solution set for high-speed digital test is a combination of instrumentation and broad expertise built on our ongoing involvement with industry experts. By sharing our latest experiences, we can help anticipate challenges and accelerate your ability to create products you’ll be proud of.

Keysight - Insights for your best design

Learn more about Digital Design & Interconnect solutions from Keysight. 

Keysight RF and Digital Learning Center - A commitment to learning with industry experts 
 

Explorer les vidéos YouTube 

Affiner la liste

Par industrie/technologie

Par type de contenu

Par catégorie de produit

1-25 sur 422

Tri:
Keysight EEsof EDA Newsletter - Product and Application News 
Keep tabs on the latest product and application news and review the archives of the Keysight EEsof EDA Newsletter.

Bulletin d'information 2017-09-01

 
End-to-End System-Level Simulations with Repeaters for PCIe® Gen4: A How-To Guide 
DesignCon 2017 - The paper describes how to quickly and effectively evaluate the end-to-end link performance of a PCI-Express Gen-4 link involving a Root Complex, a Repeater, and an End Point.

Notes d’application 2017-08-28

PDF PDF 1.44 MB
Accessories Catalog for Impedance Measurements - Catalog 
This catalog introduces all the impedance test fixtures that can be used with LCR meters, Resistance Meters, Capacitance Meters, Impedance Analyzers, and Combination analyzers. ADDITIONAL MODELS: 16196A 16196B 16196C 16197A 16064B 16190B 16380A 16380C 42030A 42090A 42091A

Guide de sélection 2017-08-24

N8827A/B PAM-4 Analysis Software for Infiniium Oscilloscopes - Data Sheet 
Keysight's N8827A/B PAM-4 analysis software for select Infiniium oscilloscopes helps you quickly and accurately analyze electrical Pulse Amplitude Modulation (PAM) signals.

Fiche signalétique 2017-08-23

Keysight PCIe 3.0 and 4.0 Receiver Test Solution Link Equalization Test Setup 
Get a quick overview of Keysight’s PCI Express test solution including the highly integrated Keysight J-BERT M8020A and the Keysight Infiniium V-Series oscillocope.

Démonstration de base 2017-08-17

 
Technical Experts Discuss, Demonstrate Latest EM Compatibility Techniques, SI Solutions at EMC 2017 
Keysight's electromagnetic (EM) and signal (SI) and power integrity (PI) experts will be available at the 2017 IEEE International Symposium on Electromagnetic Compatibility, Signal and Power Integrity (EMC 2017) to discuss a range of topics.

Dossier de presse 2017-08-02

 
Boundary Scan DFT Guidelines for Good Chain Integrity and Test Coverage - Application Note 
This application note provides some key guidelines to enable good design for testability using boundary scan.

Notes d’application 2017-07-31

PDF PDF 1.38 MB
Keysight Instant Buy - Product Fact Sheet 
Keysight Instant Buy offers you a monthly installment plan so you can get the latest measurement technology without harming your cash flow.

Brochure 2017-07-25

PDF PDF 889 KB
Infiniium Z-Series Oscilloscopes - Data Sheet 
Keysight's Infiniium Z-Series oscilloscopes feature up to 63 GHz of real-time oscilloscope bandwidth and the industry's leading noise and jitter measurement floors.

Fiche signalétique 2017-07-17

U7236A/B 10GBASE-T, MGBASE-T and NBASE-T Ethernet Electrical Conformance Application - Data Sheet 
The U7236A 10GBASE-T Ethernet electrical conformance application for Infiniium oscilloscopes provides you with a fast and accurate way to verify and debug your 10GBASE-T Ethernet designs.

Fiche signalétique 2017-07-13

Time & Frequency Domain Simulation-to-Measurement Techniques by Mike Resso 
This presentation discusses a step-by-step process that signal integrity engineers can follow to ensure their success in designing with USB Type-C devices.

Démonstration de base 2017-06-18

 
Sierra Circuits Interviews Heidi Barnes at DesignCon 
During DesignCon 2017, Sierra Circuits interviewed Heidi Barnes, Senior Applications Engineer at Keysight Technologies and recipient of the DesignCon Engineer of the Year Award.

Démonstration de base 2017-06-07

 
S-parameters: Signal Integrity Analysis in the Blink of an Eye 
This article discusses new concepts for serial link design and analysis as applied to physical layer test and measurement techniques. Novel test fixtures and signal integrity software tools will be discussed in real world applications in the form of design case studies.

Article 2017-05-30

 
Power Integrity Ecosystem by Heidi Barnes from Keysight  
This Power Integrity overview provides an understanding of power integrity, why it is important, how to design for it, and it teaches techniques for high-fidelity simulation, analysis and measurement.

Démonstration de base 2017-05-29

 
The Melting Trace Paradox 
Unlike other famous paradoxes such as the Zeno’s paradox, where Achilles and the Tortoise are involved, the melting trace paradox is one with a segment of copper trace and a current source.

Article 2017-05-24

 
N5990A Test Automation Software Platform - Data Sheet 
An efficient test strategy is a proven competitive advantage. Keysight's N5990A Test Automation Software Platform is a key element of winning strategies.

Fiche signalétique 2017-05-04

PDF PDF 5.37 MB
Master 400G - Free Poster on 400 Gb/s Technologies 
This poster gives you a broad overview on all the new evolving standards for your path to 400Gb/s- in core fiber networks and data centers, for electrical and optical interconnects

Brochure 2017-05-03

 
Keysight Technologies to Present a Vision for 5G Evolution at WAMICON 2017  
Keysight experts will be at WAMICON 2017, an annual IEEE Wireless and Microwave Conference, to discuss everything from circuit-level modeling to system verification for general RF, microwave, millimeter wave for 4G, emerging 5G communications, and aerospace & defense.

Dossier de presse 2017-04-10

 
How to Design for Power Integrity: DC-DC Converter Modeling and Simulation 
This video describes how to create an accurate DC-DC Converter measurement based model (MBM) from just a few simple measurements.

Vidéos pratiques 2017-04-07

 
Download the 2017 Lightwave Catalog 
The catalog for high-performance optical T&M solutions provides information on test applications and test equipment for core fiber networks and data centers.

Catalogue 2017-03-31

 
W1714 SystemVue AMI Modeling Kit, W1713 SystemVue SerDes Model Library  
This datasheet provides an overview of the W1714 SystemVue AMI Modeling Kit, which consists of SerDes libraries for SystemVue plus automatic IBIS AMI model generation.

Fiche signalétique 2017-03-21

VOSCAL (Volume Onsite Calibration) - Application Brief 
Minimize downtime by bringing Keysight calibration equipment and expertise to your site

Brochure 2017-03-20

PDF PDF 259 KB
Ensuring High Signal Quality in PCIe Gen3 Channels 
This Signal Integrity Journal article written by Keysight engineer, Anil Kumar Pandey includes the challenges of maintaining transmission channel signal quality in today's PCIe Gen3 Channels.

Article 2017-03-14

 
Electronic Components Tolerance and Test Limits for In-Circuit Test - Technical Overview 
In order for all assembled components to function correctly, components are measured and analyzed electrically using the In-circuit tester to ensure its value and performance are optimal.

Présentation technique 2017-03-10

PDF PDF 634 KB
Accurate Statistical-Based DDR4 Margin Estimation Using SSN Induced Jitter Model 
This paper proposes a methodology, that improves the accuracy of DDR4 statistical simulation, by using the mask correction factor.

Journal 2017-03-04

 

1 2 3 4 5 6 7 8 9 10 ... Page suivante