Here’s the page we think you wanted. See search results instead:

 

Discutez avec un expert

Application Information About Specific Components & Devices

Refine the List

retirer tout le raffinement

By Industry/Technology

By Type of Content

Par catégorie de produit

1-4 of 4

Sort:
Determining the Best RF Simulation Tools as an RF Consulting Engineer 
Independent consulting in RF and microwave engineering is a growing trend and many engineers are delivering their highly sought after RF expertise back to the industry.

Article 2015-06-08

PDF PDF 2.64 MB
An Innovative Approach to Faster RFIC Transmitter Design 
This Article by Andy Howard presents a number of simulation techniques; including HB, circuit envelope, EM, & wireless test benches applied to the integrated RFIC transceiver for WLANs/ IEEE 802.11b.

Article 2005-04-01

PDF PDF 3.68 MB
Effective IM2 Estimation for Two-Tone and WCDMA Modulated Blockers in Zero-IF 
This Article written by Walid Y. Ali-Ahmad explains effective IM2 estimation for two-tone and WCDMA modulated blockers in zero-IF.

Article 2004-04-01

PDF PDF 306 KB
The Use of Intermodulation Tables (IMT) for Mixer Simulation 
An Article on the usage of how intermodulation table (IMT) files can lead to accurate prediction of the output frequency content of an up-converting or down-converting mixer in system simulation.

Article 2002-04-01

PDF PDF 177 KB