这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

部件和特殊设备

缩小范围

去除所有优化

行业/技术

按内容类型

按产品类别

1-7 / 7

排序:
Using Automatic Synthesis of RF, Microwave & Analog Circuits to Increase Design Productivity by 10x 
Microwave Product Digest's October 2015 Featured Article written by How-Siang Yap of Keysight Technologies.

专访 2015-10-28

 
Determining the Best RF Simulation Tools as an RF Consulting Engineer 
Independent consulting in RF and microwave engineering is a growing trend and many engineers are delivering their highly sought after RF expertise back to the industry.

文章 2015-06-08

PDF PDF 2.64 MB
X-parameters Aid MMIC Design 
Microwaves & RF article on how models based X-parameters can provide insights into the linear and nonlinear behavior of key components in wireless systems, including power amplifiers and mixers.

期刊 2010-07-15

 
Accelerating Advanced Node CMOS RFIC Design 
Microwave Journal article by David Vye

期刊 2009-12-07

 
An Innovative Approach to Faster RFIC Transmitter Design 
This Article by Andy Howard presents a number of simulation techniques; including HB, circuit envelope, EM, & wireless test benches applied to the integrated RFIC transceiver for WLANs/ IEEE 802.11b.

文章 2005-04-01

PDF PDF 3.68 MB
Effective IM2 Estimation for Two-Tone and WCDMA Modulated Blockers in Zero-IF 
This Article written by Walid Y. Ali-Ahmad explains effective IM2 estimation for two-tone and WCDMA modulated blockers in zero-IF.

文章 2004-04-01

PDF PDF 306 KB
The Use of Intermodulation Tables (IMT) for Mixer Simulation 
An Article on the usage of how intermodulation table (IMT) files can lead to accurate prediction of the output frequency content of an up-converting or down-converting mixer in system simulation.

文章 2002-04-01

PDF PDF 177 KB