이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

부품 및 특정 디바이스

상세 분류

상세분류 제거

산업/기술

분야별 검색결과

제품 카테고리별

1-18 / 18

정렬방식:
키사이트 Genesys로 간편해진 합성  
키사이트 Genesys로 간편해진 합성 짧은 자습서 동영상으로 다양한 토폴로지와 여러 다양한 RF 회로를 빠르게 설계하는 방법을 알아보십시오. 이 단계별 자습서는 자동 RF 회로 및 시스템 합성 툴을 이용해 몇 시간씩 걸리던 일상적인 설계 작업을 몇 분 내에 완료할 수 있도록 해주는 단계들을 차례차례 설명합니다.

기본 데모 2016-12-01

 
Genesys Overview 
Genesys continues to offer the industry’s most powerful RF circuit and system synthesis capabilities in an affordable, accurate and easy-to-use simulation software that you’ve come to love. Keysight Sys-Parameters provide breakthrough convenience in using component datasheet parameters such as amplifier P1dB, IP3, gain and noise figure over frequency, temperature and bias for simulation without the need to create custom files and equations.

기본 데모 2016-02-11

 
Equalization Network Synthesis 
Learn how to quickly design active and passive equalization networks to correct for group delay and phase distortions in your RF systems or circuits such as filters and amplifiers defined by measured S-parameters or equivalent circuits. Automatically calculate and optimize component values of analog equalization networks with equalization network synthesis.

기본 데모 2015-08-15

 
IMS 2015 Demos from Keysight EEsof EDA 
YouTube video playlist containing International Microwave Symposium (IMS) 2015 demo videos from Keysight EEsof EDA MicroApps.

기본 데모 2015-06-19

 
How to Design an RF Power Amplifier: Class J 
This short video will provide an introduction to Class J Power Amplifiers and demonstrate a superior, time saving methodology to design and practically realize a Class J RF power amplifier. First,a theoretical approach will be used to design an ideal circuit from first principles and then circuit design tools will be utilized to synthesize a more realistic circuit topology from the ideal case. The design process will be illustrated using a commercially available GaN MMIC device from Qorvo.

사용방법 동영상 2015-05-07

 
Keysight EEsof EDA "How To Design Power Amplifier" Videos 
A collection of "How to Design Power Amplifier" Videos from Keysight EEsof EDA.

사용방법 동영상 2015-04-22

 
How to Design an RF Power Amplifier: Class E 
This video provides an introduction to Class E Power Amplifiers and demonstrates a superior, time saving methodology to design and practically realize a Class E RF power amplifier using first principles to build an ideal circuit and then utilizing circuit design tools to synthesize a more realistic circuit topology from the ideal case.

사용방법 동영상 2015-03-11

 
How to Use Envelope Tracking to Improve Power Amplifier Efficiency 
This video introduces basic concepts regarding applying envelope tracking to improve power amplifier efficiency.

사용방법 동영상 2015-02-10

 
How to Make Accurate, Automated RF Wafer-level Measurements 
The video introduces automation as a way to increase productivity and efficiency. Keysight WaferPro Express measurement software is used to illustrate the various steps in combination with Cascade Microtech Velox software for prober control and Cascade WinCalXE software for automated calibration.

사용방법 동영상 2015-01-27

 
How to Design an RF Power Amplifier: Class F 
This short video will provide an introduction to Class F Power Amplifier Design by first building a nonlinear device model and then using this model in a circuit simulation environment to generate the idealized “square” Class F waveforms.

사용방법 동영상 2015-01-27

 
How to Setup and Run Load Pull Simulations: The Basics 
This video introduces basic concepts regarding running load pull simulations. It then uses load pull simulation to find a load impedance that enables you to obtain greater than 43 dBm output power and greater than 55% PAE from a Cree FET.

사용방법 동영상 2015-01-27

 
How to Design an RF Power Amplifier: Class A, AB and B 
This video provides an introduction to the most basic modes of power amplifier operation by first building a nonlinear device model from scratch and then using this model in a circuit simulation environment to demonstrate various modes of power amplifier operation.

사용방법 동영상 2015-01-15

 
How to Design an RF Power Amplifier: The Basics  
This video provides a foundation for understanding how power amplifier circuits work. If you are new to High Frequency Power Amplifier Circuit Design, this is the place to start.

사용방법 동영상 2015-01-15

 
How to Design RF and Microwave Impedance Matching Networks 
This video describes how to design RF and Microwave impedance matching networks.

사용방법 동영상 2015-01-14

 
How to Optimize the Performance of Your RF Layout 
This video shows a practical and effective approach to optimize the performance of your RF layout by parameterizing it and performing EM optimization prior to going to fabrication – thus helping to achieve fist pass success.

사용방법 동영상 2015-01-14

 
How to Use “Design of Experiments” to Create Robust Designs With High Yield 
This video explains how to use the DOE methodology to help you create and produce robust designs with first pass success and high yield.

사용방법 동영상 2015-01-14

 
Momentum Overview 
Overview video of Keysight Momentum, the gold standard in 3D planar electromagnetic simulation that enables your design of optimum laminar structures.

기본 데모 2013-05-08

 
Constant Power-Delivered Load Pull Simulation 
Video series demostrating the power and flexibility of MMIC desktop tools in ADS.

기본 데모 2009-10-26