您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

元件與特定裝置

1-4 / 4

排序:
Limited Parts Agreement 
Keysight understands these difficult challenges that manufacturers face, and has designed the Limited Parts Agreement – a new affordably-priced supportprogram targeting our customers’ special needs.

型錄 2017-03-28

PDF PDF 589 KB
The World’s Highest Pin Count In-Circuit Test Solutions - Brochure 
Keysight's new i3070 and 3070 in-circuit test (ICT) high node count test solution is the world’s highest pin count ICT system, bringing an unprecedented level of performance and portability to users.

型錄 2015-02-12

PDF PDF 212 KB
In-Circuit Test Suite - Brochure 
Latest board and functional test solutions to help electronics manufacturers achieve better product quality withmore comprehensive test coverage.

型錄 2015-02-01

PDF PDF 10.42 MB
Medalist VTEP v2.0 Powered, with Cover-Extend technology  
This brochure provides an overview of Cover-Extend under the VTEP v2.0 Powered vectorless test suite

型錄 2010-04-06

PDF PDF 237 KB