您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

元件與特定裝置

1-14 / 14

排序:
Automotive FMCW Radar System Design using 3D Framework for Scenario Modeling 
Automotive Radar Architects can take advantage of Keysight SystemVue’s 3D simulation framework, radar reference designs, and links to MATLAB and T&M equipment to model FMCW radar system scenarios.

應用手冊 2017-03-28

Genesys S/Filter Software Synthesizes Custom RF, MW and Analog Filters for Realization 
This white paper describes direct filter synthesis capabilities in Keysight Genesys S/Filter design software used to realize custom filter response.

應用手冊 2016-09-23

Low-Frequency Noise Measurements with the E4727A and Their Applications 
This application note covers noise basics (1/f and white), applications of noise measurements and analysis, and how noise measurement challenges are addressed by the E4727A A-LFNA.

應用手冊 2016-04-28

PDF PDF 2.39 MB
Enabling Noise Measurements on Magnetic Sensors 
This document describes how to use the Keysight E4727A Advanced Low-Frequency Noise Analyzer to simplify noise measurements on magnetic sensors.

應用手冊 2016-03-24

Quickly Validate Designs for DOCSIS 3.1 Compliance - Application Brief 
This “DOCSIS 3.1 Test Solution" app brief gives insight into Keysight solutions that can be used for testing DOCSIS 3.1 transmitters, receivers and components.

應用手冊 2015-11-14

The Impact of Electro-Thermal Coupling on HBT Power Amplifiers 
This paper describes the use of electrothermal simulation to understand, predict, and account for cross-circuit thermal coupling in a commercial HBT power amplifier.

應用手冊 2014-10-19

 
Simulating Envelope Tracking with Advanced Design System Software - Application Note 
This example applies envelope tracking to an example amplifier to show techniques of using Advanced Design System (ADS) for this type of design.

應用手冊 2014-08-02

PDF PDF 2.38 MB
Automated Measurement with IC-CAP 
This application note describes a seamless solution for automated measurement and parameter extraction with Keysight IC-CAP

應用手冊 2011-01-10

Practical RF Amp. Design Using the Available Gain Procedure & the ADS EM/Circuit Co-Sim. Capability 
This white paper features a method of designing a low noise RF amplifier for an 802.11b receiver application and contains an Avago ATF54143 PHEMT transistor.

應用手冊 2009-06-25

Design of a 4.9 to 6.0 GHz Two-stage stage stage Low Noise Amplifier for 802.11a, HiperLAN2 and HiSW 
This Application Note examines the design of a compact two-stage, low noise, unconditionally stable, amplifier for 802.11a, HiperLAN2 and HiSWANa receiver applications using ATF-551M4 E-PHEMT.

應用手冊 2009-05-07

PDF PDF 493 KB
Linearization of Multi-Carrier Power Amplifier via Digital Predistortion in ADS 
This Application Bulletin describes a method for using digital predistortion in Advanced Design System with the Linearization Design Guide to minimize spectral regrowth in wireless systems.

應用手冊 2009-03-19

Creating Measurement-Based Amplifier Behavioral Models 
This Application Note describes a behavioral model used in circuit and system simulations to verify performance of the amplifier within a circuit or system.

應用手冊 2003-10-01

Design and Measurement of a 400 MHz Frequency Synthesizer: Accuracy Proof 
This Application Note explains the 400 MHz PLL design with examples and hence giving the engineer a powerful effective tool for designing real PLLs.

應用手冊 2001-11-01

The 2001 CAD Benchmark Rat-Race Mixer Characterisation 
This AN highlights the benchmark specifications submitted to CAD vendors by Microwave Engineering Europe Magazine and also details Eagleware’s submitted simulations to Microwave Engineering Europe.

應用手冊 2001-10-01

PDF PDF 478 KB