您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

元件與特定裝置

1-25 / 42

排序:
Decoding Automotive Key Fob Communication based on Manchester-encoded ASK Modulation - Application N 
Learn how to probe and capture key fob signals, hardware demodulate each burst/packet, and set up your scope to decode each transmitted message at data rates from 2 kbps to 5 Mbps.

應用手冊 2017-08-16

Drive Down the Cost of Test Using the ENA Series Vector Network Analyzers - Application Note 
Discussion of the contributions of the Keysight ENA series vector network analyzer to drive down the cost of test in production lines. Including an in depth analysis of the total cost of ownership.

應用手冊 2017-07-05

PDF PDF 2.47 MB
Making Conducted and Radiated Emissions Measurements - Application Note 
This application note provides an overview of radiated and conducted emissions measurements as well as a methodology for EMI precompliance testing.

應用手冊 2017-04-10

Triggering on and Decoding the PSI5 Sensor Serial Bus - Application Note 
Learn how to quickly test and debug the PSI5 automotive sensor bus by utilizing Keysight’s User-definable Manchester/NRZ Serial Trigger & Decode option on an InfiniiVision X-Series oscilloscope.

應用手冊 2017-04-03

Automotive FMCW Radar System Design using 3D Framework for Scenario Modeling 
Automotive Radar Architects can take advantage of Keysight SystemVue’s 3D simulation framework, radar reference designs, and links to MATLAB and T&M equipment to model FMCW radar system scenarios.

應用手冊 2017-03-28

CAN Eye-Diagram Mask Testing - Application Note 
InfiniiVision X-Series scopes can trigger, decode, and perform eye-diagram mask test measurements on differential CAN bus signals, as well as perform analysis on other serial bus standards.

應用手冊 2017-01-12

Genesys S/Filter Software Synthesizes Custom RF, MW and Analog Filters for Realization 
This white paper describes direct filter synthesis capabilities in Keysight Genesys S/Filter design software used to realize custom filter response.

應用手冊 2016-09-23

Power Supply Control Loop Response (Bode Plot) Measurements - Application Note 
Unique to Keysight’s portfolio of measurements are frequency response measurements including Control Loop Response (Bode) and can be performed using InfiniiVision X-Series oscilloscopes.

應用手冊 2016-07-15

Power Supply Rejection Ratio (PSRR) Measurements - Application Note 
Power Supply Rejection Ratio (PSRR) measurements for power supply characterization, unique to Keysight’s portfolio of measurements, can be performed using InfiniiVision X-Series oscilloscopes.

應用手冊 2016-07-15

Low-Frequency Noise Measurements with the E4727A and Their Applications 
This application note covers noise basics (1/f and white), applications of noise measurements and analysis, and how noise measurement challenges are addressed by the E4727A A-LFNA.

應用手冊 2016-04-28

PDF PDF 2.39 MB
Enabling Noise Measurements on Magnetic Sensors 
This document describes how to use the Keysight E4727A Advanced Low-Frequency Noise Analyzer to simplify noise measurements on magnetic sensors.

應用手冊 2016-03-24

Quickly Validate Designs for DOCSIS 3.1 Compliance - Application Brief 
This “DOCSIS 3.1 Test Solution" app brief gives insight into Keysight solutions that can be used for testing DOCSIS 3.1 transmitters, receivers and components.

應用手冊 2015-11-14

Characterization of PCB Insertion Loss with a New Calibration Method - Application Note 
In this application note a new method for characterizing PCB loss by using AFR with 1X Open fixtures is proposed.

應用手冊 2015-03-26

PDF PDF 700 KB
使用 CAN-dbc 字元觸發和解碼功能以便 - 應用指南 
本應用指南首先將展示在 CAN 差動匯流排上進行示波器十六進位觸發和解碼與 CAN-dbc 字元觸發和解 碼之間的區別。

應用手冊 2015-03-13

CAN FD Eye-Diagram Mask Testing - Application Note 
Eye-diagram mask testing is used in a broad range of today’s serial bus applications. Learn more about eye-diagram testing for higher speed buses such as the new CAN FD serial bus.

應用手冊 2015-02-05

Time Domain Reflectometry Theory - Application Note 
When compared to other measurement techniques, time domain reflectometry provides a more intuitive and direct look at the DUT's characteristics.

應用手冊 2015-01-30

示波器分段存儲功能在串列匯流排測試中的應用 - 應用指南 
如果您需要擷取的訊號是低工作周期的脈衝或多個突發訊號,並且訊號之間有較長的閒置時間,那麼配有分段記憶體的示波器可以有效地延長時間並提高以較高取樣率擷取的串列資料包數量。

應用手冊 2015-01-28

The Impact of Electro-Thermal Coupling on HBT Power Amplifiers 
This paper describes the use of electrothermal simulation to understand, predict, and account for cross-circuit thermal coupling in a commercial HBT power amplifier.

應用手冊 2014-10-19

 
Radar Measurements - Application Note 
This application note focuses on the fundamentals of measuring basic pulsed radars and measurements for more complex or modulated pulsed radar systems.

應用手冊 2014-08-22

PDF PDF 6.84 MB
汽車串列匯流排測試 - 應用指南 
本應用指南將舉例說明各種汽車串列匯流排的性能。實例中使用了 Keysight InfiniiVision X 系列和 Infiniium S 系列示波器,並將介紹各自的優點。

應用手冊 2014-08-04

Simulating Envelope Tracking with Advanced Design System Software - Application Note 
This example applies envelope tracking to an example amplifier to show techniques of using Advanced Design System (ADS) for this type of design.

應用手冊 2014-08-02

PDF PDF 2.38 MB
FlexRay Physical Layer Eye-diagram Mask Testing - Application Note 
Keysight provides seven different FlexRay mask files based on FlexRay physical layer standards/specifications for use with InfiniiVision 5000, 6000, and 7000 Series oscilloscopes (DSO or MSO)from Agilent.

應用手冊 2014-08-01

Characterizing CAN Bus Arbitration - Application note 
This app note will explain the CAN non-destructive bit-wise arbitration process. The InfiniiVision 4000 and 6000 X-Series oscilloscopes show examples of triggering and decoding those messages.

應用手冊 2014-04-28

PDF PDF 1.23 MB
High Precision Time Domain Reflectometry - Application Note 
Time domain reflectometry (TDR) is a well-established technique for verifying the impedance and quality of signal pats in components, interconnects, and transmission lines.

應用手冊 2014-01-23

利用示波器量測工具加速對車用電子串列匯流排進行除錯 - 應用說明 
Keysight InfiniiVision 系列示波器提供多項業界僅有的獨特量測功能,可針對車用串列匯流排的實體層進行除錯和特性分析。

應用手冊 2014-01-08

1 2 下一頁