Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Application Information About Specific Components & Devices

Refine the List

remove all refinements

By Industry/Technology

By Type of Content

By Product Category

1-8 of 8

Sort:
Drive Down the Cost of Test Using the ENA Series Vector Network Analyzers - Application Note 
Discussion of the contributions of the Keysight ENA series vector network analyzer to drive down the cost of test in production lines. Including an in depth analysis of the total cost of ownership.

Application Note 2017-07-05

PDF PDF 2.47 MB
Method for Vector mixer Characterization and Mixer Test System Vector Error Correction – White Paper 
A method for characterizing RF mixers, yielding magnitude and phase response for input match, output match,conversion loss, and mixers which have reciprocal conversion loss and for which the image response can be filtered out.

Application Note 2003-11-11

RF Component Measurements - Mixer Measurements Using the 8753B Netwotk Analyzer - Product Note 
This Product Note describes several procedures and hardware setups for measuring the performance of a mixer or frequency translator using the 8753B Vector Network Analyzer.

Application Note 2000-11-01

PDF PDF 3.49 MB
Microwave Component Measurements - Mixer Measurements using the Scalar Network Analyzer (AN 345-2) 
This Application Note is for information only. Keysight no longer sells or supports these products.

Application Note 1987-05-01

PDF PDF 1.13 MB
2 GHz Balanced Mixer using SOT-23 Surface Mount Schottky Diodes (AN 997) 
This Application Note is for information only. Keysight no longer sells or supports these products.

Application Note 1987-01-01

PDF PDF 332 KB
The Schottky Diode Mixer (AN 995) 
This Application Note is for information only. Keysight no longer sells or supports these products.

Application Note 1986-02-01

PDF PDF 68 KB
Spectrum Analysis: Using External Waveguide Mixers above 40 GHz (AN 150-14) 
This Application Note is for information only. Keysight no longer sells or supports these products.

Application Note 1978-12-01

PDF PDF 161 KB
Spectrum Analysis: Using the 11517A External Mixer to 40 GHz (AN 150-12) 
This Application Note is for information only. Keysight no longer sells or supports these products.

Application Note 1977-11-01

PDF PDF 398 KB