Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discuter avec un expert

Application Information About Specific Components & Devices

Affiner la liste

Par industrie/technologie

Par type de contenu

Par catégorie de produit

126-134 sur 134

Tri:
Cheetah PNA RCS and Antenna Measurement System Presentation 
View the presentation on Cheetah PNA RCS and Antenna Measurement Systems. Reprinted with the permission of SPC Corp.

Matériel de formation 2004-03-25

PDF PDF 2.29 MB
Antenna Measurement Basics 
Review the terminology, measurement types, errors sources and test considerations. Reprinted with the permission of Orbit/FR Inc.

Matériel de formation 2004-03-03

PDF PDF 1.11 MB
Near-field vs. Far-field 
Review the tradeoffs and advantages of either a near field or far field antenna test solution. Reprinted with the permission of NearField Systems Inc.

Matériel de formation 2004-03-03

PDF PDF 582 KB
New Tools For Optimizing Operating Time of Mobile Wireless Devices 
Explore challenges of measuring battery current consumption in design validation of next generation digital communications devices including 2.5/3G handsets, Wireless LAN, and Bluetooth technology.

Matériel de formation 2002-06-25

 
Presentation on Digital Predistortion of Power Amplifiers 
This Presentation by Shawn P. Stapleton is a basic overview of the key features, technologies, and performance requirements of digital predistortion of power amplifiers.

Présentation de séminaire 2001-06-01

PDF PDF 865 KB
Presentation on FET Modeling for Power Amplifier Design 
This Presentation by David Root (Agilent Technologies) higlights that the measurement based modeling is a practical and versatile approach for simulating Power Amplifiers and other larger-signal circuits FETs.

Présentation de séminaire 2000-11-01

PDF PDF 875 KB
Presentation on RF Predistortion of Power Amplifiers - Part 1 
This Presentation by Shawn P. Stapleton on RF Predistortion of Power Amplifiers focuses on adaptive RF predistrotion techniques - concepts and RF predistortion design examples.

Présentation de séminaire 2000-11-01

PDF PDF 360 KB
Presentation on Active 3G Gilbert Cell Mixer 
This Presentation shows why the noise figure of 3G Gilbert Cell and other monolithic active mixers vary so much from simulated results, depending upon their measurement setup and usage parameters.

Présentation de séminaire 2000-11-01

PDF PDF 2.28 MB
Presentation on Power Amplifier Design with Custom Templates 
This Presentation focuses on designing power amplifiers with ADS using custom templates. Templates simplify the use of ADS and are a powerful productivity tool for designing power amplifiers.

Présentation de séminaire 2000-11-01

PDF PDF 515 KB

Précédente 1 2 3 4 5 6