Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

RF & Microwave

For most of your RF & Microwave measurement needs, you can find application & solution information here.

Be sure to check the library of application notes for detailed information on using your equipment and successfully completing the measurements you need.

Keysight RF and Digital Learning Center - A commitment to learning with industry experts

1-23 of 23

Sort:
Keysight 5G Trial System Design and Validation Solution Demo 
This video demonstrates Verizon’s early 5G trial system modeling connected to the latest 3GPP TR 38.900 mmWave channel model. These specifications facilitate early 5G trial system deployments and provide the wireless industry with the ability to test and validate key 5G technical components.

Demo 2016-12-19

 
Transform 5G Concepts into “This Changes Everything” Reality  
Evolve existing technologies. Invent new ones. Go from 5G waveform concept to “this changes everything" reality – while saving time, money and silicon. It starts with Keysight’s testbed for 5G waveform generation and analysis.

Demo 2016-10-19

 
Unlocking Millimeter Wave Insights 
It is easy to underestimate the challenges at millimeter-wave frequencies, and this amplifies the importance of integrated tools for design, simulation, measurement, and analysis. Learn more about how Keysight is taking the mystique out of millimeter waves and unlocking new insights.

Demo 2016-09-30

 
Introducing SystemVue 2016 
See a live demo of SystemVue 2016. The new capabilities enable researchers and system architects working on platforms using beamforming algorithms for 5G, satellite, NewSpace, radar and EW applications, to reduce interference and power consumption, while increasing physical range.

Demo 2016-06-27

 
IMS-MTT 2016 from Keysight EEsof EDA 
Highlights from Keysight EEsof EDA on the show floor at IMS-MTT 2016 in San Francisco, CA on May 22-26, 2016.

Demo 2016-06-05

 
IMS 2015 Demos from Keysight EEsof EDA 
YouTube video playlist containing International Microwave Symposium (IMS) 2015 demo videos from Keysight EEsof EDA MicroApps.

Demo 2015-06-19

 
Microwave Journal - Keysight 5G Design and Verification 
Microwave Journal video: 5G Applications Development Engineer Greg Jue demonstrates one of Keysight's latest innovations.

Demo 2015-06-02

 
Microwave Journal - Keysight Interview with Todd Cutler 
Microwave Journal Editor Pat Hindle interviews Todd Cutler, General Manager of Keysight EEsof EDA.

Demo 2015-05-31

 
How to Understand 5G: Waveforms 
This video will provide you with good guidance for understanding what kinds of new waveforms are being researched for the next generation standard. The example with end-to-end link level simulation will demonstrate waveform quality issues of a multi-carrier system and the nonlinearity from the RF chain.

How-To Video 2015-05-01

 
5G Channel Sounding 
This video discusses Keysight's This video discusses Keysight's mmWave MIMO channel sounding solution for 5G. 5G is aiming to achieve gigabytes per second data rate anywhere, anytime, and to get there, we need to use new technologies such as massive MIMO and millimeter wave broadband. solution for 5G. 5G is aiming to achieve gigabytes per second data rate anywhere, anytime, and to get there, we need to use new technologies such as massive MIMO and millimeter wave broadband.

Demo 2015-03-19

 
Keysight 5G signal generation and analysis demonstration at Mobile World Congress 
Keysight demonstrates candidate 5G FBMC waveform co-existence with 4G LTE, and up to 2GHz wideband FBMC signal generation and analysis using SystemVue W1906 5G library, N7608B Signal Studio for custom modulation, and 89600 VSA software applications with Keysight wideband test equipment.

Demo 2015-03-09

 
Keysight 5G Millimeter-Wave Channel Sounding demonstration at Mobile World Congress 
Keysight demonstrates a multi-channel Channel Sounding system at milimeter-wave frequencies, to enable 5G research and system validation

Demo 2015-03-09

 
Keysight EEsof EDA Electronic System Level Design Flow with SystemVue 
In this video we show the Electronic System Level, or ESL, design flow from Keysight based on SystemVue -- the fastest way to design and validate challenging physical layer communications systems, where baseband and RF must work together.

Demo 2014-12-12

 
Flexible RF Stimulus Response Validation of Emerging Communications Standards 
IMS 2014 - Commercially available flexible simulation tools and flexible instruments can be readily used to create appropriate waveforms by specifying the top level parameters in the time or frequency domains. These can be used to test the emerging and existing RF/MW components and infrastructure and derive the required enhancements to the standards and infrastructure performance.

Demo 2014-08-01

 
Breaking the RF Carrier Barrier: 0-200 in Under a Second 
Simulating nonlinear responses to hundreds of RF carriers is now practical with an innovative simulation technique.

Demo 2014-08-01

 
Simulation of Airborne, Space Borne and Ship Based Radar Systems with Complex Environment 
The presentation reviews several simulation techniques for accurately evaluating radar system performance and may reduce system deployment risks and costs. Handling moving Tx/Rx platforms for Airborne, Space-Borne and Ship based radars is key in determining system performance. It is important to include radar environmental scenarios for interference, clutter, jamming/deception, and radar cross section (RCS). These simulation techniques can be used to analyze advanced radar systems such as phased array, Multiple-Input Multiple-Output (MIMO), active/passive, and multi-static radar systems. Application examples will be demonstrated.

Demo 2014-08-01

 
Creating and Analyzing Multi Emitter Environment Test Signals with COTS Equipment 
This presentation shows how wide‐bandwidth, multi‐channel digitizers can be used to capture and analyze signals.

Demo 2013-07-24

 
Simulation of Phased Array Radar Systems 
This video presents a new method of simulating large‐scale, phased‐array networks.

Demo 2013-07-24

 
Virtual Development and Flight Testing of Radar and EW Systems 
Learn how SystemVue and Radar Model Library, when combined with STK from Analytical Graphics, Inc (AGI), can be used to create realistic, "RF-aware" Radar/EW signals in algorithm simulations.

Demo 2013-07-09

 
Realistic Ultra-Wideband Radar Signal Generation Using Keysight SystemVue  
To lower test costs SystemVue can be used with Keysight test equipment to model realistic environment and jamming scenarios, which often involve costly outdoor ranges, chambers, and real-time hardware simulators. Watch the YouTube video to see how.

Demo 2012-08-23

 
Explore YouTube Videos - Keysight Tube (Cellular) 
A collection of Keysight Cellular video demonstrations and tutorials.

Demo 2012-05-28

 
Visualize Comm System Performance with Keysight 89600 VSA, SystemVue, and ADS 
Keysight's 89600 VSA software helps SystemVue and ADS Ptolemy users to see through modulation complexity. Provides consistent visualization tools across simulation, verification, and manufacturing.

Demo 2012-02-28

 
Keysight's Baseband and RF Software  
Brief overview of SystemVue ESL Software from IMS 2010

Demo 2010-05-27